您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 50510 - Butterfly valve with cast iron body - stainless steel butterfly - EPDM gasket (58419) with aluminium pneumatic actuator (50800)
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
50 - Vannes motorisées
02_vannes_papillon
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/50_vannes_motorisees/02_vannes_papillon/50510.prj},{NB=bene_inox_450510-250SE_1},{REF=450510-250SE},{TENSION=Simple effet},{MATIERE=EPDM},{DN=250},{DNP=10\"},{L1=67},{L2=487},{L3=475},{L4=202},{POIDS=44.9},{V=1},{PPATH=50510/50510_asmtpl.prj},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
REF
Reference
ⁿ/ₐ
TENSION
ⁿ/ₐ
MATIERE
Matière joint
ⁿ/ₐ
DN
[mm]
DNP
[Pouces]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
POIDS
[kg]
Béné Inox 450510-50SE
450510-50SE
Simple effect
EPDM
50
2"
42,5
242
208
96
5.95
Béné Inox 450510-65SE
450510-65SE
Simple effect
EPDM
65
2"1/2
45,5
261
248
108
7.60
Béné Inox 450510-80SE
450510-80SE
Simple effect
EPDM
80
3"
46
268
248
108
8.20
Béné Inox 450510-100SE
450510-100SE
Simple effect
EPDM
100
4"
52
301
268
123
11.50
Béné Inox 450510-125SE
450510-125SE
Simple effect
EPDM
125
5"
55,5
353
347
151
18.30
Béné Inox 450510-150SE
450510-150SE
Simple effect
EPDM
150
6"
55,5
366
347
151
22.30
Béné Inox 450510-200SE
450510-200SE
Simple effect
EPDM
200
8"
60
441
475
202
36.90
Béné Inox 450510-250SE
450510-250SE
Simple effect
EPDM
250
10"
67
487
475
202
44.9
Béné Inox 450510-50DE
450510-50DE
Double effect
EPDM
50
2"
42,5
242
208
96
5.95
Béné Inox 450510-65DE
450510-65DE
Double effect
EPDM
65
2"1/2
45,5
248
208
96
6.45
Béné Inox 450510-80DE
450510-80DE
Double effect
EPDM
80
3"
46
255
208
96
7.05
Béné Inox 450510-100DE
450510-100DE
Double effect
EPDM
100
4"
52
289
248
108
9.90
Béné Inox 450510-125DE
450510-125DE
Double effect
EPDM
125
5"
55,5
310
248
108
11.40
Béné Inox 450510-150DE
450510-150DE
Double effect
EPDM
150
6"
55,5
335
268
123
17.00
Béné Inox 450510-200DE
450510-200DE
Double effect
EPDM
200
8"
60
403
347
151
26.30
Béné Inox 450510-250DE
450510-250DE
Double effect
EPDM
250
10"
67
487
475
202
44.9
Béné Inox 450510-300DE
450510-300DE
Double effect
EPDM
300
12"
77
531
475
202
54.9
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表