您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Model 5512 - Coupleur cannelé type C - Inox 316 ou aluminium - Joint NBR
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
55 - Raccords rapides
01 - Raccords à cames
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/55_raccords_rapides/01_raccords_a_cames/5512.prj},{NB=bene_inox_455127-100},{REF=455127-100},{MAT=Inox 316},{DN=100},{DNP=4''},{D1=120,3},{D2=93},{D3=105},{F=4''},{L1=163},{L2=57},{POIDS=2.65},{PPATH=5512/5512_asmtpl.prj},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DN
Nominal diameter
[mm]
DNP
[pouces]
D1
[mm]
D2
[mm]
D3
[mm]
F
[pouces]
L1
[mm]
L2
[mm]
POIDS
[kg]
Béné Inox 455127-15
455127-15
Inox 316
15
1/2''
24,1
8
14,5
1/2''
64
28
0.14
Béné Inox 455127-20
455127-20
Inox 316
20
3/4''
32,4
14
21
3/4''
85
32
0.24
Béné Inox 455127-25
455127-25
Inox 316
25
1''
37,3
20
27,5
1''
93
37
0.33
Béné Inox 455127-32
455127-32
Inox 316
32
1''1/4
46
26
34
1''1/4
100
43
0.67
Béné Inox 455127-40
455127-40
Inox 316
40
1''1/2
54
31.5
39,5
1''1/2
104
44
0.80
Béné Inox 455127-50
455127-50
Inox 316
50
2''
63,8
43.5
52,5
2''
120
51
0.88
Béné Inox 455127-65
455127-65
Inox 316
65
2''1/2
76,5
58
66,5
2''1/2
133
52
1.29
Béné Inox 455127-80
455127-80
Inox 316
80
3''
92,2
69
79
3''
154
54
1.75
Béné Inox 455127-100
455127-100
Inox 316
100
4''
120,3
93
105
4''
163
57
2.65
Béné Inox 755127-15
755127-15
Aluminium
15
1/2''
24,1
8
14,5
1/2''
64
28
0.14
Béné Inox 755127-20
755127-20
Aluminium
20
3/4''
32,4
14
21
3/4''
85
32
0.24
Béné Inox 755127-25
755127-25
Aluminium
25
1''
37,3
20
27,5
1''
93
37
0.33
Béné Inox 755127-32
755127-32
Aluminium
32
1''1/4
46
26
34
1''1/4
100
43
0.67
Béné Inox 755127-40
755127-40
Aluminium
40
1''1/2
54
31.5
39,5
1''1/2
104
44
0.80
Béné Inox 755127-50
755127-50
Aluminium
50
2''
63,8
43.5
52,5
2''
120
51
0.88
Béné Inox 755127-65
755127-65
Aluminium
65
2''1/2
76,5
58
66,5
2''1/2
133
52
1.29
Béné Inox 755127-80
755127-80
Aluminium
80
3''
92,2
69
79
3''
154
54
1.75
Béné Inox 755127-100
755127-100
Aluminium
100
4''
120,3
93
105
4''
163
57
2.65
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Model 5514 - BSP threaded female adapter - Stainless steel 316 - Aluminium
BENE INOX - Stainless steel valves, pipes and fittings
05.05.2021
Model 5516 - BSPT threaded male adapter - Stainless steel 316 - Aluminium
BENE INOX - Stainless steel valves, pipes and fittings
05.05.2021
Model 5503 - Coupler with hose shank and collar - NBR Gasket - Stainless st...
BENE INOX - Stainless steel valves, pipes and fittings
04.05.2021
Model 5515 - Adapter with hose shank - Stainless steel 316 - Aluminium
BENE INOX - Stainless steel valves, pipes and fittings
04.05.2021
Model 5513 - BSP threaded female coupler - NBR gasket - Stainless steel 316...
BENE INOX - Stainless steel valves, pipes and fittings
05.05.2021
Typ 0.0-873 - Quick couplings Typ B / EN 14420-7 Typ BF
Springmann
02.08.2013
Model 5511 - BSPT threaded coupler - NBR gasket - Stainless steel 316 - Alu...
BENE INOX - Stainless steel valves, pipes and fittings
05.05.2021
Model 5136 - Unions conical seat (casting) Female / Female - Stainless stee...
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 5517 - DC cap for adapter - NBR gasket - Stainless steel 316 - Alumin...
BENE INOX - Stainless steel valves, pipes and fittings
05.05.2021
Model 5523 - Adapter with butt welding end - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
05.05.2021
Model 5507 - Coupler with smooth tail and collar - NBR Gasket - Stainless s...
BENE INOX - Stainless steel valves, pipes and fittings
04.05.2021
Model 5616 - Seamless ISO bend 5D 90° - Stainless steel 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 5504 - Adapter with hose shank and collar - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
04.05.2021
Modèle 55191/55192/55193 - Gasket for cam coupling
BENE INOX - Stainless steel valves, pipes and fittings
04.05.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表