您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 61228 - Eccentric reducer with short straight ends - Stainless steel 304 - 316L
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
61 - Norme SMS
02 - Accessoires de tuyauterie SMS
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/61_norme_sms/02_accessoires_de_tuyauterie_sms/61228.prj},{NB=bene_inox_261228-10451},{REF=261228-10451},{MAT=Inox 304},{DN=104/51},{DNP=4\" - 2\"},{D1=104.0},{D2=51.0},{E=2.00},{L=117},{POIDS=0.50},{P1=0.000},{P2=0.000},{P=21.000},{DMM=104-51},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
Diamètre nominal
[mm]
DNP
Diamètre nominal
[Pouces]
D1
[mm]
D2
[mm]
E
[mm]
L
[mm]
POIDS
[kg]
DMM
[mm]
Béné Inox 261228-3825
261228-3825
Inox 304
38/25
1"1/2 -1"
38.0
25.0
1.20
46
0.03
38-25
Béné Inox 261228-5138
261228-5138
Inox 304
51/38
2" - 1"1/2
51.0
38.0
1.20
47
0.05
51-38
Béné Inox 261228-5125
261228-5125
Inox 304
51/25
2" - 1"
51.0
25.0
1.20
68
0.08
51-25
Béné Inox 261228-6351
261228-6351
Inox 304
63/51
2"1/2 - 2"
63.5
51.0
1.50
44
0.07
63-51
Béné Inox 261228-6338
261228-6338
Inox 304
63/38
2"1/2 - 1"1/2
63.5
38.0
1.50
70
0.12
63-38
Béné Inox 261228-6325
261228-6325
Inox 304
63/25
2"1/2 - 1"
63.5
25.0
1.50
91
0.15
63-25
Béné Inox 261228-7663
261228-7663
Inox 304
76/63
3" - 2"1/2
76.1
63.5
1.60
47
0.09
76-63
Béné Inox 261228-7651
261228-7651
Inox 304
76/51
3" - 2"
76.1
51.0
1.60
68
0.17
76-51
Béné Inox 261228-7638
261228-7638
Inox 304
76/38
3" - 1"1/2
76.1
38.0
1.60
90
0.25
76-38
Béné Inox 261228-7625
261228-7625
Inox 304
76/25
3" - 1"
76.1
25.0
1.60
92
0.32
76-25
Béné Inox 261228-10476
261228-10476
Inox 304
104/76
4" - 3"
104.0
76.1
2.00
73
0.35
104-76
Béné Inox 261228-10463
261228-10463
Inox 304
104/63
4" - 2"1/2
104.0
63.5
2.00
93
0.40
104-63
Béné Inox 261228-10451
261228-10451
Inox 304
104/51
4" - 2"
104.0
51.0
2.00
117
0.50
104-51
Béné Inox 661228-3825
661228-3825
Inox 316L
38/25
1"1/2 -1"
38.0
25.0
1.20
46
0.03
38-25
Béné Inox 661228-5138
661228-5138
Inox 316L
51/38
2" - 1"1/2
51.0
38.0
1.20
47
0.05
51-38
Béné Inox 661228-5125
661228-5125
Inox 316L
51/25
2" - 1"
51.0
25.0
1.20
68
0.08
51-25
Béné Inox 661228-6351
661228-6351
Inox 316L
63/51
2"1/2 - 2"
63.5
51.0
1.50
44
0.07
63-51
Béné Inox 661228-6338
661228-6338
Inox 316L
63/38
2"1/2 - 1"1/2
63.5
38.0
1.50
70
0.12
63-38
Béné Inox 661228-6325
661228-6325
Inox 316L
63/25
2"1/2 - 1"
63.5
25.0
1.50
91
0.15
63-25
Béné Inox 661228-7663
661228-7663
Inox 316L
76/63
3" - 2"1/2
76.1
63.5
1.60
47
0.09
76-63
Béné Inox 661228-7651
661228-7651
Inox 316L
76/51
3" - 2"
76.1
51.0
1.60
68
0.17
76-51
Béné Inox 661228-7638
661228-7638
Inox 316L
76/38
3" - 1"1/2
76.1
38.0
1.60
90
0.25
76-38
Béné Inox 661228-7625
661228-7625
Inox 316L
76/25
3" - 1"
76.1
25.0
1.60
92
0.32
76-25
Béné Inox 661228-10476
661228-10476
Inox 316L
104/76
4" - 3"
104.0
76.1
2.00
73
0.35
104-76
Béné Inox 661228-10463
661228-10463
Inox 316L
104/63
4" - 2"1/2
104.0
63.5
2.00
93
0.40
104-63
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表