您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
日本語
português
English
QA認證資訊
目錄: Bordignon
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bordignon
BG - Light load
Bordignon
Bordignon
Die springs to ISO 10243
ISO 10243 springs
Powered by
CAD模型選擇
{bordignon/bordignon/molle_per_stampi/molle_iso_10243/1s.prj},{NB=BG26140(Pos.0)},{CAT=BORDIGNON},{DEFLAV=0.00},{SEZFILO=5.35x2.7},{D=25.0},{D0=12.5},{L0=139},{RG=15.3},{DEF1=41.7},{CAR1=638.0},{DEF2=48.70},{CAR2=745.1},{DEF3=55.6},{CAR3=850.7},{DEFBLOCCO=75},{CARBLOCCO=1147.5},{PZCONF=10},{Y=2.700},{DSIMG=_templates/images/back_bot},{CODSF=BG.26140},{CODBORD=BG26140}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODICE
Code
ⁿ/ₐ
SEZFILO
Wire section
[mm]
D
Housing diameter
[mm]
D0
Rod diameter
[mm]
L0
Free length
[mm]
RG
Rate
[N/mm]
DEF1
Recommended working deflection for long spring life
[mm]
CAR1
Load for long spring life
[N]
DEF2
Average Working Deflection
[mm]
CAR2
Average working load
[N]
DEF3
Max working deflection
[mm]
CAR3
Max work load
[N]
PZCONF
Nr. pcs
ⁿ/ₐ
ISO BG10025
BG10025
1.7x1.1
10.0
5.0
25
11.0
7.5
82.5
8.80
96.8
10.0
110.0
100
ISO BG10032
BG10032
1.7x1.1
10.0
5.0
32
8.5
9.6
81.6
11.20
95.2
12.8
108.8
100
ISO BG10038
BG10038
1.7x1.1
10.0
5.0
38
6.8
11.4
77.5
13.30
90.4
15.2
103.4
100
ISO BG10045
BG10045
1.7x1.1
10.0
5.0
44
6.0
13.2
79.2
15.40
92.4
17.6
105.6
100
ISO BG10050
BG10050
1.7x1.1
10.0
5.0
51
5.0
15.3
76.5
17.90
89.5
20.4
102.0
100
ISO BG10065
BG10065
1.7x1.1
10.0
5.0
64
4.1
19.2
78.7
22.40
91.8
25.6
105.0
50
ISO BG10075
BG10075
1.7x1.1
10.0
5.0
76
3.6
22.8
82.1
26.60
95.8
30.4
109.4
50
ISO BG10303
BG10303
1.7x1.1
10.0
5.0
305
0.9
91.5
82.4
107.00
96.3
122.0
109.8
20
ISO BG13025
BG13025
2.3x1.5
12.5
6.3
25
21.0
7.5
157.5
8.80
184.8
10.0
210.0
100
ISO BG13032
BG13032
2.3x1.5
12.5
6.3
32
16.4
9.6
157.4
11.20
183.7
12.8
209.9
100
ISO BG13038
BG13038
2.3x1.5
12.5
6.3
38
13.6
11.4
155.0
13.30
180.9
15.2
206.7
100
ISO BG13045
BG13045
2.3x1.5
12.5
6.3
44
12.1
13.2
159.7
15.40
186.3
17.6
213.0
100
ISO BG13050
BG13050
2.3x1.5
12.5
6.3
51
10.3
15.3
157.6
17.90
184.4
20.4
210.1
100
ISO BG13065
BG13065
2.3x1.5
12.5
6.3
64
7.6
19.2
145.9
22.40
170.2
25.6
194.6
50
ISO BG13075
BG13075
2.3x1.5
12.5
6.3
76
6.3
22.8
143.6
26.60
167.6
30.4
191.5
50
ISO BG13090
BG13090
2.3x1.5
12.5
6.3
89
5.4
26.7
144.2
31.20
168.5
35.6
192.2
50
ISO BG13101
BG13101
2.3x1.5
12.5
6.3
102
4.6
30.6
140.8
35.70
164.2
40.8
187.7
50
ISO BG13303
BG13303
2.3x1.5
12.5
6.3
305
1.6
91.5
146.4
107.00
171.2
122.0
195.2
20
ISO BG16025
BG16025
3.2x1.7
16.0
8.0
25
29.0
7.5
217.5
8.80
255.2
10.0
290.0
100
ISO BG16032
BG16032
3.2x1.7
16.0
8.0
32
22.9
9.6
219.8
11.20
256.5
12.8
293.1
100
ISO BG16038
BG16038
3.2x1.7
16.0
8.0
38
19.3
11.4
220.0
13.30
256.7
15.2
293.4
100
ISO BG16045
BG16045
3.2x1.7
16.0
8.0
44
17.1
13.2
225.7
15.40
263.3
17.6
301.0
100
ISO BG16050
BG16050
3.2x1.7
16.0
8.0
51
14.0
15.3
214.2
17.90
250.6
20.4
285.6
100
ISO BG16065
BG16065
3.2x1.7
16.0
8.0
64
10.7
19.2
205.4
22.40
239.7
25.6
273.9
50
ISO BG16075
BG16075
3.2x1.7
16.0
8.0
76
9.0
22.8
205.2
26.60
239.4
30.4
273.6
50
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表