您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 4851 - Hexalobular (6 Lobe) socket countersunk flat head screws, fully threaded (ISO 14581), cl. 08.8 / 8.8, zinc plated blue
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.10 Screws and bolts with internal drive
BN 4851 Hexalobular (6 Lobe) socket countersunk flat head screws
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_10/bn_4851/bn_4851.prj},{NB=BN 4851 3271475 hexalobular socket countersunk flat head screw M4x30},{CNSORDERNO=3271475},{BNARTNR=3271475},{BNNORM1=ISO 14581},{BNNORM2=},{CNSMAT=Stahl 08.8 / 8.8},{BNMAT=Stahl 08.8 / 8.8},{BNSURFACE=verzinkt-blau},{D=4.0},{D3=3.141},{P=0.700},{L=30},{DK=8.400},{K=2.700},{NR=20},{A=3.95},{T=1.530}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Core diameter
[mm]
P
Threaded pitch
[mm]
L
Length
[mm]
B
Thread length
[mm]
DK
Head diameter max.
[mm]
K
Head height
[mm]
NR
Hexalobular socket
ⁿ/ₐ
A
Torx outer diameter
[mm]
T
Torx-depth max.
[mm]
BN 4851 3645853 hexalobul...
3645853
ISO 14581
Steel 08.8 / 8.8
zinc plated blue
2.0
1.509
0.400
3
0.600
3.800
1.200
6
1.75
0.640
BN 4851 3271456 hexalobul...
3271456
ISO 14581
Steel 08.8 / 8.8
zinc plated blue
2.0
1.509
0.400
4
1.600
3.800
1.200
6
1.75
0.640
BN 4851 3271457 hexalobul...
3271457
ISO 14581
Steel 08.8 / 8.8
zinc plated blue
2.0
1.509
0.400
5
2.600
3.800
1.200
6
1.75
0.640
BN 4851 3271458 hexalobul...
3271458
ISO 14581
Steel 08.8 / 8.8
zinc plated blue
2.0
1.509
0.400
6
3.600
3.800
1.200
6
1.75
0.640
BN 4851 3271460 hexalobul...
3271460
ISO 14581
Steel 08.8 / 8.8
zinc plated blue
2.0
1.509
0.400
8
5.600
3.800
1.200
6
1.75
0.640
BN 4851 3271462 hexalobul...
3271462
ISO 14581
Steel 08.8 / 8.8
zinc plated blue
2.0
1.509
0.400
10
7.600
3.800
1.200
6
1.75
0.640
BN 4851 3271463 hexalobul...
3271463
ISO 14581
Steel 08.8 / 8.8
zinc plated blue
2.0
1.509
0.400
12
9.600
3.800
1.200
6
1.75
0.640
BN 4851 3271464 hexalobul...
3271464
ISO 14581
Steel 08.8 / 8.8
zinc plated blue
2.0
1.509
0.400
16
13.600
3.800
1.200
6
1.75
0.640
BN 4851 3645854 hexalobul...
3645854
ISO 14581
Steel 08.8 / 8.8
zinc plated blue
2.5
1.948
0.450
3
0.150
4.700
1.500
8
2.40
0.790
BN 4851 3271465 hexalobul...
3271465
ISO 14581
Steel 08.8 / 8.8
zinc plated blue
2.5
1.948
0.450
4
1.150
4.700
1.500
8
2.40
0.790
BN 4851 3271466 hexalobul...
3271466
ISO 14581
Steel 08.8 / 8.8
zinc plated blue
2.5
1.948
0.450
5
2.150
4.700
1.500
8
2.40
0.790
BN 4851 3271467 hexalobul...
3271467
ISO 14581
Steel 08.8 / 8.8
zinc plated blue
2.5
1.948
0.450
6
3.150
4.700
1.500
8
2.40
0.790
BN 4851 3271468 hexalobul...
3271468
ISO 14581
Steel 08.8 / 8.8
zinc plated blue
2.5
1.948
0.450
8
5.150
4.700
1.500
8
2.40
0.790
BN 4851 3271469 hexalobul...
3271469
ISO 14581
Steel 08.8 / 8.8
zinc plated blue
2.5
1.948
0.450
10
7.150
4.700
1.500
8
2.40
0.790
BN 4851 3271470 hexalobul...
3271470
ISO 14581
Steel 08.8 / 8.8
zinc plated blue
2.5
1.948
0.450
12
9.150
4.700
1.500
8
2.40
0.790
BN 4851 3271471 hexalobul...
3271471
ISO 14581
Steel 08.8 / 8.8
zinc plated blue
2.5
1.948
0.450
16
13.150
4.700
1.500
8
2.40
0.790
BN 4851 3645855 hexalobul...
3645855
ISO 14581
Steel 08.8 / 8.8
zinc plated blue
2.5
1.948
0.450
20
17.150
4.700
1.500
8
2.40
0.790
BN 4851 3645857 hexalobul...
3645857
ISO 14581
Steel 08.8 / 8.8
zinc plated blue
3.0
2.387
0.500
4
0.850
5.500
1.650
10
2.80
0.830
BN 4851 3271472 hexalobul...
3271472
ISO 14581
Steel 08.8 / 8.8
zinc plated blue
3.0
2.387
0.500
5
1.850
5.500
1.650
10
2.80
0.830
BN 4851 1146262 hexalobul...
1146262
ISO 14581
Steel 08.8 / 8.8
zinc plated blue
3.0
2.387
0.500
6
2.850
5.500
1.650
10
2.80
0.830
BN 4851 1146270 hexalobul...
1146270
ISO 14581
Steel 08.8 / 8.8
zinc plated blue
3.0
2.387
0.500
8
4.850
5.500
1.650
10
2.80
0.830
BN 4851 1148494 hexalobul...
1148494
ISO 14581
Steel 08.8 / 8.8
zinc plated blue
3.0
2.387
0.500
10
6.850
5.500
1.650
10
2.80
0.830
BN 4851 1148508 hexalobul...
1148508
ISO 14581
Steel 08.8 / 8.8
zinc plated blue
3.0
2.387
0.500
12
8.850
5.500
1.650
10
2.80
0.830
BN 4851 1148516 hexalobul...
1148516
ISO 14581
Steel 08.8 / 8.8
zinc plated blue
3.0
2.387
0.500
16
12.850
5.500
1.650
10
2.80
0.830
BN 4851 3055853 hexalobul...
3055853
ISO 14581
Steel 08.8 / 8.8
zinc plated blue
3.0
2.387
0.500
20
16.850
5.500
1.650
10
2.80
0.830
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表