您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 84515 - Flat washers without chamfer, series Z (small) (~NFE 25-513 Z), steel, zinc plated blue
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.300 Washers
01.100.300.10 Washers flat, without chamfer
BN 80600, BN 84515, BN 20233, BN 84516, BN 82410 Flat washers without chamfer
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_300/01_100_300_10/bn_80600_84515_20233_84516_82410/bn_84515.prj},{NB=BN 84515 8026882 flat washer M12},{CNSORDERNO=8026882},{BNARTNR=8026882},{BNNORM1=~NFE 25-513 Z},{BNNORM2=},{BNMAT=Stahl Härteklasse 100 HV},{CNSMAT=Stahl Härteklasse 100 HV},{BNSURFACE=verzinkt-blau},{D=12.000},{DA=13.000},{DW=24.000},{H=2.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal diameter
ⁿ/ₐ
DA
Inner diameter min.
[mm]
DW
Outer diameter max.
[mm]
H
Height
[mm]
BN 84515 8026807 flat was...
8026807
~NFE 25-513 Z
Steel hardness class 100 ...
zinc plated blue
3.000
3.200
6.000
0.800
BN 84515 8026815 flat was...
8026815
~NFE 25-513 Z
Steel hardness class 100 ...
zinc plated blue
4.000
4.300
8.000
0.800
BN 84515 8026823 flat was...
8026823
~NFE 25-513 Z
Steel hardness class 100 ...
zinc plated blue
5.000
5.300
10.000
1.000
BN 84515 8026831 flat was...
8026831
~NFE 25-513 Z
Steel hardness class 100 ...
zinc plated blue
6.000
6.400
12.000
1.200
BN 84515 8026858 flat was...
8026858
~NFE 25-513 Z
Steel hardness class 100 ...
zinc plated blue
7.000
7.400
14.000
1.500
BN 84515 8026866 flat was...
8026866
~NFE 25-513 Z
Steel hardness class 100 ...
zinc plated blue
8.000
8.400
16.000
1.500
BN 84515 8026874 flat was...
8026874
~NFE 25-513 Z
Steel hardness class 100 ...
zinc plated blue
10.000
10.500
20.000
2.000
BN 84515 8026882 flat was...
8026882
~NFE 25-513 Z
Steel hardness class 100 ...
zinc plated blue
12.000
13.000
24.000
2.500
BN 84515 8026890 flat was...
8026890
~NFE 25-513 Z
Steel hardness class 100 ...
zinc plated blue
14.000
15.000
27.000
2.500
BN 84515 8026904 flat was...
8026904
~NFE 25-513 Z
Steel hardness class 100 ...
zinc plated blue
16.000
17.000
30.000
3.000
BN 84515 8026912 flat was...
8026912
~NFE 25-513 Z
Steel hardness class 100 ...
zinc plated blue
18.000
19.000
32.000
3.000
BN 84515 8026920 flat was...
8026920
~NFE 25-513 Z
Steel hardness class 100 ...
zinc plated blue
20.000
21.000
36.000
3.000
BN 84515 8026939 flat was...
8026939
~NFE 25-513 Z
Steel hardness class 100 ...
zinc plated blue
22.000
23.000
40.000
3.000
BN 84515 8026947 flat was...
8026947
~NFE 25-513 Z
Steel hardness class 100 ...
zinc plated blue
24.000
25.000
45.000
4.000
BN 84515 8026955 flat was...
8026955
~NFE 25-513 Z
Steel hardness class 100 ...
zinc plated blue
27.000
28.000
48.000
4.000
BN 84515 8026971 flat was...
8026971
~NFE 25-513 Z
Steel hardness class 100 ...
zinc plated blue
30.000
31.000
52.000
4.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表