您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 14684 - Flat washers with chamfer (DIN 125-1 B; ~ISO 7090), steel, black-oxidized
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.300 Washers
01.100.300.20 Washers flat, with chamfer
BN 720, BN 14684, BN 721, BN 65192, BN 722 Flat washers with chamfer
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_300/01_100_300_20/bn_720_14684_721_65192_722/bn_14684.prj},{NB=BN 14684 1727664 flat washer 8.4},{CNSORDERNO=1727664},{BNARTNR=1727664},{BNNORM1=DIN 125-1B},{BNNORM2=~ISO 7090},{BNNORM3=},{BNMAT=Stahl Härteklasse 140 HV},{CNSMAT=Stahl Härteklasse 140 HV},{BNSURFACE=brüniert},{D=8.000},{DA=8.400},{DW=16.000},{H=1.600}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal diameter
[mm]
DA
Inner diameter min.
[mm]
DW
Outer diameter max.
[mm]
H
Height
[mm]
BN 14684 1727621 flat was...
1727621
DIN 125-1B
~ISO 7090
Steel 140 HV hardness cla...
black-oxidized
5.000
5.300
10.000
1.000
BN 14684 1727656 flat was...
1727656
DIN 125-1B
~ISO 7090
Steel 140 HV hardness cla...
black-oxidized
6.000
6.400
12.000
1.600
BN 14684 1727664 flat was...
1727664
DIN 125-1B
~ISO 7090
Steel 140 HV hardness cla...
black-oxidized
8.000
8.400
16.000
1.600
BN 14684 1727672 flat was...
1727672
DIN 125-1B
~ISO 7090
Steel 140 HV hardness cla...
black-oxidized
10.000
10.500
20.000
2.000
BN 14684 1727680 flat was...
1727680
DIN 125-1B
~ISO 7090
Steel 140 HV hardness cla...
black-oxidized
12.000
13.000
24.000
2.500
BN 14684 1720023 flat was...
1720023
DIN 125-1B
~ISO 7090
Steel 140 HV hardness cla...
black-oxidized
16.000
17.000
30.000
3.000
BN 14684 1720058 flat was...
1720058
DIN 125-1B
~ISO 7090
Steel 140 HV hardness cla...
black-oxidized
20.000
21.000
37.000
3.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表