您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Bossard Inch
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Inch
BN 48158 - Round head full square neck bolts, Full thread and coarse thread, Steel, Grade 5, Zinc Clear Plated Chromated (ASME B18.5)
Bossard Inch
Bolts, Plugs
Bolts
Powered by
CAD模型選擇
{bossard_inch/bolts_plugs/bolts/bn_48158.prj},{NB=BN 48158 3400283 round head full square neck bolt 0.375x0.75},{CNSORDERNO=3400283},{BNARTNR=3400283},{BNNORM1=ASME B18.5},{BNMAT=Steel},{CNSMAT=Steel},{BNQUALITY=Grade 5},{BNSURFACE=Zinc Clear Plated Chromated},{NS=3/8},{NS1=0.37500000},{TT=.375-16 UNC-2A},{L=0.750},{SL=Standard},{LG=0.360},{BD=Standard},{SD=.375-16 x 0.75 Standard Body},{SDNB=.375-16x0.75},{EMAX=0.388},{EMIN=0.360},{AMAX=0.844},{AMIN=0.782},{HMAX=0.208},{HMIN=0.188},{OMAX=0.388},{OMIN=0.368},{PMAX=0.219},{PMIN=0.188},{QMAX=0.047},{RMAX=0.031},{TK=A1},{HDH=0.0625},{TP=0.0625},{D2=0.3331},{D1=0.2992},{HP=C375750}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNQUALITY
Quality
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
NS
Nominal Size or Basic Bolt Diameter
[Inch]
TT
Thread Type
ⁿ/ₐ
L
Length
[Inch]
LG
Grip Length - Max.
[Inch]
LT
Thread Length
[Inch]
SD
Size Description
ⁿ/ₐ
E
E - Average
[Inch]
A
A - Average
[Inch]
H
H - Average
[Inch]
O
O - Average
[Inch]
P
P - Average
[Inch]
QMAX
Corner Radius on Square - Max.
[Inch]
R
R - Average
[Inch]
BN 48158 3472333 round he...
3472333
ASME B18.5
Steel
Grade 5
Zinc Clear Plated Chromat...
1/4
.250-20 UNC-2A
0.500
0.266
0.234
.250-20 x 0.5 Standard Bo...
0.24850
0.57850
0.13500
0.25250
0.14050
0.031
0.02325
BN 48158 3458860 round he...
3458860
ASME B18.5
Steel
Grade 5
Zinc Clear Plated Chromat...
1/4
.250-20 UNC-2A
0.750
0.266
0.484
.250-20 x 0.75 Standard B...
0.24850
0.57850
0.13500
0.25250
0.14050
0.031
0.02325
BN 48158 3458861 round he...
3458861
ASME B18.5
Steel
Grade 5
Zinc Clear Plated Chromat...
5/16
.3125-18 UNC-2A
0.750
0.310
0.440
.3125-18 x 0.75 Standard ...
0.31100
0.70350
0.16600
0.31550
0.17150
0.031
0.02325
BN 48158 3444557 round he...
3444557
ASME B18.5
Steel
Grade 5
Zinc Clear Plated Chromat...
5/16
.3125-18 UNC-2A
1.000
0.310
0.690
.3125-18 x 1 Standard Bod...
0.31100
0.70350
0.16600
0.31550
0.17150
0.031
0.02325
BN 48158 3400283 round he...
3400283
ASME B18.5
Steel
Grade 5
Zinc Clear Plated Chromat...
3/8
.375-16 UNC-2A
0.750
0.360
0.390
.375-16 x 0.75 Standard B...
0.37400
0.81300
0.19800
0.37800
0.20350
0.047
0.02325
BN 48158 3400284 round he...
3400284
ASME B18.5
Steel
Grade 5
Zinc Clear Plated Chromat...
3/8
.375-16 UNC-2A
1.000
0.360
0.640
.375-16 x 1 Standard Body
0.37400
0.81300
0.19800
0.37800
0.20350
0.047
0.02325
BN 48158 3458862 round he...
3458862
ASME B18.5
Steel
Grade 5
Zinc Clear Plated Chromat...
7/16
.4375-14 UNC-2A
1.000
0.413
0.587
.4375-14 x 1 Standard Bod...
0.43650
0.93800
0.22900
0.44150
0.23450
0.047
0.02325
BN 48158 3444558 round he...
3444558
ASME B18.5
Steel
Grade 5
Zinc Clear Plated Chromat...
1/2
.500-13 UNC-2A
1.000
0.458
0.542
.500-13 x 1 Standard Body
0.49900
1.06300
0.26000
0.50350
0.26550
0.047
0.02325
BN 48158 3458863 round he...
3458863
ASME B18.5
Steel
Grade 5
Zinc Clear Plated Chromat...
1/2
.500-13 UNC-2A
1.250
0.458
0.792
.500-13 x 1.25 Standard B...
0.49900
1.06300
0.26000
0.50350
0.26550
0.047
0.02325
BN 48158 3472334 round he...
3472334
ASME B18.5
Steel
Grade 5
Zinc Clear Plated Chromat...
5/8
.625-11 UNC-2A
1.500
0.556
0.944
.625-11 x 1.5 Standard Bo...
0.62350
1.28150
0.32850
0.62900
0.32850
0.078
0.04650
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表