您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Bossard Inch
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Inch
BN 48807 - Phillips pan head taptite thread forming screws, Coarse thread, Stainless Steel, 18-8, Plain Finish (SAE J81)
Bossard Inch
Stainless steel fasteners
Thread forming screws
Powered by
CAD模型選擇
{bossard_inch/stainless_steel_fasteners/thread_forming_screws/bn_48807.prj},{NB=BN 48807 3464790 phillips pan head taptite thread forming screw 0.138x0.5},{CNSORDERNO=3464790},{BNARTNR=3464790},{BNNORM1=SAE J81},{BNMAT=Stainless Steel},{CNSMAT=Stainless Steel},{BNQUALITY=18-8},{BNSURFACE=Plain Finish},{NS=#6},{NS1=0.1380},{L=0.500},{TT1=.138-32},{TT=.138-32},{AMAX=0.270},{AMIN=0.256},{HMAX=0.097},{HMIN=0.087},{R=0.015},{M=0.160},{T=0.078},{N=0.028},{P1=32},{C=0.1350},{D=0.1290},{G=0.111}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNQUALITY
Quality
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
NS
Nominal Size or Basic Screw Diameter
[Inch]
L
Length
[Inch]
LG
Grip Length
[Inch]
LT
Thread Length
[Inch]
TT
Thread Type
ⁿ/ₐ
P
Thread Pitch
[Inch]
AMAX
Head Diameter - Max.
[Inch]
AMIN
Head Diameter - Min.
[Inch]
HMAX
Head Height - Max.
[Inch]
HMIN
Head Height - Min.
[Inch]
R
Head Radius - Min.
[Inch]
M
Recess Diameter - Ref.
[Inch]
T
Recess Depth - Ref.
[Inch]
N
Recess Width - Ref.
[Inch]
BN 48807 3458014 phillips...
3458014
SAE J81
Stainless Steel
18-8
Plain Finish
#4
0.250
0.050
0.200
.112-40
0.02500
0.219
0.205
0.080
0.070
0.010
0.116
0.069
0.019
BN 48807 3464788 phillips...
3464788
SAE J81
Stainless Steel
18-8
Plain Finish
#6
0.250
0.062
0.188
.138-32
0.03125
0.270
0.256
0.097
0.087
0.015
0.160
0.078
0.028
BN 48807 3464789 phillips...
3464789
SAE J81
Stainless Steel
18-8
Plain Finish
#6
0.375
0.062
0.312
.138-32
0.03125
0.270
0.256
0.097
0.087
0.015
0.160
0.078
0.028
BN 48807 3464790 phillips...
3464790
SAE J81
Stainless Steel
18-8
Plain Finish
#6
0.500
0.062
0.438
.138-32
0.03125
0.270
0.256
0.097
0.087
0.015
0.160
0.078
0.028
BN 48807 3464791 phillips...
3464791
SAE J81
Stainless Steel
18-8
Plain Finish
#8
0.250
0.062
0.188
.164-32
0.03125
0.322
0.306
0.115
0.105
0.015
0.176
0.095
0.030
BN 48807 3464792 phillips...
3464792
SAE J81
Stainless Steel
18-8
Plain Finish
#8
0.375
0.062
0.312
.164-32
0.03125
0.322
0.306
0.115
0.105
0.015
0.176
0.095
0.030
BN 48807 3464793 phillips...
3464793
SAE J81
Stainless Steel
18-8
Plain Finish
#8
0.500
0.062
0.438
.164-32
0.03125
0.322
0.306
0.115
0.105
0.015
0.176
0.095
0.030
BN 48807 3464794 phillips...
3464794
SAE J81
Stainless Steel
18-8
Plain Finish
#10
0.500
0.083
0.417
.190-24
0.04167
0.373
0.357
0.133
0.122
0.020
0.192
0.112
0.031
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 48763 - Socket head cap screws, Partial thread and coarse thread, Stainl...
Bossard Inch
29.11.2018
BN 48188 - Socket head cap screws, Partial thread and fine thread, Stainles...
Bossard Inch
29.11.2018
BN 48722 - Hex piloted weld nuts with 3 projections, Coarse thread, Steel, ...
Bossard Inch
29.11.2018
XS DEB TG2 - Composition
CA-BE
03.11.2022
XP DEB TG2 - Composition
CA-BE
03.11.2022
XE+M TG2 - Composition
CA-BE
03.11.2022
XS TG2 - Composition
CA-BE
03.11.2022
XE+M TG2 - Composition
CA-BE
03.11.2022
B3 - Ejector guide bush
CA-BE
03.11.2022
XP TG4 - Composition
CA-BE
03.11.2022
XP DEB - Composition
CA-BE
03.11.2022
XE - Composition
CA-BE
03.11.2022
X - Composition
CA-BE
03.11.2022
CE - Composition
CA-BE
03.11.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表