您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
português
English
QA認證資訊
目錄: Boteco
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Boteco
O430 - FLAT HINGE WITH THREADED HOLE INSERT
Boteco
HINGES
Powered by
CAD模型選擇
{boteco/cerniere/o430.prj},{NB=O43040.TM0601},{SHA256=QGxhn1daKxEPxYGWe7odm91uSq2LgaN9Yx54W/q6EVg=},{INAME=o430402etm0601},{NAME=o43040.tm0601},{NNCUSTOM=O430},{NTCUSTOM=FLAT HINGE WITH THREADED HOLE INSERT},{NBCUSTOM=O43040.TM0601},{LINACUSTOM=O43040.TM0601},{STEPFILE=O43040.TM0601.step},{PNGFILE=O430.png},{DWGFILE=O430.dwg},{CODE=O43040.TM0601},{MIS01=40},{MIS02=40},{MIS03=64},{MIS04=64},{MIS05=13.0},{MIS06=19.0},{MIS07=5},{MIS08=12},{MIS09=M6},{MIS10=8.5},{MIS11=67},{MIS12=4100},{MIS13=1800}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CODE
art.
ⁿ/ₐ
MIS01
I
[mm]
MIS02
C
[mm]
MIS03
A
[mm]
MIS04
B
[mm]
MIS05
h
[mm]
MIS06
H
[mm]
MIS07
d2
[mm]
MIS08
d3
[mm]
MIS09
d16H
[mm]
MIS10
Q
[mm]
MIS11
Weight
[gr]
MIS12
F1
[N]
MIS13
F2
[N]
O43030.TM0501
O43030.TM0501
30
30
48
48
10.5
15.5
5
10
M5
7.0
35
2000
1370
O43030.TM0601
O43030.TM0601
30
30
48
48
10.5
15.5
5
10
M6
7.0
35
2000
1370
O43040.TM0601
O43040.TM0601
40
40
64
64
13.0
19.0
5
12
M6
8.5
67
4100
1800
O43040.TM0801
O43040.TM0801
40
40
64
64
13.0
19.0
5
12
M8
8.5
65
4100
1800
O43060.TM0801
O43060.TM0801
60
63
96
96
19.0
28.5
8
19
M8
14.0
220
2450
2650
O43060.TM1001
O43060.TM1001
60
63
96
96
19.0
28.5
8
19
M10
14.0
228
2450
2650
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
O452 - UNIVERSAL HINGE WITH THREADED INSERT TO MOUNT ANGULAR DOOR
Boteco
16.11.2021
O431 - FLAT HINGE WITH THREADED STUD
Boteco
16.11.2021
JCL-312 - Counter Sunk Mount Leaf
Reid Supply
20.01.2022
Hinges 130°/180° - Hinges 130°/180°
Rittal
20.07.2021
Hinges 1.62.12032 - Hinge 20 x 32
MayTec
30.09.2022
BK38.0501 - Hinges with a through bore, and a hang-out possibility (right)
Bäcker
04.08.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表