您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
português
English
QA認證資訊
目錄: Boteco
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Boteco
W600CIN - COMPLETE STAINLESS STEEL BALL SPRING SMOOTH PLUNGER WITHOUT COLLAR
Boteco
BALL PLUNGERS
Powered by
CAD模型選擇
{boteco/pressori/w600cin.prj},{NB=W600.IND05CIN},{SHA256=TcBAPw7VSG5NyH3UN6ebxkldtiCVrZHHvvhP8Kl/Ox8=},{INAME=w6002eind05cin},{NAME=w600.ind05cin},{NNCUSTOM=W600CIN},{NTCUSTOM=COMPLETE STAINLESS STEEL BALL SPRING SMOOTH PLUNGER WITHOUT COLLAR},{NBCUSTOM=W600.IND05CIN},{LINACUSTOM=W600.IND05CIN},{STEPFILE=W600.IND05CIN.step},{PNGFILE=W600CIN.png},{DWGFILE=W600CIN.dwg},{CODE=W600.IND05CIN},{MIS01=4},{MIS02=12},{MIS03=1.00},{MIS04=19},{MIS05=30},{MIS06=5},{MIS07=1.2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CODE
Art.
ⁿ/ₐ
MIS01
s
[mm]
MIS02
H
[mm]
MIS03
h1
[mm]
MIS04
N1 (Newton)
[N]
MIS05
N2 (Newton)
[N]
MIS06
d1 (+0,02-0,06)
[mm]
MIS07
Weight
[mm]
W600.IND03CIN
W600.IND03CIN
2
7
0.65
5
7
3
0.4
W600.IND04CIN
W600.IND04CIN
3
9
0.80
12
22
4
0.6
W600.IND05CIN
W600.IND05CIN
4
12
1.00
19
30
5
1.2
W600.IND06CIN
W600.IND06CIN
5
14
1.50
22
40
6
2.0
W600.IND08CIN
W600.IND08CIN
6
16
1.80
42
73
8
5.0
W600.IND10CIN
W600.IND10CIN
8
22
2.70
54
100
10
9.0
W600.IND12CIN
W600.IND12CIN
10
24
3.20
54
122
12
15.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
W605CIN - STAINLESS STEEL SMOOTH PRESSER WITH TIP IN STAINLESS STEEL
Boteco
17.11.2021
W610 - SMOOTH PRESSER WITH DOUBLE BRASS BALL
Boteco
17.11.2021
W605POM - STAINLESS STEEL SMOOTH PRESSER WITH TIP IN PLASTIC
Boteco
17.11.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表