您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
português
English
QA認證資訊
目錄: Boteco
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Boteco
W635CIN - FULL STAINLESS STEEL QUICK RELEASE DETENT PIN - WITH RING
Boteco
PLUNGERS
Powered by
CAD模型選擇
{boteco/spintori/w635cin.prj},{NB=W635015.HD10X25CIN},{SHA256=SgB4nH+vonqXiB+SJ1Dqge2tgVfvY3IDt0IaOSi0i2g=},{INAME=w6350152ehd10x25cin},{NAME=w635015.hd10x25cin},{NNCUSTOM=W635CIN},{NTCUSTOM=FULL STAINLESS STEEL QUICK RELEASE DETENT PIN - WITH RING},{NBCUSTOM=W635015.HD10X25CIN},{LINACUSTOM=W635015.HD10X25CIN},{STEPFILE=W635015.HD10X25CIN.step},{PNGFILE=W635CIN.png},{DWGFILE=W635CIN.dwg},{CODE=W635015.HD10X25CIN},{MIS01=15.5},{MIS02=13.5},{MIS03=12.00},{MIS04=24},{MIS05=15},{MIS06=8.9},{MIS07=33.0},{MIS08=23.0},{MIS09=47.0},{MIS10=10},{MIS11=25},{MIS12=28.0},{MIS13=60}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Art.
ⁿ/ₐ
MIS01
D
[mm]
MIS02
d
[mm]
MIS03
d2
[mm]
MIS04
A
[mm]
MIS05
E
[mm]
MIS06
h
[mm]
MIS07
h2
[mm]
MIS08
h3
[mm]
MIS09
h4
[mm]
MIS10
d1H9
[mm]
MIS11
Q(+0.6)
[mm]
MIS12
Weight
[gr]
MIS13
Sforzo di taglio a doppio taglio max. kN
[mm]
W635011.HD05X10CIN
W635011.HD05X10CIN
11.5
10.0
5.50
18
11
5.9
25.0
16.5
35.0
5
10
12.0
15
W635011.HD05X15CIN
W635011.HD05X15CIN
11.5
10.0
5.50
18
11
5.9
25.0
16.5
35.0
5
15
12.0
15
W635011.HD05X20CIN
W635011.HD05X20CIN
11.5
10.0
5.50
18
11
5.9
25.0
16.5
35.0
5
20
13.0
15
W635011.HD05X25CIN
W635011.HD05X25CIN
11.5
10.0
5.50
18
11
5.9
25.0
16.5
35.0
5
25
16.0
15
W635011.HD05X30CIN
W635011.HD05X30CIN
11.5
10.0
5.50
18
11
5.9
25.0
16.5
35.0
5
30
19.0
15
W635011.HD06X10CIN
W635011.HD06X10CIN
11.5
10.0
6.85
18
11
6.8
25.0
16.5
35.0
6
10
13.0
22
W635011.HD06X15CIN
W635011.HD06X15CIN
11.5
10.0
6.85
18
11
6.8
25.0
16.5
35.0
6
15
13.0
22
W635011.HD06X20CIN
W635011.HD06X20CIN
11.5
10.0
6.85
18
11
6.8
25.0
16.5
35.0
6
20
13.5
22
W635011.HD06X25CIN
W635011.HD06X25CIN
11.5
10.0
6.85
18
11
6.8
25.0
16.5
35.0
6
25
14.0
22
W635011.HD06X30CIN
W635011.HD06X30CIN
11.5
10.0
6.85
18
11
6.8
25.0
16.5
35.0
6
30
14.5
22
W635011.HD06X35CIN
W635011.HD06X35CIN
11.5
10.0
6.85
18
11
6.8
25.0
16.5
35.0
6
35
17.5
22
W635011.HD06X40CIN
W635011.HD06X40CIN
11.5
10.0
6.85
18
11
6.8
25.0
16.5
35.0
6
40
21.0
22
W635011.HD06X45CIN
W635011.HD06X45CIN
11.5
10.0
6.85
18
11
6.8
25.0
16.5
35.0
6
45
23.0
22
W635011.HD06X50CIN
W635011.HD06X50CIN
11.5
10.0
6.85
18
11
6.8
25.0
16.5
35.0
6
50
26.0
22
W635015.HD08X20CIN
W635015.HD08X20CIN
15.5
13.5
9.50
24
15
7.8
33.0
23.0
47.0
8
20
26.0
38
W635015.HD08X25CIN
W635015.HD08X25CIN
15.5
13.5
9.50
24
15
7.8
33.0
23.0
47.0
8
25
27.0
38
W635015.HD08X30CIN
W635015.HD08X30CIN
15.5
13.5
9.50
24
15
7.8
33.0
23.0
47.0
8
30
27.5
38
W635015.HD08X35CIN
W635015.HD08X35CIN
15.5
13.5
9.50
24
15
7.8
33.0
23.0
47.0
8
35
28.0
38
W635015.HD08X40CIN
W635015.HD08X40CIN
15.5
13.5
9.50
24
15
7.8
33.0
23.0
47.0
8
40
28.5
38
W635015.HD08X45CIN
W635015.HD08X45CIN
15.5
13.5
9.50
24
15
7.8
33.0
23.0
47.0
8
45
28.5
38
W635015.HD08X50CIN
W635015.HD08X50CIN
15.5
13.5
9.50
24
15
7.8
33.0
23.0
47.0
8
50
30.0
38
W635015.HD10X20CIN
W635015.HD10X20CIN
15.5
13.5
12.00
24
15
8.9
33.0
23.0
47.0
10
20
27.5
60
W635015.HD10X25CIN
W635015.HD10X25CIN
15.5
13.5
12.00
24
15
8.9
33.0
23.0
47.0
10
25
28.0
60
W635015.HD10X30CIN
W635015.HD10X30CIN
15.5
13.5
12.00
24
15
8.9
33.0
23.0
47.0
10
30
28.5
60
W635015.HD10X35CIN
W635015.HD10X35CIN
15.5
13.5
12.00
24
15
8.9
33.0
23.0
47.0
10
35
29.0
60
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 20211 - Ball lock pins self locking with elastic grip (HALDER EH 22370.)...
Bossard Catalog
26.01.2023
MAE-KSB-SS-RF - Socket Pins with Spring-Loaded Balls, Self Locking (Ball Lo...
MÄDLER
26.04.2024
K0776 - Locking pins with folding latch
KIPP USA
21.05.2024
K0790 - Ball lock pins stainless steel
KIPP
27.05.2024
K0790 - Ball lock pins, stainless steel with high shear strength
KIPP
27.05.2024
W815CIN - LEVER LOCKING STEEL INDEXING PLUNGER
Boteco
16.11.2021
W698 - QUICK RELEASE PLASTIC KNOB DETENT PIN
Boteco
16.11.2021
Positioning pins
DOCERAM
04.01.2022
01000345000 - Positioning pin, conical
SToxxparts
31.05.2022
EH 22380. - Ball Lock Pins, self-locking, with elastic grip, precipitation-...
Halder
22.12.2022
K0772 - Locking pins with axial lock
KIPP USA
21.05.2024
HTB-009 - Push Button Pins - Recessed Handle
Essentra Components
23.07.2014
Standard for locating pins
DOCERAM
04.01.2022
FPC3-05R - Detent Pins - Ring Handle without Shoulder
Essentra Components
22.07.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表