您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
한국어
中文
中文 (繁體)
中文 (繁體)
QA認證資訊
目錄: CKD
Created: 08.04.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
CKD
スイッチ無 MRL2-G(F)
CKD
空壓氣缸
無活塞桿型氣缸
磁力式超級無桿缸 MRL2
MRL2-G (F) - 简易导承型
Powered by
CAD模型選擇
{ckd_cn/cylinder/rodless_cylinder/mrl2_series/mrl2_g/mrl2_g_wo_asmtab.prj},{NB=MRL2-G-16-100 (0)},{TYPE=MRL2-G},{BORE=16},{PTT=},{CUS=},{STROKE=100},{OPT1=},{OPT2=},{POS=0},{INFOTEXT=Product Info },{LA=105},{LC=108.2},{A=76},{C=30},{D=32},{LB=93},{LD=64},{LE=5.5},{LF=9.5 spot face depth 5.4},{LG=M6 depth 12},{TB=28},{TD=64},{TE=M5 depth 8},{B=17.0},{E=22.5},{EE=M5 depth 4},{F=2.5},{G=52.5},{H=23.0},{J=15.5},{K=2},{M=6.0},{N=46.5},{P=18.0},{Q=38},{TA=55},{TC=74},{PPATH=mrl2_g_parts/mrl2_gw_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BORE
軟管內徑
[mm]
LA
[mm]
LC
[mm]
A
[mm]
C
[mm]
D
[mm]
LB
[mm]
LD
[mm]
LE
[mm]
LF
[mm]
LG
ⁿ/ₐ
TB
[mm]
TD
[mm]
TE
ⁿ/ₐ
B
[mm]
E
[mm]
EE
ⁿ/ₐ
F
[mm]
G
[mm]
H
[mm]
J
[mm]
K
[mm]
M
[mm]
N
[mm]
P
[mm]
Q
[mm]
TA
[mm]
TC
[mm]
MRL2-G-6-50
6
74
80.2
46
20
24
68
40
3.5
-
M4 depth 6
20
38
M3 depth 4.5
13.0
15.0
M5 depth 4
2.0
37.0
9.0
9.5
2
3.0
34.0
7.6
26
40
44
MRL2-G-10-50
10
83
86.2
64
24
26
74
54
4.5
8 spot face depth 4.4
M5 depth 10
20
55
M4 depth 6
14.0
19.5
M5 depth 4
2.0
41.5
5.5
11.5
2
4.5
37.0
12.0
34
40
62
MRL2-G-16-100
16
105
108.2
76
30
32
93
64
5.5
9.5 spot face depth 5.4
M6 depth 12
28
64
M5 depth 8
17.0
22.5
M5 depth 4
2.5
52.5
23.0
15.5
2
6.0
46.5
18.0
38
55
74
MRL2-G-20-200
20
131
134.2
90
36
38
119
77
6.9
11 spot face depth 6.5
M8 depth 12
44
78
M5 depth 8
20.0
25.5
M5 depth 4
3.0
65.5
28.0
17.0
2
6.0
59.5
23.0
46
74
88
MRL2-G-25-200
25
136
136.0
108
45
48
122
90
6.9
11 spot face depth 6.5
M8 depth 12
40
90
M6 depth 9
25.5
30.0
Rc1/8
3.0
68.0
29.0
20.0
3
7.0
61.0
28.0
50
70
101
MRL2-G-32-200
32
144
144.0
126
53
56
130
108
6.9
11 spot face depth 6.5
M8 depth 12
40
104
M6 depth 9
29.5
30.0
Rc1/8
3.0
72.0
37.0
20.0
3
7.0
65.0
35.0
60
78
119
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
スイッチ付 MRL2-G(F)
CKD
13.07.2023
スイッチ無 MRL2-W(F)
CKD
13.07.2023
USSD Mounting bracket axial foot (LB) - Mounting bracket axial foot (LB)
CKD
30.05.2024
JSC4 Eye bracket (B1) - JSC4 Series common accessory
CKD
13.07.2023
JSC4 Pin (P) - JSC4 Series common accessory
CKD
13.07.2023
AQG17008 - 1/2 Hose Barb Aseptiquik G Connector with Blue Pull Tabs
CPC – Colder Products
07.12.2021
PS1700412, PSD1700412, PS1700612, PSD1700612 - In-Line - Hose Barb
CPC – Colder Products
05.11.2021
95800, 95801 - Acetal - Thread-on - 38mm, Valved
CPC – Colder Products
07.12.2021
DPC22004, DPC22006 - DPC Series
CPC – Colder Products
10.06.2016
PTC2202096 - ABS - Hose Barb
CPC – Colder Products
20.12.2019
無開關 SRL3-G
CKD
13.07.2023
MPU171239, MPU171639 - In-Line - Hose Barb
CPC – Colder Products
24.01.2023
DPC17004, DPC17006 - DPC Series
CPC – Colder Products
10.06.2016
JSC4 Clevis bracket (B2) - JSC4 Series common accessory
CKD
13.07.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表