您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: CMB Cilindri
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CMB Cilindri
ISO 8133/DIN 24555 - Rod eye with spherical bearing
CMB Cilindri
Accessories
Powered by
CAD模型選擇
{cmbcilindri/accessori/din_24555_asmtab.prj},{NB=0205003000030(0)},{ANG=0},{MM=28},{KK=M20x1.5},{NDMKK=20.000},{PKK=1.50},{EN=22 (-0/-0.12)},{ENX=22},{EU=19},{CE=30 (-0/-0.010)},{CEX=22},{EF=40.0},{N=36},{DX=80},{CF=85},{AK=120.5},{AX=29},{CODICE=0205003000030},{S=9},{SWSC=4.0},{RSC=4.250},{HSC=5.000},{R1SC=0.500},{H1SC=2.500},{PPATH=din_24555_asmtpl.prj},{PESO=1.30}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
MM
Stelo
[mm]
KK
(Metric)
ⁿ/ₐ
EN
[mm]
EU
[mm]
CE
Ø
[mm]
EF
max
[mm]
N
max
[mm]
DX
[mm]
CF
js13
[mm]
AK
[mm]
AX
min
[mm]
CODICE
Code
ⁿ/ₐ
PESO
Weight
[kg]
0205003000012
12
M10x1.25
10 (-0/-0.12)
8
12 (-0/-0.008)
20.0
17
40
42
62.0
15
0205003000012
0.15
0205003000016
14
M12x1.25
14 (-0/-0.12)
11
16 (-0/-0.008)
22.5
21
45
48
70.5
17
0205003000016
0.25
0205003000020
18
M14x1.5
16 (-0/-0.12)
13
20 (-0/-0.010)
27.5
25
55
58
85.5
19
0205003000020
0.43
0205003000025
22
M16x1.5
20 (-0/-0.12)
17
25 (-0/-0.010)
32.5
30
62
68
100.5
23
0205003000025
0.73
0205003000030
28
M20x1.5
22 (-0/-0.12)
19
30 (-0/-0.010)
40.0
36
80
85
120.5
29
0205003000030
1.30
0205003000040
36
M27x2
28 (-0/-0.12)
23
40 (-0/-0.012)
50.0
45
90
105
155.0
37
0205003000040
2.30
0205003000050
45
M33x2
35 (-0/-0.15)
30
50 (-0/-0.012)
62.5
55
105
130
192.5
46
0205003000050
4.40
0205003000060
56
M42x2
44 (-0/-0.15)
38
60 (-0/-0.015)
80.0
68
134
150
230.0
57
0205003000060
8.40
0205003000080
70
M48x2
55 (-0/-0.15)
47
80 (-0/-0.015)
102.5
78
156
185
287.5
64
0205003000080
15.60
0205003000100
90
M64x3
70 (-0/-0.20)
57
100 (-0/-0.020)
120.0
100
190
240
360.0
86
0205003000100
28.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Type 13 - Double rod front flange
CMB Cilindri
19.10.2021
ISO 6982/DIN 24338 - Rod eye with spherical bearing
CMB Cilindri
19.10.2021
DIN 24556/24554 - Male hinge support with spherical bearing
CMB Cilindri
19.10.2021
Type 08 - Rear spherical bearing
CMB Cilindri
19.10.2021
Rod eye with spherical bearing
CMB Cilindri
19.10.2021
ISO 8132 - Rod end accessory
CMB Cilindri
19.10.2021
ISO 8132 - Trunnion mounting block
CMB Cilindri
19.10.2021
ISO 8132 - Vertical female counterhinge (ISO 8132)
CMB Cilindri
19.10.2021
Torsion Springs with 180° pins - Stainless steel wire to UNI EN 10270.3 - N...
DIM
26.09.2017
Torsion Springs with 180° pins - Stainless steel wire to UNI EN 10270.3 - N...
DIM
26.09.2017
Connector
CMB Cilindri
19.10.2021
Type 04 - Head trunnion
CMB Cilindri
19.10.2021
ISO 6981/DIN 24337 - Rod eye with plain bearing
CMB Cilindri
19.10.2021
Rod eye with spherical bearing - ISO 8133/DIN 24555
Mecanizados Alcoy
15.05.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表