您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
GHG 522 mit Trennschalter - Wall socket for industrial application, 32 A, with disconnector
Cooper Crouse-Hinds EU
Electrical Connectivity
Electrical Connectivity industrial use
Powered by
CAD模型選擇
{coopercrousehinds_eu/c_electrical_connectivity/c_2_el_connectivity_indus/wandsteckdose_32a_522_asmtab.prj},{NB=GHG5224407R0001_(1)},{IDNR=GHG 522 4407 R0001},{NBALG=GHG5224407R0001},{LOD=1},{AUS=1},{NT=Wandsteckdose für Industrieanwendungen, 32 A, mit Trennschalter},{POL=4-pole},{T4=-20 °C up to 40 °C},{T5=690 V AC},{T6=32 A},{T7=Ue 500 V / Ie 20 A},{T10=IP66},{T11=1 x M40 cable gland, 1 threaded plug},{T12=2 x 4 - 10 mm²},{T13=glass-fibre reinforced polyester},{T14=2.15},{T16=480-500 V, 7 h, 1 x M40 cable gland, 1 threaded plug},{VERS=2},{PPATH=c_2_2_plugs_sockets/c_2_2_1/assemblies/c_2_2_1_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
NT
Description
ⁿ/ₐ
POL
Pole Configuration
ⁿ/ₐ
T4
Permissible ambient temperature
ⁿ/ₐ
T5
Rated voltage
ⁿ/ₐ
T6
Rated current
ⁿ/ₐ
T7
Rated making / Rated breaking capacity AC3 accd. EN 60947-3
ⁿ/ₐ
T10
Degree of protection accd. to EN 60529
ⁿ/ₐ
T11
No. cable glands/ thread
ⁿ/ₐ
T12
Connecting terminals
ⁿ/ₐ
T13
Enclosure material
ⁿ/ₐ
T14
Weight
[kg]
T16
Product description
ⁿ/ₐ
GHG5224405R0001
GHG 522 4405 R0001
Wall socket for industria...
4-pole
-20 °C up to 40 °C
690 V AC
32 A
Ue 500 V / Ie 20 A
IP66
1 x M40 cable gland, 1 x ...
2 x 4 - 10 mm²
glass-fibre reinforced po...
2.15
600-690 V, 5 h, 1 x M40 c...
GHG5224406R0001
GHG 522 4406 R0001
Wall socket for industria...
4-pole
-20 °C up to 40 °C
690 V AC
32 A
Ue 500 V / Ie 20 A
IP66
1 x M40 cable gland, 1 th...
2 x 4 - 10 mm²
glass-fibre reinforced po...
2.15
380-415 V, 6 h, 1 x M40 c...
GHG5224407R0001
GHG 522 4407 R0001
Wall socket for industria...
4-pole
-20 °C up to 40 °C
690 V AC
32 A
Ue 500 V / Ie 20 A
IP66
1 x M40 cable gland, 1 th...
2 x 4 - 10 mm²
glass-fibre reinforced po...
2.15
480-500 V, 7 h, 1 x M40 c...
GHG5224409R0001
GHG 522 4409 R0001
Wall socket for industria...
4-pole
-20 °C up to 40 °C
690 V AC
32 A
Ue 500 V / Ie 20 A
IP66
1 x M40 cable gland, 1 th...
2 x 4 - 10 mm²
glass-fibre reinforced po...
2.15
200-250 V, 9 h, 1 x M40 c...
GHG5224506R0001
GHG 522 4506 R0001
Wall socket for industria...
5-pole
-20 °C up to 40 °C
500 V AC
32 A
Ue 500 V / Ie 63 A
IP66
1 x M40 cable gland, 1 th...
2 x 4 - 10 mm²
glass-fibre reinforced po...
2.25
346-415 V, 6 h, 1 x M40 c...
GHG5222506R0001
GHG 522 2506 R0001
Wall socket for industria...
5-pole
-20 °C up to 40 °C
500 V AC
32 A
Ue 500 V / Ie 32 A
IP66
4 x M32 polyamid thread
1 x 4 - 10 mm²
glass-fibre reinforced po...
1.10
346-415 V, 6 h, 4 x M32 p...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表