您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
English
Fitting - Complete fitting SMS
Definox
Fitting
Union
Union (SMS)
Complete fitting SMS
Powered by
CAD模型選擇
{definox/raccords/a20visser/a20visser2028sms29/raccord20complet20sms/raccords.prj},{NB=7421701},{PREVIEW=../../../../_pool_/15/71/raccord_complet_sms.png},{REF=7421701},{DESC=Raccord complet SMS, SMS 104},{V=Raccord complet},{NORM=SMS},{DIAM=SMS 104},{MATB=1.4404},{MATS=EPDM},{DEFAULTSORTATTR=31367}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
REF
Reference
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
V
Valve
ⁿ/ₐ
NORM
Standard
ⁿ/ₐ
DIAM
Diameter
ⁿ/ₐ
MATB
Body material
ⁿ/ₐ
MATS
Seal material
ⁿ/ₐ
7420101
7420101
Complete fitting SMS, SMS...
Complete fitting
SMS
SMS 25
1.4404
EPDM
7420401
7420401
Complete fitting SMS, SMS...
Complete fitting
SMS
SMS 38
1.4404
EPDM
7420801
7420801
Complete fitting SMS, SMS...
Complete fitting
SMS
SMS 51
1.4404
EPDM
7421101
7421101
Complete fitting SMS, SMS...
Complete fitting
SMS
SMS 63
1.4404
EPDM
7421401
7421401
Complete fitting SMS, SMS...
Complete fitting
SMS
SMS 76
1.4404
EPDM
7421701
7421701
Complete fitting SMS, SMS...
Complete fitting
SMS
SMS 104
1.4404
EPDM
7420105
7420105
Complete fitting SMS, SMS...
Complete fitting
SMS
SMS 25
1.4404
FKM
7420405
7420405
Complete fitting SMS, SMS...
Complete fitting
SMS
SMS 38
1.4404
FKM
7420805
7420805
Complete fitting SMS, SMS...
Complete fitting
SMS
SMS 51
1.4404
FKM
7421105
7421105
Complete fitting SMS, SMS...
Complete fitting
SMS
SMS 63
1.4404
FKM
7421405
7421405
Complete fitting SMS, SMS...
Complete fitting
SMS
SMS 76
1.4404
FKM
7421705
7421705
Complete fitting SMS, SMS...
Complete fitting
SMS
SMS 104
1.4404
FKM
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表