您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Dirak
Created: 25.05.2009
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dirak
4-340DST - DST Hinge Pr01 180°
Dirak
DIRAK-SNAP-Technology
Powered by
CAD模型選擇
{dirak/dsnapline/4_340dst_asmtab.prj},{NB=417-9106.00-00030(2.70)},{BESTNR=417-9106.00-00030},{S=2.7},{S1=[2.7:3.2]},{W=0},{AUS=mit losem Stift},{PPATH=scharniere/assemblies/4_340sl_asmtpl.prj},{INFO=Product page DIRAK.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BESTNR
Order number
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
417-9106.00-00015
417-9106.00-00015
with loose pin
417-9106.00-00020
417-9106.00-00020
with loose pin
417-9106.00-00025
417-9106.00-00025
with loose pin
417-9106.00-00030
417-9106.00-00030
with loose pin
417-9109.00-00015
417-9109.00-00015
with fixed pin
417-9109.00-00020
417-9109.00-00020
with fixed pin
417-9109.00-00025
417-9109.00-00025
with fixed pin
417-9109.00-00030
417-9109.00-00030
with fixed pin
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
4-345 - Hinge Pr01/04 180°, for nested or surface mounted door
Dirak
15.12.2023
4-340 - Hinge, with PA bushings
Dirak
15.12.2023
GAHS - Small knob - handle for plate
SRD-FA
04.04.2023
1-102 - Cams
Dirak
15.12.2023
4-330 - Hinge, with PA bushings
Dirak
15.12.2023
4-330DST - DST Hinge Pr01 180°
Dirak
15.12.2023
1-262 - Cams
Dirak
15.12.2023
4-161 - 180° Hinge, 180° also with adjacent cabinets, closed cutout., Doorb...
Dirak
15.12.2023
4-161DST - DST Hinge Pr05 180°
Dirak
15.12.2023
4-152 - 180° Hinge, for single cabinets, closed cut-out
Dirak
15.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表