您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Grip Tight Four-Bolt Flange Inch Bore - GT Normal Duty 4 Bolt Flange Bearings
Dodge
Mounted Bearings
Ball Bearings
Standard
Adapter Mount (Grip Tight)
Powered by
CAD模型選擇
{dodge/mounted_bearings/ball_bearings/standard/adapter_mount_grip_tight/f4b_gi_asmtab.prj},{NB=129647},{SERIES=207},{SS=1-3/8},{BOD=2.8346},{PN=129647},{DESCRIPTION=F4B-GT-106},{LUBE=},{WEIGHT=4.4},{A=1-5/8},{A1=1.6250},{B=4-3/4},{B1=4.750},{C=1-49/64},{C1=1.766},{D=3-5/8},{D1=3.625},{F=1/2},{F1=0.500},{H=9/16},{H1=0.563},{J=17/32},{J1=0.531},{L=2-19/64},{L1=2.297},{N=2-7/16},{N1=2.438},{Z=1-3/4},{Z1=1.750},{INFO=Infotext},{PPATH=f4b_gi_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
F
Bolt Diameter
[Inch]
H
[Inch]
J
[Inch]
L
[Inch]
N
[Inch]
Z
[Inch]
129637
203
1/2
129637
F4B-GT-008
1-11/32
3
1-15/32
2-1/8
3/8
7/16
39/64
1-13/32
1-11/16
1-29/64
129638
203
5/8
129638
F4B-GT-010
1-11/32
3
1-15/32
2-1/8
3/8
7/16
39/64
1-13/32
1-11/16
1-29/64
129639
204
3/4
129639
F4B-GT-012
1-15/32
3-3/8
1-39/64
2-1/2
3/8
7/16
5/8
1-1/2
1-15/16
1-39/64
129640
205
7/8
129640
F4B-GT-014
1-29/64
3-3/4
1-35/64
2-3/4
7/16
1/2
19/32
1-51/64
2-1/16
1-35/64
129641
205
15/16
129641
F4B-GT-015
1-29/64
3-3/4
1-35/64
2-3/4
7/16
1/2
19/32
1-51/64
2-1/16
1-35/64
129642
205
1
129642
F4B-GT-100
1-29/64
3-3/4
1-35/64
2-3/4
7/16
1/2
19/32
1-51/64
2-1/16
1-35/64
129643
206
1-1/8
129643
F4B-GT-102
1-39/64
4-1/4
1-45/64
3-1/4
7/16
1/2
19/32
2
2-3/16
1-21/32
129644
206
1-3/16
129644
F4B-GT-103
1-39/64
4-1/4
1-45/64
3-1/4
7/16
1/2
19/32
2
2-3/16
1-21/32
129645
206
1-1/4
129645
F4B-GT-104S
1-39/64
4-1/4
1-45/64
3-1/4
7/16
1/2
19/32
2
2-3/16
1-21/32
129646
207
1-1/4
129646
F4B-GT-104
1-5/8
4-3/4
1-49/64
3-5/8
1/2
9/16
17/32
2-19/64
2-7/16
1-3/4
129647
207
1-3/8
129647
F4B-GT-106
1-5/8
4-3/4
1-49/64
3-5/8
1/2
9/16
17/32
2-19/64
2-7/16
1-3/4
129648
207
1-7/16
129648
F4B-GT-107
1-5/8
4-3/4
1-49/64
3-5/8
1/2
9/16
17/32
2-19/64
2-7/16
1-3/4
129649
208
1-1/2
129649
F4B-GT-108
1-27/32
5-1/8
1-31/32
4
1/2
9/16
37/64
2-1/2
2-3/8
1-59/64
129650
209
1-5/8
129650
F4B-GT-110
1-27/32
5-3/8
2
4-1/8
1/2
5/8
9/16
2-43/64
2-3/4
1-31/32
129651
209
1-11/16
129651
F4B-GT-111
1-27/32
5-3/8
2
4-1/8
1/2
5/8
9/16
2-43/64
2-3/4
1-31/32
129652
209
1-3/4
129652
F4B-GT-112
1-27/32
5-3/8
2
4-1/8
1/2
5/8
9/16
2-43/64
2-3/4
1-31/32
129653
210
1-15/16
129653
F4B-GT-115
1-55/64
5-5/8
2-3/64
4-3/8
1/2
5/8
17/32
2-15/16
2-7/8
2
129654
210
2
129654
F4B-GT-200
1-55/64
5-5/8
2-3/64
4-3/8
1/2
5/8
17/32
2-15/16
2-7/8
2
129655
211
2-3/16
129655
F4B-GT-203
1-59/64
6-1/2
2-9/64
5-1/8
5/8
11/16
33/64
3-1/4
3-1/4
2-7/64
129656
212
2-7/16
129656
F4B-GT-207
2-7/64
6-7/8
2-5/16
5-5/8
5/8
11/16
9/16
3-1/2
3-1/2
2-9/32
129657
214
2-11/16
129657
F4B-GT-211
2-25/64
7-3/8
2-53/64
5-7/8
5/8
11/16
19/32
3-13/16
3-11/16
2-25/32
129658
215
2-15/16
129658
F4B-GT-215
2-9/16
7-3/4
3-3/32
6
3/4
1
51/64
4-1/4
3-7/8
3-3/64
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表