您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Gate valves type 4004 SM/SM
Düker
Flow Control
1. Gate Valves
Type 4004
Powered by
CAD模型選擇
{dueker/flow_control/1_gate_valves/type_4004/4004_sm_sm.prj},{NB=ASC4408SM--16WEMEEG17R5E2167DW(400)},{DN=80},{ETE=114},{UH=16},{G=18.9},{H1=270.00},{H2=73.00},{H3=107.00},{H5=168.00},{H6=33.50},{H7=119.00},{H8=20.00},{H9=12.00},{H10=45.50},{H11=14.50},{H12=14.50},{H13=34.00},{H14=10.00},{H15=24.00},{B1=80.0},{B2=96.3},{B3=75.4},{B4=150.8},{B5=174.0},{B6=184.0},{B7=7.0},{B8=17},{B9=140.0},{B10=150.0},{B11=27.0},{B12=75.0},{B13=124.2},{B14=45.10},{B15=42.50},{B16=87.0},{B17=138.00},{B18=188.40},{B19=11.00},{B18X=0.0},{B19X=0.0},{D1=81.0},{D2=80.0},{D3=22.0},{D4=6.0},{D5=8},{W1=15.0},{W2=13.0},{W3=2.86},{R1=40.0},{R2=42.0},{R3=47.0},{R4=41.0},{R5=205.00},{R6=200.00},{R7=35.00},{R8=0.00},{R9=0.00},{D5X=10},{MED=W},{BE=EME},{SP=1.4021},{LOG=400}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ARCO
Article-Code
ⁿ/ₐ
DN
Size sleeve
ⁿ/ₐ
PFA
ⁿ/ₐ
ETE
Edge-to-edge according to EN558 – R13
[mm]
AFB
Connection for actuation
ⁿ/ₐ
S
Closing direction
ⁿ/ₐ
UH
Revolutions per stroke
ⁿ/ₐ
GW
Housing material
ⁿ/ₐ
WA
Closing body material
ⁿ/ₐ
WSV
Material spindle nut/lock nut
ⁿ/ₐ
PRU
Test
ⁿ/ₐ
ZU
Permit
ⁿ/ₐ
NORM
Norm
ⁿ/ₐ
Gate valves type 4004 DN ...
ASC4404SM--16WEMEEG14R5E2...
40
PFA 16
106
Spindle square 14 mm
right
11
Ductile cast iron
Sealing wedge EPDM
CW710R
Factory testing
DVGW
EN1171 / 1074
Gate valves type 4004 DN ...
ASC4405SM--16WEMEEG14R5E2...
50
PFA 16
108
Spindle square 14 mm
right
15
Ductile cast iron
Sealing wedge EPDM
CW710R
Factory testing
DVGW
EN1171 / 1074
Gate valves type 4004 DN ...
ASC4408SM--16WEMEEG17R5E2...
80
PFA 16
114
Spindle square 17 mm
right
16
Ductile cast iron
Sealing wedge EPDM
CW602N / CW710R
Factory testing
DVGW
EN1171 / 1074
Gate valves type 4004 DN ...
ASC4410SM--16WEMEEG19R5E2...
100
PFA 16
127
Spindle square 19 mm
right
20
Ductile cast iron
Sealing wedge EPDM
CW602N / CW710R
Factory testing
DVGW
EN1171 / 1074
Gate valves type 4004 DN ...
ASC4412SM--16WEMEEG19R5E2...
125
PFA 16
140
Spindle square 19 mm
right
25
Ductile cast iron
Sealing wedge EPDM
CW602N / CW710R
Factory testing
DVGW
EN1171 / 1074
Gate valves type 4004 DN ...
ASC4415SM--16WEMEEG19R5E2...
150
PFA 16
140
Spindle square 19 mm
right
31
Ductile cast iron
Sealing wedge EPDM
CW602N / CW710R
Factory testing
DVGW
EN1171 / 1074
Gate valves type 4004 DN ...
ASC4420SM--16WEMEEG24R5E2...
200
PFA 16
152
Spindle square 24 mm
right
34
Ductile cast iron
Sealing wedge EPDM
CW602N / CW710R
Factory testing
DVGW
EN1171 / 1074
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表