您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
RE.F5-H - Mould-on polyurethane wheels with steel sheet bracket for medium-heavy loads
Elesa+Ganter
脚轮和滚轮
RE.F5-H
Powered by
CAD模型選擇
{elesa_ganter/castors_and_wheels/re_f5_h/re_f5_h_asmtab.prj},{NB=Mould-on polyurethane wheels with steel sheet bracket for medium-heavy loads RE.F5-125-SSL-H},{PARTNUMBER=451701},{DESCRIPTION=RE.F5-125-SSL-H},{DIM01=125},{DIM02=35},{DIM03=161},{DIM04=100},{DIM05=85},{DIM06=9},{DIM07=75},{DIM08=45},{DIM09=80},{DIM10=60},{DIM11=48},{DIM12=-},{DIM13=2800},{DIM14=3500},{WEIGHT=1390},{VERS=3},{VER=3},{PPATH=assemblies/re_f5_h_asmtpl.prj},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
D
[mm]
DIM02
l3
[mm]
DIM03
H
[mm]
DIM04
B
[mm]
DIM05
l
[mm]
DIM06
S
[mm]
DIM07
b1
[mm]
DIM08
l1
[mm]
DIM09
b2
[mm]
DIM10
l2
[mm]
DIM11
b3
[mm]
DIM12
R
[mm]
DIM13
[N]
DIM14
[N]
WEIGHT
重量
[g]
Mould-on polyurethane whe...
451801
RE.F5-125-PSL-H
125
35
161
100
85
9
75
45
80
60
-
-
2800
3500
970
Mould-on polyurethane whe...
451806
RE.F5-150-PSL-H
150
40
200
140
114
11
105
73
105
85
-
-
3300
6000
2190
Mould-on polyurethane whe...
451811
RE.F5-200-PSL-H
200
50
250
140
114
11
105
73
105
85
-
-
3600
7500
2480
Mould-on polyurethane whe...
451701
RE.F5-125-SSL-H
125
35
161
100
85
9
75
45
80
60
48
-
2800
3500
1390
Mould-on polyurethane whe...
451706
RE.F5-150-SSL-H
150
40
200
140
110
11
105
73
105
87
70
-
3300
6000
3180
Mould-on polyurethane whe...
451711
RE.F5-200-SSL-H
200
50
250
140
110
11
105
73
105
87
70
-
3600
7500
3940
Mould-on polyurethane whe...
451751
RE.F5-125-SSF-H
125
35
161
100
85
9
75
45
80
60
48
120
2800
3500
1540
Mould-on polyurethane whe...
451756
RE.F5-150-SSF-H
150
40
200
140
110
11
105
73
105
87
70
146
3300
6000
3750
Mould-on polyurethane whe...
451761
RE.F5-200-SSF-H
200
50
250
140
110
11
105
73
105
87
70
146
3600
7500
4510
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表