您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
QA認證資訊
目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 62603 - Ecrou bas Hexagonal Hm - DIN 439 - Inox A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Ecrous
a2
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/ecrous/a2/62603.prj},{NB=emile_maurin_6260314},{REF=6260314},{MAT=Acier inoxydable A2},{NENN=M 14},{D=14.0},{D1=11.834},{P=2.000},{M=7.0},{S=22.0},{S1=21.0},{IDNR=},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
M
Overall hight
[mm]
S
Across-flats-dimension
[mm]
S1
(sur demande)
[mm]
Emile Maurin 626032
626032
Acier inoxydable A2
2.0
1.2
4.0
4.0
Emile Maurin 626032,5
626032,5
Acier inoxydable A2
2.5
1.6
5.0
5.0
Emile Maurin 626033
626033
Acier inoxydable A2
3.0
1.8
5.5
5.5
Emile Maurin 626034
626034
Acier inoxydable A2
4.0
2.2
7.0
7.0
Emile Maurin 626035
626035
Acier inoxydable A2
5.0
2.7
8.0
8.0
Emile Maurin 626036
626036
Acier inoxydable A2
6.0
3.2
10.0
10.0
Emile Maurin 626038
626038
Acier inoxydable A2
8.0
4.0
13.0
13.0
Emile Maurin 6260310
6260310
Acier inoxydable A2
10.0
5.0
17.0
16.0
Emile Maurin 6260312
6260312
Acier inoxydable A2
12.0
6.0
19.0
18.0
Emile Maurin 6260314
6260314
Acier inoxydable A2
14.0
7.0
22.0
21.0
Emile Maurin 6260316
6260316
Acier inoxydable A2
16.0
8.0
24.0
24.0
Emile Maurin 6260318
6260318
Acier inoxydable A2
18.0
9.0
27.0
27.0
Emile Maurin 6260320
6260320
Acier inoxydable A2
20.0
10.0
30.0
30.0
Emile Maurin 6260322
6260322
Acier inoxydable A2
22.0
11.0
32.0
34.0
Emile Maurin 6260324
6260324
Acier inoxydable A2
24.0
12.0
36.0
36.0
Emile Maurin 6260327
6260327
Acier inoxydable A2
27.0
13.5
41.0
41.0
Emile Maurin 6260330
6260330
Acier inoxydable A2
30.0
15.0
46.0
46.0
Emile Maurin 6260333
6260333
Acier inoxydable A2
33.0
16.5
50.0
50.0
Emile Maurin 6260336
6260336
Acier inoxydable A2
36.0
18.0
55.0
55.0
Emile Maurin 6260339
6260339
Acier inoxydable A2
39.0
19.5
60.0
60.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 62634 - Hexagon thin cap nut low type DIN 917 - Stainless steel A...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62513 - Serrated lock washer A type external teeth DIN 6798 A - S...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62501 - Plain washer normal type NFE 25514 - Stainless steel A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62202 - Hexagon socket button head cap screw - ISO 7380 - Stainle...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64603 - Low Hexagon nut DIN 439 - Stainless steel A4
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62214 - Countersunk raised head machine screw cross recess Pozidr...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
26.07.2023
Reference 74970 - HEICO LOCK® double serrated bounded washer with slope eff...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62601 - Hexagon nut DIN 934 - Stainless steel A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62505 - Plain washer large type NFE 25514 - Stainless steel A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64203 - Hexagon socket countersunk head screw - DIN 7991 - Stainl...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62201 - Hexagon socket head cap screw - DIN 912 - Stainless steel...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62642 - Prevalling torque type lubrificated Hexagon nut plastic i...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64650 - Threaded rod thread 1 meter - DIN 976-2 - Stainless steel...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64201 - Hexagon socket head cap screw - ISO 4762 - DIN 912 - Stai...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表