您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
QA認證資訊
目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modèle 70701 - Rondelle plate extra large LL - NFE 25513 - Acier 100 HV Zn
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Rondelle
Rondelles plates
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/rondelles/plates/70701.prj},{NB=emile_maurin_70701LL10},{REF=70701LL10},{MAT=Acier zingué},{IDNR=},{D=10},{D1=10.5},{S=2.0},{D2=36},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Nominal diameter
[mm]
D1
Inside diameter
[mm]
S
Thickness
[mm]
D2
Outer diameter
[mm]
Emile Maurin 70701LL3
70701LL3
Acier zingué
3
3.2
0.8
14
Emile Maurin 70701LL4
70701LL4
Acier zingué
4
4.3
0.8
16
Emile Maurin 70701LL5
70701LL5
Acier zingué
5
5.3
1.0
20
Emile Maurin 70701LL6
70701LL6
Acier zingué
6
6.4
1.2
24
Emile Maurin 70701LL7
70701LL7
Acier zingué
7
7.4
1.5
27
Emile Maurin 70701LL8
70701LL8
Acier zingué
8
8.4
1.5
30
Emile Maurin 70701LL10
70701LL10
Acier zingué
10
10.5
2.0
36
Emile Maurin 70701LL12
70701LL12
Acier zingué
12
13.0
2.5
40
Emile Maurin 70701LL14
70701LL14
Acier zingué
14
15.0
2.5
45
Emile Maurin 70701LL16
70701LL16
Acier zingué
16
17.0
3.0
50
Emile Maurin 70701LL18
70701LL18
Acier zingué
18
19.0
3.0
55
Emile Maurin 70701LL20
70701LL20
Acier zingué
20
21.0
3.0
60
Emile Maurin 70701LL22
70701LL22
Acier zingué
22
23.0
3.0
69
Emile Maurin 70701LL24
70701LL24
Acier zingué
24
25.0
4.0
70
Emile Maurin 70701LL27
70701LL27
Acier zingué
27
28.0
4.0
75
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 62519 - Machned cup washer NFE 27619 - Stainless steel A1
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62501 - Plain washer normal type NFE 25514 - Stainless steel A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 43801 - Prevalling torque type Hexagon nut plastic insert DIN 985...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 70601 - Plain washer large type NFE 25513 100 HV - Zinc plated
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 22011 - Hexagon nut - ISO 4032 8 class - Zinc plated
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Model 70501 - Plain washer normal type NFE 25513 100 HV - Zinc plated
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Reference 12506 - Low hexagon nut - ISO 4035 04 class - Zinc plated 200 HSS...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 23200 - Hexagon socket head cap screw - ISO 4762 - DIN 912 8.8cla...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Modèle 73600 - Plain conical spring washer - NFEN 25510
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 23201 - Hexagon socket head cap screw - ISO 4762 - DIN 912 8.8cla...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 20211 - Hexagon head screw full thread - ISO 4017 - 8.8 class - Z...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 72031 - Rondelle à denture extérieure chevauchante AZ - DIN 6798 ...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 70700 - Plain washer extra large type NFE 25513 100 HV - Plain
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Modèle 216507 - Extra large plain stamped washer - Type "LL" - Stainless st...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表