您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
Model 62608 - Pal self locking counter nut DIN 7967 - Stainless steel A2
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Stainless steel fasteners
nut
Stainless steel A2
Powered by
CAD模型選擇
{emile_maurin_fix_infra/fix_inox/ecrou/inox_a2/62608.prj},{NB=emile_maurin_fix_infra_6260810_400},{DES=Ecrou Pal hexagonal},{NORME1=DIN 7967},{NORME2=-},{MATIERE=Inox A2},{REVETEMENT=-},{CERTIFICATION=-},{MARQUE=-},{REF=6260810},{LODLEVEL=400},{IDNR=},{GEW=M10},{D=10},{D1=0.000},{P=0.000},{E=19.600},{M=4.000},{S=17.000},{T=0.500},{U=4.000},{V=12.000},{KG=1.400},{N=6.000},{D2=8.600},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
DES
[mm]
NORME1
Long description
ⁿ/ₐ
NORME2
Standard 1
ⁿ/ₐ
MATIERE
Material
ⁿ/ₐ
REVETEMENT
Coating
ⁿ/ₐ
CERTIFICATION
Certification / Accreditation
ⁿ/ₐ
MARQUE
Marque
ⁿ/ₐ
REF
Reference
ⁿ/ₐ
D
Screw nominal diameter
ⁿ/ₐ
M
Overall hight
[mm]
S
Schluesselweite
[mm]
emile_maurin_626084
Ecrou Pal hexagonal
DIN 7967
-
Inox A2
-
-
-
626084
4
2.500
7.000
emile_maurin_626085
Ecrou Pal hexagonal
DIN 7967
-
Inox A2
-
-
-
626085
5
2.500
8.000
emile_maurin_626086
Ecrou Pal hexagonal
DIN 7967
-
Inox A2
-
-
-
626086
6
3.000
10.000
emile_maurin_626088
Ecrou Pal hexagonal
DIN 7967
-
Inox A2
-
-
-
626088
8
3.500
13.000
emile_maurin_6260810
Ecrou Pal hexagonal
DIN 7967
-
Inox A2
-
-
-
6260810
10
4.000
17.000
emile_maurin_6260812
Ecrou Pal hexagonal
DIN 7967
-
Inox A2
-
-
-
6260812
12
4.500
19.000
emile_maurin_6260814
Ecrou Pal hexagonal
DIN 7967
-
Inox A2
-
-
-
6260814
14
5.000
22.000
emile_maurin_6260816
Ecrou Pal hexagonal
DIN 7967
-
Inox A2
-
-
-
6260816
16
5.000
24.000
emile_maurin_6260820
Ecrou Pal hexagonal
DIN 7967
-
Inox A2
-
-
-
6260820
20
6.000
30.000
emile_maurin_6260824
Ecrou Pal hexagonal
DIN 7967
-
Inox A2
-
-
-
6260824
24
7.000
36.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 7967 - Slotted screw insert
Fabory
13.02.2023
Reference 64603 - Low Hexagon nut DIN 439 - Stainless steel A4
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
DIN 7967 - Stainless steel A2
Böllhoff
26.10.2021
BN 1964 - Self-locking counter nuts (Palnut®; DIN 7967), spring steel, blac...
Bossard Catalog
31.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表