您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
italiano
English
QA認證資訊
目錄: ENS
Created: 09.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ENS
BEAC - Demountable conical bush DIN 9825 / ISO 9182-4
ENS
ISO Guide elements for Die Sets
Powered by
CAD模型選擇
{ens/iso/beac.prj},{NB=BEAC3860},{CODE=BEAC3860},{D1=38},{L=75},{D2=58},{D3=58},{D4=66},{D5=41},{R=38.5},{L2=60},{L3=15},{L4=49},{WEIGHT=0.90},{MAT=1.7131 61÷63 HRC}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
CODE
Code
ⁿ/ₐ
D1
[mm]
L
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
R
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
WEIGHT
Weight
[kg]
MAT
Material
ⁿ/ₐ
BEAC2437
BEAC2437
24
49
40
40
48
26
30.0
37
12
36
0.31
1.7131 61÷63 HRC
BEAC2447
BEAC2447
24
59
40
40
48
26
30.0
47
12
36
0.37
1.7131 61÷63 HRC
BEAC2537
BEAC2537
25
49
40
40
48
26
30.0
37
12
36
0.45
1.7131 61÷63 HRC
BEAC2547
BEAC2547
25
59
40
40
48
26
30.0
47
12
36
0.36
1.7131 61÷63 HRC
BEAC3037
BEAC3037
30
52
48
48
56
33
33.5
37
15
49
0.45
1.7131 61÷63 HRC
BEAC3047
BEAC3047
30
62
48
48
56
33
33.5
47
15
49
0.66
1.7131 61÷63 HRC
BEAC3237
BEAC3237
32
52
48
48
56
33
33.5
37
15
49
0.41
1.7131 61÷63 HRC
BEAC3247
BEAC3247
32
62
48
48
56
33
33.5
47
15
49
0.56
1.7131 61÷63 HRC
BEAC3847
BEAC3847
38
62
58
58
66
41
38.5
47
15
49
0.80
1.7131 61÷63 HRC
BEAC3860
BEAC3860
38
75
58
58
66
41
38.5
60
15
49
0.90
1.7131 61÷63 HRC
BEAC4047
BEAC4047
40
62
58
58
66
41
38.5
47
15
49
0.79
1.7131 61÷63 HRC
BEAC4060
BEAC4060
40
75
58
58
66
41
38.5
60
15
49
0.96
1.7131 61÷63 HRC
BEAC4847
BEAC4847
48
65
70
70
80
51
45.5
47
18
59
1.16
1.7131 61÷63 HRC
BEAC4860
BEAC4860
48
78
70
70
80
51
45.5
60
18
59
1.40
1.7131 61÷63 HRC
BEAC5047
BEAC5047
50
65
70
70
80
51
45.5
47
18
59
1.70
1.7131 61÷63 HRC
BEAC5060
BEAC5060
50
78
70
70
80
51
45.5
60
18
59
1.28
1.7131 61÷63 HRC
BEAC6060
BEAC6060
60
78
85
85
95
64
53.0
60
18
70
1.82
1.7131 61÷63 HRC
BEAC6077
BEAC6077
60
95
85
85
95
64
53.0
77
18
70
1.90
1.7131 61÷63 HRC
BEAC6360
BEAC6360
63
78
85
85
95
64
53.0
60
18
70
1.80
1.7131 61÷63 HRC
BEAC6377
BEAC6377
63
95
85
85
95
64
53.0
77
18
70
1.90
1.7131 61÷63 HRC
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BEA - Demountable bush selfe-lube ISO 9448-6
ENS
21.03.2023
TXE - Leader pin bushing
PROPLASTICA
19.08.2021
BEAG - Demountable bush for ball cage ISO 9448-7
ENS
21.03.2023
BEBA - Demountable bush steel/bronze ISO 9448
ENS
21.03.2023
R 03 W Self lubricating leader pin bushings - DME - Mat. 2.0975 - Graphit 2...
D-M-E
12.04.2024
N7840 - Headed bush
Agathon
11.04.2022
OFE01_32 - Ultra-precision stripper guide bush/adhesive type
Yiheda 3D Electronic Gallery
09.05.2024
27701 - Levelling sets with locknut
norelem
30.04.2024
RCMDF - 树脂轴环肩型
A&T-3D Gallery
24.04.2024
CEA - Demountable guide pillar
ENS
11.06.2020
S-ISO - Retaining clamps
ENS
11.06.2020
B10M - Guide bush with centering collar
ENS
11.06.2020
B5BA - Flanged guide bush, steel/bronze ISO 9448-4
ENS
21.03.2023
SWM - Coil Springs - Medium Load - SWM
Misumi
15.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表