您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
italiano
English
QA認證資訊
目錄: ENS
Created: 09.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ENS
RTI - Washer for pillar CEA/CEAQ
ENS
ISO Guide elements for Die Sets
Powered by
CAD模型選擇
{ens/iso/rti.prj},{NB=RTI40},{CODE=RTI40},{D1=30 - 32},{D=40},{K=6},{D2=8.5},{D3=17},{WEIGHT=0.09},{MAT=1.1730}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CODE
Code
ⁿ/ₐ
D
[mm]
K
[mm]
D2
[mm]
WEIGHT
Weight
[kg]
MAT
Material
ⁿ/ₐ
RTI22
RTI22
22
6
8.5
0.01
1.1730
RTI25
RTI25
25
6
8.5
0.06
1.1730
RTI32
RTI32
32
6
8.5
0.07
1.1730
RTI40
RTI40
40
6
8.5
0.09
1.1730
RTI50
RTI50
50
6
8.5
0.14
1.1730
RTI60
RTI60
60
6
8.5
0.13
1.1730
RTI70
RTI70
70
6
8.5
0.18
1.1730
RTI93
RTI93
93
12
12.5
0.02
1.1730
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ISO - Washer for pillar DP 3019/ISO 419
Mandelli
05.07.2018
BEA - Demountable bush selfe-lube ISO 9448-6
ENS
21.03.2023
BEBA - Demountable bush steel/bronze ISO 9448
ENS
21.03.2023
Model 22310G72 - WASHER FOR HIGHT-STRENGTH STRUCTURAL BOLTING ASSEMBLIES FO...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
18.01.2023
CEAQ - Demountable guide pillar DIN 9825 / ~ ISO 9182-5
ENS
21.03.2023
S-ISO - Retaining clamps
ENS
11.06.2020
VS - Screws DIN 7991 / ISO 10642 for washers
ENS
21.03.2023
UNI 5931 - Vite a testa cilindrica con esagono incassato
TVMP
22.10.2010
Washer US - Washer US
Sikla
08.04.2024
CEA - Demountable guide pillar
ENS
11.06.2020
BL09 - Washer-type for flat head bolt
HEFA
29.04.2024
Model 22310G72 - WASHER FOR HIGHT-STRENGTH STRUCTURAL BOLTING ASSEMBLIES FO...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
29.07.2020
SN2652 - Disc
STRACK
28.10.2022
CIS - Straight guide pillar ~ DIN 9825 / ISO 9182-2
ENS
21.03.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表