您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
English
QA認證資訊
目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
VOEM-..L/S - Blanking plugs with fixed nut, metal-metal sealing
EXMAR
Tube fittings
Single parts
Powered by
CAD模型選擇
{exmar/tube_fitting/single_parts/voem_l_s.prj},{NB=VOEM-42L 708.0134.420.20},{TYPE=VOEM-42L},{MATNR=708.0134.420.20},{SERIE=L},{PN=250},{D1=42},{M1=52x2.0},{L1=29.0},{SW1=60},{KG=432},{XMA=3.8},{XBD=35.0},{XBT=11.0},{XOR=2.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
SERIE
Serie
ⁿ/ₐ
PN
Pressure nom.
[bar]
D1
Diameter
[mm]
M1
Thread
ⁿ/ₐ
L1
Length
[mm]
SW1
Width across flats
[mm]
KG
Weight
[g/Pcs]
VOEM-06L 708.0134.060.20
VOEM-06L
708.0134.060.20
L
500
6
12x1.5
18.5
14
15
VOEM-08L 708.0134.080.20
VOEM-08L
708.0134.080.20
L
500
8
14x1.5
19.0
17
24
VOEM-10L 708.0134.100.20
VOEM-10L
708.0134.100.20
L
500
10
16x1.5
20.5
19
31
VOEM-12L 708.0134.120.20
VOEM-12L
708.0134.120.20
L
400
12
18x1.5
20.5
22
43
VOEM-15L 708.0134.150.20
VOEM-15L
708.0134.150.20
L
400
15
22x1.5
21.5
27
67
VOEM-18L 708.0134.180.20
VOEM-18L
708.0134.180.20
L
400
18
26x1.5
22.0
32
97
VOEM-22L 708.0134.220.20
VOEM-22L
708.0134.220.20
L
250
22
30x2.0
25.5
36
136
VOEM-28L 708.0134.280.20
VOEM-28L
708.0134.280.20
L
250
28
36x2.0
25.0
41
171
VOEM-35L 708.0134.350.20
VOEM-35L
708.0134.350.20
L
250
35
45x2.0
30.0
50
297
VOEM-42L 708.0134.420.20
VOEM-42L
708.0134.420.20
L
250
42
52x2.0
29.0
60
432
VOEM-06S 708.0134.060.30
VOEM-06S
708.0134.060.30
S
800
6
14x1.5
20.0
17
23
VOEM-08S 708.0134.080.30
VOEM-08S
708.0134.080.30
S
800
8
16x1.5
21.0
19
29
VOEM-10S 708.0134.100.30
VOEM-10S
708.0134.100.30
S
800
10
18x1.5
21.0
22
44
VOEM-12S 708.0134.120.30
VOEM-12S
708.0134.120.30
S
630
12
20x1.5
21.0
24
53
VOEM-14S 708.0134.140.30
VOEM-14S
708.0134.140.30
S
630
14
22x1.5
24.0
27
76
VOEM-16S 708.0134.160.30
VOEM-16S
708.0134.160.30
S
630
16
24x1.5
24.0
30
99
VOEM-20S 708.0134.200.30
VOEM-20S
708.0134.200.30
S
420
20
30x2.0
29.0
36
161
VOEM-25S 708.0134.250.30
VOEM-25S
708.0134.250.30
S
420
25
36x2.0
32.5
46
302
VOEM-30S 708.0134.300.30
VOEM-30S
708.0134.300.30
S
420
30
42x2.0
35.0
50
358
VOEM-38S 708.0134.380.30
VOEM-38S
708.0134.380.30
S
420
38
52x2.0
37.0
60
532
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
24 PL Verschlussstopfen DKO - 24 PL Verschlussstopfen DKO
VOSS
14.04.2021
SR-..L/S - Cutting rings, according to DIN 3861
EXMAR
28.03.2023
BN 44 - Hex socket screw plugs metric fine thread (DIN 908), steel, zinc pl...
Bossard Catalog
31.10.2023
VME-..L/S - Blanking plugs with O-ring
EXMAR
03.03.2023
FNML O-Lok - Cap
Parker
29.02.2024
UEM-..L/S - Nuts
EXMAR
03.03.2023
XVSA-..L/S - Caps
EXMAR
03.03.2023
VMEM-..L/S - Blanking plugs with fixed nut and o-ring
EXMAR
03.03.2023
VKAM EO - Blanking plug with nut for cones
Parker
29.02.2024
VKO-..L/S - Straight unions with taper and O-ring
EXMAR
12.05.2022
Verschlussstopfen - Verschlussstopfen
VOSS
14.12.2021
Model 5466 - Connection plug - 316 Stainless steel
BENE INOX - Stainless steel valves, pipes and fittings
30.07.2020
701531 - FEMALE PLUG DIN S SERIES
FOR Fittings
06.06.2024
AD HCP 50 - Hexagonal cap G
EXMAR
12.05.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表