您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
ADVU-NPT (USA) - 紧凑型气缸
Festo
产品 (A - Z)
A
ADVU
Powered by
CAD模型選擇
{festo/parts/a/advu/advu_ass_usa_ntnr.prj},{NB=546343 ADVU-0.5-0.75-A-P-A---(0_ntnr)},{TNR=546343},{TNR13EE6=13000757},{OLDTNR=271989},{TYP=ADVU},{INFO=2013-12-31},{KDM=12},{DIA=1/2\"},{DIAA=0.500},{HUBL=standard},{HUB=0.75},{HUBW=3/4 },{HUBW2=0.75},{ZZZ=1.000},{HUBST=0},{AUSF=A-P-A},{V=82.000},{B=0.000},{BG=18.500},{D1=6.000},{E=29.000},{EE=10-32 UNF-2B},{H=1.000},{L21=38.000},{L3=3.000},{L4=16.000},{MM=6.000},{PL=8.000},{RT=M4},{T2=4.000},{TG=18.000},{VD=0.000},{AF=8.000},{AM=16.000},{D8=0.000},{D9=2.300},{KF=4-48 UNF-2B},{KK=10-32 UNF-2A},{T4=1.500},{WH=4.500},{ZJ1=42.500},{ZM1=47.000},{S1=3/16},{BR=82.000},{GEW=2.000},{S11=0.000},{S2=0.000},{EOLDATE=31.12.2013}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2013年12月31日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
ADN Inch - 紧凑型气缸
Festo
04.07.2024
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
DIA
活塞直径
[英寸]
HUBL
行程
ⁿ/ₐ
AUSF
设计
ⁿ/ₐ
B
[mm]
BG
[mm]
D1
[mm]
E
[mm]
EE
ⁿ/ₐ
H
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
MM
[mm]
PL
[mm]
RT
ⁿ/ₐ
T2
[mm]
TG
[mm]
VD
[mm]
AF
[mm]
AM
[mm]
D8
[mm]
D9
[mm]
KF
ⁿ/ₐ
KK
ⁿ/ₐ
T4
[mm]
WH
[mm]
ZJ
[mm]
ZM
[mm]
S1
ⁿ/ₐ
CNSMASSEXACT
重量
[kg]
546383 ADVU-5/8"-0.25-P-A
546383
ADVU
5/8"
standard
P-A
0.000
18.500
6.000
29.000
10-32 UNF-2B
1.000
38.250
3.000
16.000
6.000
8.000
M4
4.000
18.000
0.000
8.000
20.000
0.000
3.200
8-36 UNF-2B
5/16-24 UNF-2A
1.500
4.500
42.750
47.500
9/32
0.095
546381 ADVU-5/8"-0.5-P-A
546381
ADVU
5/8"
standard
P-A
0.000
18.500
6.000
29.000
10-32 UNF-2B
1.000
38.500
3.000
16.000
6.000
8.000
M4
4.000
18.000
0.000
8.000
20.000
0.000
3.200
8-36 UNF-2B
5/16-24 UNF-2A
1.500
4.500
43.000
48.000
9/32
0.104
546385 ADVU-5/8"-0.75-P-A
546385
ADVU
5/8"
standard
P-A
0.000
18.500
6.000
29.000
10-32 UNF-2B
1.000
38.750
3.000
16.000
6.000
8.000
M4
4.000
18.000
0.000
8.000
20.000
0.000
3.200
8-36 UNF-2B
5/16-24 UNF-2A
1.500
4.500
43.250
48.500
9/32
0.113
546379 ADVU-5/8"-1-P-A
546379
ADVU
5/8"
standard
P-A
0.000
18.500
6.000
29.000
10-32 UNF-2B
1.000
39.000
3.000
16.000
6.000
8.000
M4
4.000
18.000
0.000
8.000
20.000
0.000
3.200
8-36 UNF-2B
5/16-24 UNF-2A
1.500
4.500
43.500
49.000
9/32
0.122
546377 ADVU-5/8"-1.25-P-A
546377
ADVU
5/8"
standard
P-A
0.000
18.500
6.000
29.000
10-32 UNF-2B
1.000
39.250
3.000
16.000
6.000
8.000
M4
4.000
18.000
0.000
8.000
20.000
0.000
3.200
8-36 UNF-2B
5/16-24 UNF-2A
1.500
4.500
43.750
49.500
9/32
0.131
546375 ADVU-5/8"-1.5-P-A
546375
ADVU
5/8"
standard
P-A
0.000
18.500
6.000
29.000
10-32 UNF-2B
1.000
39.500
3.000
16.000
6.000
8.000
M4
4.000
18.000
0.000
8.000
20.000
0.000
3.200
8-36 UNF-2B
5/16-24 UNF-2A
1.500
4.500
44.000
50.000
9/32
0.141
546369 ADVU-3/4"-0.25-P-A
546369
ADVU
3/4"
standard
P-A
0.000
18.500
6.000
36.000
10-32 UNF-2B
1.500
38.250
4.000
18.000
10.000
8.000
M5
4.000
22.000
0.000
12.000
22.000
0.000
3.800
10-32 UNF-2B
3/8-24 UNF-2A
2.000
4.500
42.750
47.500
11/32
0.164
546367 ADVU-3/4"-0.5-P-A
546367
ADVU
3/4"
standard
P-A
0.000
18.500
6.000
36.000
10-32 UNF-2B
1.500
38.500
4.000
18.000
10.000
8.000
M5
4.000
22.000
0.000
12.000
22.000
0.000
3.800
10-32 UNF-2B
3/8-24 UNF-2A
2.000
4.500
43.000
48.000
11/32
0.179
546373 ADVU-3/4"-0.75-P-A
546373
ADVU
3/4"
standard
P-A
0.000
18.500
6.000
36.000
10-32 UNF-2B
1.500
38.750
4.000
18.000
10.000
8.000
M5
4.000
22.000
0.000
12.000
22.000
0.000
3.800
10-32 UNF-2B
3/8-24 UNF-2A
2.000
4.500
43.250
48.500
11/32
0.194
546365 ADVU-3/4"-1-P-A
546365
ADVU
3/4"
standard
P-A
0.000
18.500
6.000
36.000
10-32 UNF-2B
1.500
39.000
4.000
18.000
10.000
8.000
M5
4.000
22.000
0.000
12.000
22.000
0.000
3.800
10-32 UNF-2B
3/8-24 UNF-2A
2.000
4.500
43.500
49.000
11/32
0.209
546363 ADVU-3/4"-1.25-P-A
546363
ADVU
3/4"
standard
P-A
0.000
18.500
6.000
36.000
10-32 UNF-2B
1.500
39.250
4.000
18.000
10.000
8.000
M5
4.000
22.000
0.000
12.000
22.000
0.000
3.800
10-32 UNF-2B
3/8-24 UNF-2A
2.000
4.500
43.750
49.500
11/32
0.223
546361 ADVU-3/4"-1.5-P-A
546361
ADVU
3/4"
standard
P-A
0.000
18.500
6.000
36.000
10-32 UNF-2B
1.500
39.500
4.000
18.000
10.000
8.000
M5
4.000
22.000
0.000
12.000
22.000
0.000
3.800
10-32 UNF-2B
3/8-24 UNF-2A
2.000
4.500
44.000
50.000
11/32
0.238
546371 ADVU-3/4"-2-P-A
546371
ADVU
3/4"
standard
P-A
0.000
18.500
6.000
36.000
10-32 UNF-2B
1.500
40.000
4.000
18.000
10.000
8.000
M5
4.000
22.000
0.000
12.000
22.000
0.000
3.800
10-32 UNF-2B
3/8-24 UNF-2A
2.000
4.500
44.500
51.000
11/32
0.268
546333 ADVU-1"-0.25-P-A
546333
ADVU
1"
standard
P-A
0.000
18.500
6.000
40.000
10-32 UNF-2B
1.500
39.750
4.000
18.000
10.000
8.000
M5
4.000
26.000
0.000
12.000
22.000
0.000
3.800
10-32 UNF-2B
3/8-24 UNF-2A
2.000
5.500
45.250
51.000
11/32
0.199
546331 ADVU-1"-0.5-P-A
546331
ADVU
1"
standard
P-A
0.000
18.500
6.000
40.000
10-32 UNF-2B
1.500
40.000
4.000
18.000
10.000
8.000
M5
4.000
26.000
0.000
12.000
22.000
0.000
3.800
10-32 UNF-2B
3/8-24 UNF-2A
2.000
5.500
45.500
51.500
11/32
0.218
546337 ADVU-1"-0.75-P-A
546337
ADVU
1"
standard
P-A
0.000
18.500
6.000
40.000
10-32 UNF-2B
1.500
40.250
4.000
18.000
10.000
8.000
M5
4.000
26.000
0.000
12.000
22.000
0.000
3.800
10-32 UNF-2B
3/8-24 UNF-2A
2.000
5.500
45.750
52.000
11/32
0.236
546329 ADVU-1"-1-P-A
546329
ADVU
1"
standard
P-A
0.000
18.500
6.000
40.000
10-32 UNF-2B
1.500
40.500
4.000
18.000
10.000
8.000
M5
4.000
26.000
0.000
12.000
22.000
0.000
3.800
10-32 UNF-2B
3/8-24 UNF-2A
2.000
5.500
46.000
52.500
11/32
0.254
546327 ADVU-1"-1.25-P-A
546327
ADVU
1"
standard
P-A
0.000
18.500
6.000
40.000
10-32 UNF-2B
1.500
40.750
4.000
18.000
10.000
8.000
M5
4.000
26.000
0.000
12.000
22.000
0.000
3.800
10-32 UNF-2B
3/8-24 UNF-2A
2.000
5.500
46.250
53.000
11/32
0.272
546325 ADVU-1"-1.5-P-A
546325
ADVU
1"
standard
P-A
0.000
18.500
6.000
40.000
10-32 UNF-2B
1.500
41.000
4.000
18.000
10.000
8.000
M5
4.000
26.000
0.000
12.000
22.000
0.000
3.800
10-32 UNF-2B
3/8-24 UNF-2A
2.000
5.500
46.500
53.500
11/32
0.290
546335 ADVU-1"-2-P-A
546335
ADVU
1"
standard
P-A
0.000
18.500
6.000
40.000
10-32 UNF-2B
1.500
41.500
4.000
18.000
10.000
8.000
M5
4.000
26.000
0.000
12.000
22.000
0.000
3.800
10-32 UNF-2B
3/8-24 UNF-2A
2.000
5.500
47.000
54.500
11/32
0.326
546299 ADVU-1 1/4"-0.5-P-...
546299
ADVU
1 1/4"
standard
P-A
0.000
21.500
6.000
50.000
1/8-27 NPT-2B
2.000
45.000
5.000
20.000
12.000
8.000
M6
4.000
32.000
0.000
14.000
22.000
0.000
4.500
1/4-28 UNF-2B
3/8-24 UNF-2A
2.600
6.000
51.000
57.500
3/8
0.351
546307 ADVU-1 1/4"-0.75-P...
546307
ADVU
1 1/4"
standard
P-A
0.000
21.500
6.000
50.000
1/8-27 NPT-2B
2.000
45.250
5.000
20.000
12.000
8.000
M6
4.000
32.000
0.000
14.000
22.000
0.000
4.500
1/4-28 UNF-2B
3/8-24 UNF-2A
2.600
6.000
51.250
58.000
3/8
0.377
546297 ADVU-1 1/4"-1-P-A
546297
ADVU
1 1/4"
standard
P-A
0.000
21.500
6.000
50.000
1/8-27 NPT-2B
2.000
45.500
5.000
20.000
12.000
8.000
M6
4.000
32.000
0.000
14.000
22.000
0.000
4.500
1/4-28 UNF-2B
3/8-24 UNF-2A
2.600
6.000
51.500
58.500
3/8
0.404
546295 ADVU-1 1/4"-1.25-P...
546295
ADVU
1 1/4"
standard
P-A
0.000
21.500
6.000
50.000
1/8-27 NPT-2B
2.000
45.750
5.000
20.000
12.000
8.000
M6
4.000
32.000
0.000
14.000
22.000
0.000
4.500
1/4-28 UNF-2B
3/8-24 UNF-2A
2.600
6.000
51.750
59.000
3/8
0.430
546293 ADVU-1 1/4"-1.5-P-...
546293
ADVU
1 1/4"
standard
P-A
0.000
21.500
6.000
50.000
1/8-27 NPT-2B
2.000
46.000
5.000
20.000
12.000
8.000
M6
4.000
32.000
0.000
14.000
22.000
0.000
4.500
1/4-28 UNF-2B
3/8-24 UNF-2A
2.600
6.000
52.000
59.500
3/8
0.456
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表