您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DHPC (m) - 平行气爪, 模块化系统
Festo
产品 (A - Z)
D
DHPC
Powered by
CAD模型選擇
{festo/parts/d/dhpc/dhpc_asmtab.prj},{NB=8116730 DHPC-16-A-B---(1highm)},{TNR=8116730},{TYP=DHPC},{LODLEVEL=high},{HUBST=1},{GRE=-},{BAU=16},{POS=A},{GREIF=-},{PNE=B},{STA=-},{BEF=-},{PPATH=assemblies/dhpc_asmtpl.prj},{A=32.000},{A1=27.000},{B=20.000},{B1=12.000},{B5=12.000},{C=3.000},{D=3.000},{E=M4},{F=4.500},{H=M4},{I=7.000},{O=24.400}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
BAU
尺寸
ⁿ/ₐ
POS
位置感测
ⁿ/ₐ
A
[mm]
A1
[mm]
A2
[mm]
A3
[mm]
A4
[mm]
B
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
C
[mm]
D
[mm]
E
螺纹
ⁿ/ₐ
E1
螺纹
ⁿ/ₐ
E2
螺纹
ⁿ/ₐ
E3
螺纹
ⁿ/ₐ
F
[mm]
F1
[mm]
F2
[mm]
F3
[mm]
G
螺纹
ⁿ/ₐ
H
螺纹
ⁿ/ₐ
I
[mm]
I1
[mm]
J
[mm]
J1
[mm]
K
[mm]
L
[mm]
L0
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
L9
[mm]
L10
[mm]
L11
[mm]
L12
[mm]
L13
[mm]
L14
[mm]
L15
[mm]
L16
[mm]
L17
[mm]
M
[mm]
M1
[mm]
N
[mm]
N1
[mm]
O
[mm]
P
[mm]
Q
[mm]
R
[mm]
S
螺纹
ⁿ/ₐ
T
[mm]
U
[mm]
U1
[mm]
V
[mm]
V1
[mm]
V2
[mm]
CNSMASSEXACT
重量
[kg]
8116728 DHPC-6-A-B
8116728
DHPC
6
A
20.000
13.000
10.200
6.200
20.000
10.000
5.000
0.000
14.000
5.000
0.000
0.000
0.000
M2
-
-
M3
4.500
0.000
0.000
4.000
M3
M3
4.300
4.200
0.000
0.000
8.000
27.400
11.800
12.300
21.600
25.000
5.700
21.000
2.850
0.000
0.000
0.000
0.000
0.000
0.000
0.000
1.500
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
-
0.000
0.000
2.150
0.000
0.000
0.000
0.025
8116729 DHPC-10-A-B
8116729
DHPC
10
A
25.000
18.600
15.000
11.000
28.000
16.000
10.800
0.000
16.300
10.800
10.800
2.000
3.000
M3
-
-
M3
4.000
0.000
0.000
4.000
M3
M3
5.400
4.000
0.000
0.000
12.000
32.300
11.500
11.700
22.900
18.900
5.700
17.700
2.750
13.900
9.900
0.000
0.000
0.000
0.000
0.000
1.500
0.000
0.000
0.000
0.000
0.000
0.000
0.000
18.000
0.000
0.000
0.000
-
0.000
0.000
2.700
0.000
0.000
0.000
0.049
8116730 DHPC-16-A-B
8116730
DHPC
16
A
32.000
27.000
19.800
13.800
37.400
20.000
12.000
0.000
23.800
12.600
12.000
3.000
3.000
M4
-
-
M3
4.500
0.000
0.000
4.500
M3
M4
7.000
5.000
0.000
0.000
17.000
43.100
15.000
16.300
31.700
25.600
7.000
24.300
4.000
19.000
14.000
0.000
0.000
0.000
0.000
0.000
2.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
24.400
0.000
0.000
0.000
-
0.000
0.000
3.500
0.000
0.000
0.000
0.111
8116731 DHPC-20-A-B
8116731
DHPC
20
A
40.000
31.600
25.600
15.600
50.200
26.000
14.000
0.000
29.000
16.600
16.000
4.000
4.000
M5
-
-
M5
8.000
0.000
0.000
7.000
M4
M5
8.300
8.000
0.000
0.000
21.000
53.600
20.000
21.300
41.000
33.000
9.000
30.800
5.000
23.000
16.000
0.000
0.000
0.000
0.000
0.000
3.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
28.400
0.000
0.000
0.000
-
0.000
0.000
4.150
0.000
0.000
0.000
0.224
8116732 DHPC-25-A-B
8116732
DHPC
25
A
50.000
37.400
32.600
18.600
62.600
33.000
21.000
0.000
38.000
21.000
21.000
4.000
4.000
M6
-
-
M5
10.000
0.000
0.000
7.000
M5
M6
12.000
10.000
0.000
0.000
26.000
65.100
25.000
26.550
45.500
36.000
12.000
37.550
6.000
25.000
20.000
0.000
0.000
0.000
0.000
0.000
3.500
0.000
0.000
0.000
0.000
0.000
0.000
0.000
33.000
0.000
0.000
0.000
-
0.000
0.000
6.000
0.000
0.000
0.000
0.441
8116733 DHPC-32-A-B
8116733
DHPC
32
A
60.000
40.000
47.900
25.900
97.000
40.000
26.000
0.000
46.000
26.000
26.000
5.000
5.000
M6
-
-
M5
10.000
0.000
0.000
8.000
M6
M6
15.200
12.000
0.000
0.000
33.000
71.000
29.300
31.500
48.000
39.000
14.000
43.500
7.000
30.000
22.000
0.000
0.000
0.000
0.000
0.000
4.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
46.000
0.000
0.000
0.000
-
0.000
0.000
7.600
0.000
0.000
0.000
0.779
8116734 DHPC-40-A-B
8116734
DHPC
40
A
70.000
54.000
60.900
30.900
118.000
48.000
32.000
0.000
56.000
32.000
32.000
5.000
5.000
M8
-
-
M5
13.000
0.000
0.000
8.000
M8
M8
18.000
14.000
0.000
0.000
41.000
86.400
36.000
39.500
60.400
49.000
17.000
54.500
9.000
36.000
28.000
0.000
0.000
0.000
0.000
0.000
4.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
54.000
0.000
0.000
0.000
-
0.000
0.000
9.000
0.000
0.000
0.000
1.408
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表