您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
I.4SSF - Quick couplings / Symmetrical Non-lockable BSP FEMALE HALF COUPLINGS WITH COLLAR Stainless steel 316
FG INOX
Industry
Quick couplings
Non-lockable half Symmetrical couplings
Powered by
CAD模型選擇
{fginox/industrie/quick_couplings/non_lockable_half_symmetrical_couplings/i_4ssf.prj},{NB=fginox_4SSF32},{REF=4SSF32},{DN=32},{G=1\"1/4},{D=32},{L=52},{WEIGHT=0.22},{NATURE=316},{GX=41.910},{DX=31.000},{LX=46.000},{GLX1=15.000},{GLX2=26.000},{L1=30.500},{L2=32.000},{L3=26.000},{L4=0.000},{S1=3.500},{S2=4.500},{S3=14.000},{D1=31.100},{D2=37.500},{D3=41.000},{D4=42.000},{D5=58.000},{D6=0.000},{HDIA=2.000},{HS1=3.000},{VER1=1},{VER2=1},{V1D1=45.000},{KUT1=45.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
REF
Reference
ⁿ/ₐ
DN
ⁿ/ₐ
G
ⁿ/ₐ
D
ⁿ/ₐ
L
ⁿ/ₐ
WEIGHT
Weight
[kg]
NATURE
Nature
ⁿ/ₐ
FG INOX - 4SSF15
4SSF15
15
1/2"
15
36
0.065
316
FG INOX - 4SSF20
4SSF20
20
3/4"
23
47
0.135
316
FG INOX - 4SSF25
4SSF25
25
1"
26
34
0.11
316
FG INOX - 4SSF32
4SSF32
32
1"1/4
32
52
0.22
316
FG INOX - 4SSF40
4SSF40
40
1"1/2
40
40
0.195
316
FG INOX - 4SSF50
4SSF50
50
2"
50
47
0.325
316
FG INOX - 4SSF65
4SSF65
65
2"1/2
64
54
0.505
316
FG INOX - 4SSF80
4SSF80
80
3"
80
56
0.81
316
FG INOX - 4SSF100
4SSF100
100
4"
98
65
1.055
316
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表