您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
português
English
15 Series - Dimmer
Finder
Powered by
CAD模型選擇
{finder/15.prj},{NB=155182300400},{CODE=155182300400},{VAR3=MIN},{VAR9=MIN},{VAR10=MIN},{VAR7=7035},{SHA256=eoeTEdb3C7z+mdJwuTiDis6VPeFU7xuo2cUmqzlITkc=},{INAME=155182300400},{NAME=155182300400},{NNCUSTOM=15 Series},{NTCUSTOM=Dimmers},{NBCUSTOM=155182300400},{LINACUSTOM=155182300400},{STEPFILE=1551.stp},{PNGFILE=1551-dimmer.png},{VAR1=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
VAR3
EF000194
ⁿ/ₐ
VAR1
Etim class
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
VAR0
Description
ⁿ/ₐ
VAR9
EF003832
ⁿ/ₐ
VAR2
EF012278
ⁿ/ₐ
VAR15
EF003825
ⁿ/ₐ
VAR4
EF000193
ⁿ/ₐ
VAR5
EF001503
ⁿ/ₐ
VAR10
EF006243
ⁿ/ₐ
VAR7
EF003882
ⁿ/ₐ
VAR16
EF002393
ⁿ/ₐ
VAR13
EF000025
ⁿ/ₐ
151082300010
3
151082300010
Type 15. 10 “Master” Dimm...
7035
True
-
151182300400
Suitable for controlling ...
151182300400
Type 15. 11 “Slave” Dimme...
3
-
7035
True
155182300400
155182300400
Type 15. 51 Electronic di...
-
7035
True
155182300404
155182300404
Type 15. 51 Electronic di...
-
7035
True
158182300500
158182300500
Type 15. 81 is an electro...
-
7035
True
159182300000
159182300000
Type 15. 91 is an electro...
-
7035
True
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
11 Series - Modular light dependent relays
Finder
27.05.2022
14 Series - Modular electronic staircase timers
Finder
27.05.2022
4C Series - Relay interface modules
Finder
27.05.2022
12 Series - Time switches
Finder
27.05.2022
19 Series - Relay actuators & Status indicating modules
Finder
27.05.2022
70 Series - Line monitoring relays
Finder
27.05.2022
13 Series - Electronic step relays
Finder
27.05.2022
TA75DU - Thermal Overload Relays
ABB Low Voltage & Systems
26.03.2024
3RU21261DJ0 - Thermal overload relay
Siemens Industry
19.09.2023
3RU21261HJ0 - Thermal overload relay
Siemens Industry
19.09.2023
40 Series - Miniature PCB/plug-in relay
Finder
27.05.2022
95 Series - Sockets for 40/41/43 series relays
Finder
27.05.2022
CTRTE, CTRTS, CTRTES, CTRTSS - Trim Compacts -Rectangular Type-
Misumi
31.05.2023
77 Series - Modular solid state relays
Finder
27.05.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表