您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
português
English
80 Series - Modular timers
Finder
Powered by
CAD模型選擇
{finder/80.prj},{NB=804102400000},{CODE=804102400000},{SHA256=S92YvWUbLS61paH3m3YdM+ZSZtDifI0nNNi6l2t6bgY=},{INAME=804102400000},{NAME=804102400000},{NNCUSTOM=80 Series},{NTCUSTOM=Modular timers},{NBCUSTOM=804102400000},{LINACUSTOM=804102400000},{STEPFILE=8041.stp},{PNGFILE=8041-modular-timer.png}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
CODE
Code
ⁿ/ₐ
VAR0
Description
ⁿ/ₐ
800102400000
800102400000
Type 80. 01 is a multi-fu...
800102400000T
800102400000T
Type 80. 01T Modular time...
801102400000
801102400000
Type 80. 11is a modular t...
802102400000
802102400000
Type 80. 21 is a modular ...
804102400000
804102400000
Type 80. 41 is a modular ...
804102400000T
804102400000T
Type 80. 41T Modular time...
804102400060
804102400060
Type 80. 41 is a modular ...
806102400000
806102400000
Type 80. 61 Power off-del...
807102400000
807102400000
Type 80. 71 multi-functio...
808202400000
808202400000
Type 80. 82 Star-Delta mo...
809102400000
809102400000
Type 80. 91 Asymmetrical ...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
7T Series - Thermostats and Thermoigrostat
Finder
27.05.2022
PS2 - 3-Phase Busbar for MS165/MO165
ABB Low Voltage & Systems
26.03.2024
DIN Rail Kit - DIN Rail Kit for COMBI Serie, Rail for installing terminal b...
WISKA
18.12.2023
22 Series - Modular contactors
Finder
27.05.2022
48 Series - Relay interface modules
Finder
27.05.2022
14 Series - Modular electronic staircase timers
Finder
27.05.2022
4C Series - Relay interface modules
Finder
27.05.2022
83 Series - Modular timers
Finder
27.05.2022
60 Series - General Purpose Relays
Finder
27.05.2022
20 Series - Modular step relays
Finder
27.05.2022
125 Height - Cable Ladder - Straight Section
Eaton B-Line
17.10.2023
051450 - Ladder Safety Cage
PERI
21.04.2023
Cantilever Bracket LBCA - Cable Ladder - Accessories
Eaton B-Line
17.10.2023
Auxiliary switch block
SIEMENS
04.05.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表