您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
português
English
88 Series - Plug-in timers
Finder
Powered by
CAD模型選擇
{finder/88.prj},{NB=881202300002},{CODE=881202300002},{SHA256=pFVYAKx9RVT/7Q6R/S/FVLecuMc9QBPIKCJGB+LTH94=},{INAME=881202300002},{NAME=881202300002},{NNCUSTOM=88 Series},{NTCUSTOM=Plug-in timers},{NBCUSTOM=881202300002},{LINACUSTOM=881202300002},{STEPFILE=8812.stp},{PNGFILE=8812-plug-in-timer.png}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Code
ⁿ/ₐ
VAR0
Description
ⁿ/ₐ
880202300002
880202300002
Type 88. 02 Multi-voltage...
881202300002
881202300002
Type 88. 12 plug-in timer...
889202400000
889202400000
Type 88. 92 is a multi-vo...
889202400001
889202400001
Type 88. 92 is a multi-vo...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
700-HR Multi-Function Multi-Range Timing Relay - 700-HR
Rockwell Automation
21.06.2023
90 Series - Sockets and accessories for 60 series relays
Finder
27.05.2022
55 Series - Miniature General Purpose Relays
Finder
27.05.2022
60 Series - General Purpose Relays
Finder
27.05.2022
7F Series - Filter Fans
Finder
27.05.2022
CP-E - Power Supplies
ABB Low Voltage & Systems
26.03.2024
JB - 316L Stainless Steel - Hinged Cover
Rittal
24.03.2023
Terminal boxes - KL
Rittal
02.02.2023
Relay Accessories Sockets & Clips
TE Connectivity
03.06.2020
40 Series - Miniature PCB/plug-in relay
Finder
27.05.2022
Time Delay Relays
TE Connectivity
03.06.2020
MC000131 - Control element/cover plate for domestic switching devices
#ETIM Deutschland
20.08.2021
LZS:MT78750 - Standard all-or-nothing relay
Siemens Industry
19.09.2023
34 Series - Slim P. C. B. Relays
Finder
27.05.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表