您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: FRÄNKISCHE INDUSTRIAL PIPES
Created: 27.09.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FRÄNKISCHE INDUSTRIAL PIPES
AEPA-M - Fitting 90° curved elbow, metric, plastic thread
FRÄNKISCHE INDUSTRIAL PIPES
FIPLOCK ONE
AWPA-M + AEPA-M
Powered by
CAD模型選擇
{fraenkische/fiplock_one/awpa_m_aepa_m/aepa_m_asmtab.prj},{NB=FIPLOCK ONE AEPA-29M32PG},{PARTNR=AEPA-29M32PG},{NW=29},{VER=5},{G=M32x1.5},{GX=32.000},{L=15},{ID=21.3},{W=72.1},{H=99.4},{D=48.2},{E=43},{SW=27},{WEIGHT=46.5},{PU=6},{CTN=},{COL=G},{PPATH=aepa_m_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
PARTNR
Part-No.
ⁿ/ₐ
NW
Nominal width
[mm]
G
Thread
ⁿ/ₐ
L
Thread length
[mm]
ID
[mm]
W
Total height
[mm]
H
Installation width
[mm]
D
[mm]
E
[mm]
SW
[mm]
WEIGHT
Weight
[g]
FIPLOCK ONE AEPA-17M20PB
AEPA-17M20PB
17
M20x1.5
11
10.2
48.9
77.6
34.0
30
16
24.1
FIPLOCK ONE AEPA-17M20PG
AEPA-17M20PG
17
M20x1.5
11
10.2
48.9
77.6
34.0
30
16
24.1
FIPLOCK ONE AEPA-17M25PB
AEPA-17M25PB
17
M25x1.5
12
14.8
49.9
78.6
34.0
32
21
25.9
FIPLOCK ONE AEPA-17M25PG
AEPA-17M25PG
17
M25x1.5
12
14.8
49.9
78.6
34.0
32
21
25.9
FIPLOCK ONE AEPA-23M25PB
AEPA-23M25PB
23
M25x1.5
12
15.9
62.7
89.1
41.7
32
21
33.9
FIPLOCK ONE AEPA-23M25PG
AEPA-23M25PG
23
M25x1.5
12
15.9
62.7
89.1
41.7
32
21
33.9
FIPLOCK ONE AEPA-23M32PB
AEPA-23M32PB
23
M32x1.5
15
22.8
65.7
94.6
41.7
44
27
38.9
FIPLOCK ONE AEPA-23M32PG
AEPA-23M32PG
23
M32x1.5
15
22.8
65.7
94.6
41.7
44
27
38.9
FIPLOCK ONE AEPA-29M32PB
AEPA-29M32PB
29
M32x1.5
15
21.3
72.1
99.4
48.2
43
27
46.5
FIPLOCK ONE AEPA-29M32PG
AEPA-29M32PG
29
M32x1.5
15
21.3
72.1
99.4
48.2
43
27
46.5
FIPLOCK ONE AEPA-29M40PB
AEPA-29M40PB
29
M40x1.5
19
28.5
76.1
102.9
48.2
50
34
51.3
FIPLOCK ONE AEPA-29M40PG
AEPA-29M40PG
29
M40x1.5
19
28.5
76.1
102.9
48.2
50
34
51.3
FIPLOCK ONE AEPA-36M40PB
AEPA-36M40PB
36
M40x1.5
19
30.2
90.8
124.3
59.7
50
36
95.5
FIPLOCK ONE AEPA-36M40PG
AEPA-36M40PG
36
M40x1.5
19
30.2
90.8
124.3
59.7
50
36
95.5
FIPLOCK ONE AEPA-36M50PB
AEPA-36M50PB
36
M50x1.5
19
36.1
90.8
130.3
59.7
62
46
107.2
FIPLOCK ONE AEPA-36M50PG
AEPA-36M50PG
36
M50x1.5
19
36.1
90.8
130.3
59.7
62
46
107.2
FIPLOCK ONE AEPA-48M50PB
AEPA-48M50PB
48
M50x1.5
19
38.9
102.0
137.3
71.0
62
46
114.3
FIPLOCK ONE AEPA-48M50PG
AEPA-48M50PG
48
M50x1.5
19
38.9
102.0
137.3
71.0
62
46
114.3
FIPLOCK ONE AEPA-48M63PB
AEPA-48M63PB
48
M63x1.5
19
47.9
102.0
143.3
71.0
74
55
124.0
FIPLOCK ONE AEPA-48M63PG
AEPA-48M63PG
48
M63x1.5
19
47.9
102.0
143.3
71.0
74
55
124.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ASPA-M - Fitting straight, metric, plastic thread
FRÄNKISCHE INDUSTRIAL PIPES
13.12.2021
AAPA-M - Fitting 45° elbow, Plastic, Metric thread
FRÄNKISCHE INDUSTRIAL PIPES
13.12.2021
AFPA-M - Fitting straight, female, Metric thread plastic
FRÄNKISCHE INDUSTRIAL PIPES
13.12.2021
NTBN-M - Locknut hexagon, brass nickel-plated, metric
FRÄNKISCHE INDUSTRIAL PIPES
13.12.2021
Model 5246 - Male / female 90° elbow (casting) - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
AEPA-MMK - Fitting 90° curved elbow, metric, metal thread, short
FRÄNKISCHE INDUSTRIAL PIPES
13.12.2021
AEPA-MML - Fitting 90° curved elbow, metric, metal thread, long
FRÄNKISCHE INDUSTRIAL PIPES
13.12.2021
AEPA-MML-S - Fitting 90° curved elbow, revolving, metric long thread
FRÄNKISCHE INDUSTRIAL PIPES
13.12.2021
KBH IP69K - Fitting
ABB Installation Products
09.03.2023
FPAN - Corrugated conduit, PA6 MOD, standard version
FRÄNKISCHE INDUSTRIAL PIPES
13.12.2021
AWPA-M - Fitting 90° curved elbow, metric, plastic thread
FRÄNKISCHE INDUSTRIAL PIPES
13.12.2021
ASPA-MMK - Fitting straight, metric, metal thread, short
FRÄNKISCHE INDUSTRIAL PIPES
13.12.2021
AEPA-MMK-S - Fitting 90° curved elbow, revolving, metric short thread
FRÄNKISCHE INDUSTRIAL PIPES
13.12.2021
COPA-S - Conduit support one-piece, socket
FRÄNKISCHE INDUSTRIAL PIPES
13.12.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表