您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: FRÄNKISCHE INDUSTRIAL PIPES
Created: 27.09.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FRÄNKISCHE INDUSTRIAL PIPES
BCUTP - EMV Screening braid
FRÄNKISCHE INDUSTRIAL PIPES
FIPSHIELD
Powered by
CAD模型選擇
{fraenkische/fipshield/bcutp.prj},{NB=FIPSHIELD BCUTP-15S90.100},{PARTNR=BCUTP-15S90.100},{NW=15},{VER=6},{DMIN=13.0},{DMAX=18.0},{S=24 x 11 x 0.20},{PU=100},{WEIGHT=8.20},{CTN=},{COL=G},{DIST=DIST=()},{L=10000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PARTNR
Part-No.
ⁿ/ₐ
NW
Nominal width
[mm]
DMIN
Dmin. Range of application
[mm]
DMAX
Dmax. Range of application
[mm]
S
Specification
[mm]
PU
Packing unit
[m]
WEIGHT
Weight per 100 m
[kg]
FIPSHIELD BCUTP-03S90.100
BCUTP-03S90.100
03
2.0
3.5
16 x 7 x 0.13
100
1.00
FIPSHIELD BCUTP-04S90.100
BCUTP-04S90.100
04
3.0
5.0
16 x 7 x 0.13
100
1.40
FIPSHIELD BCUTP-06S90.100
BCUTP-06S90.100
06
4.5
7.0
24 x 7 x 0.13
100
2.05
FIPSHIELD BCUTP-10S90.100
BCUTP-10S90.100
10
7.0
12.0
24 x 9 x 0.16
100
4.35
FIPSHIELD BCUTP-12S90.100
BCUTP-12S90.100
12
11.0
13.0
24 x 10 x 0.16
100
4.80
FIPSHIELD BCUTP-15S90.100
BCUTP-15S90.100
15
13.0
18.0
24 x 11 x 0.20
100
8.20
FIPSHIELD BCUTP-20S95.50
BCUTP-20S95.50
20
16.0
38.0
48 x 16 x 0.13
50
9.50
FIPSHIELD BCUTP-25S95.50
BCUTP-25S95.50
25
22.0
38.0
48 x 18 x 0.16
50
17.30
FIPSHIELD BCUTP-30S95.50
BCUTP-30S95.50
30
27.0
40.0
48 x 20 x 0.16
50
19.30
FIPSHIELD BCUTP-35S95.50
BCUTP-35S95.50
35
30.0
50.0
48 x 20 x 0.16
50
19.50
FIPSHIELD BCUTP-40S95.50
BCUTP-40S95.50
40
35.0
60.0
48 x 18 x 0.20
50
27.00
FIPSHIELD BCUTP-50S95.25
BCUTP-50S95.25
50
45.0
65.0
36 x 14 x 0.30
25
35.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MC000381 - Electrical cable
#ETIM Deutschland
15.09.2021
Piktogrammleuchte - SNP 2230
INOTEC Sicherheitstechnik
12.03.2024
MUDN - Oil Seal O6 Stick for Rotary Motion - Outer Metal Type
Misumi
30.06.2021
1401361 - SAC-2P-100,0-915
PHOENIX CONTACT
07.12.2023
HG-CU-F - Wire braiding made of tinned copper wire,round braiding
Flexa
01.03.2022
D-Head EP - D-Head Ejector Pins Nitrided-Parallel
DMS Diemould Service
29.02.2024
HG-PET-SV - Sleeving made of PET monofilament, self-closin
Flexa
01.03.2022
HG-CU-K - Wire braiding made of tinned copper wire with PVC carrier conduit...
Flexa
01.03.2022
For hose with hose guard nut connection_L200-SNRG Type - Socket
NITTO KOHKI
22.07.2022
Anaconda Multitite FCE-LFHB - Anaconda Multitite FCE-LFHB
Anamet Europe
04.04.2019
HG-VA - Wire braiding made of stainless steel, round braiding
Flexa
05.05.2022
Model 5503 - Coupler with hose shank and collar - NBR Gasket - Stainless st...
BENE INOX - Stainless steel valves, pipes and fittings
04.05.2021
Piktogrammleuchte - SNP 2130
INOTEC Sicherheitstechnik
12.03.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表