您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
AFU-1625 Series
FREEBEAR corporation
Pneumatically Actuated Unit
Powered by
CAD模型選擇
{freebear/freebear_unit_1/afu_1625_asmtab.prj},{NB=AFU-1625-200U},{CNSORDERNO=AFU-1625-200},{POB=U},{L=200},{L1=184},{P=5xP21.2=106},{M=0.8},{RTA1=0.47},{RTA2=( 47.9 )},{RTA3=0.59},{RTA4=( 60.2 )},{RTA5=0.71},{RTA6=( 72.4 )},{VER=1},{PPATH=../freebear_unit_table/freebear_unit/afu_1625_asmtpl.prj},{RTAX1=0.47(47.9)},{RTAX2=0.59(60.2)},{RTAX3=0.71(72.4)},{OAP03=0.36 (36.2)},{OAP04=0.47 (47.9)},{OAP05=0.59 (60.2)},{OAP06=0.71 (72.4)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
CNSORDERNO
Model
ⁿ/ₐ
L
[mm]
L1
[mm]
P
Ball Pitch, Number
[mm]
M
Weight
[kg]
OAP03
Operating air pressure 0.3MPa, Load capacity
[kN (kgf)]
OAP04
Operating air pressure 0.4MPa, Load capacity
[kN (kgf)]
OAP05
Operating air pressure 0.5MPa, Load capacity
[kN (kgf)]
OAP06
Operating air pressure 0.6MPa, Load capacity
[kN (kgf)]
AFU-1625-200
AFU-1625-200
200
184
5xP21.2=106
0.8
0.36 (36.2)
0.47 (47.9)
0.59 (60.2)
0.71 (72.4)
AFU-1625-600
AFU-1625-600
600
584
23xP22=506
2.2
1.24 (126.0)
1.65 (170.3)
2.06 (210.1)
2.47 (251.9)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表