您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Funken
Created: 17.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Funken
Radial fan FRv 125/140 - Radial fan
Funken
Radial fan
Powered by
CAD模型選擇
{funken/radialventilatoren/radialventilator_frv_125_140_asmtab.prj},{NB=20001367(0Rechts1)},{CNSORDERNO=20001367},{CNSMASSEXACT=15},{BG=63},{TYP=FRv 125/140/4/R/D/EX},{VS=40 - 380},{DD=140 - 60},{SA=EEx eb II T 3},{PZ=4},{SD=1500},{SD1=nicht möglich},{SD2=nicht möglich},{ML=0,12},{NS=0,48},{BA=B5/IP55},{PPATH=assemblies/radialventilator_frv_125_asmtpl.prj},{INFO=Info text},{PDF=Pdf Info},{ROT=0},{VER=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
VS
Flow
[m^3/h]
DD
Pressure difference
[Pa]
SA
Safety type
ⁿ/ₐ
PZ
Number of poles
ⁿ/ₐ
SD
Sync. Rev. Range. at 50 Hz
ⁿ/ₐ
SD1
From 10 Hz
ⁿ/ₐ
SD2
To 60 Hz
ⁿ/ₐ
ML
Engine power
[kW]
NS
Rated current (A) at 400V / 50Hz or 230V / 50Hz
ⁿ/ₐ
BG
Size
ⁿ/ₐ
BA
Design type
ⁿ/ₐ
ASTEXT
Specification
ⁿ/ₐ
CNSORDERNOALT
Bestellnummeralt
ⁿ/ₐ
20001360(0Links1)
20001360
FRv 125/140/2/L/D/PTC
11
80 - 790
560 - 240
PTC
2
3000
544
3264
0,12
0,50
56
B5/IP55
Radial Fan FRv 125/140 fo...
1001462
20001363(0Rechts1)
20001363
FRv 125/140/2/R/D/PTC
11
80 - 790
560 - 240
PTC
2
3000
544
3264
0,12
0,50
56
B5/IP55
Radial Fan FRv 125/140 fo...
1001465
20001369(0Links1)
20001369
FRv 125/140/4/L/D/PTC
11
40 - 380
140 - 60
PTC
4
1500
266
1596
0,09
0,35
56
B5/IP55
Radial Fan FRv 125/140 fo...
1001471
20001366(0Rechts1)
20001366
FRv 125/140/4/R/D/PTC
11
40 - 380
140 - 60
PTC
4
1500
266
1596
0,09
0,35
56
B5/IP55
Radial Fan FRv 125/140 fo...
1001468
20001359(0Links1)
20001359
FRv 125/140/2/L/D/EX
15
80 - 790
560 - 240
EEx eb II T 3
2
3000
Not possible
Not possible
0,18
0,53
63
B5/IP55
Radial Fan FRv 125/140 fo...
1001461
20001362(0Rechts1)
20001362
FRv 125/140/2/R/D/EX
15
80 - 790
560 - 240
EEx eb II T 3
2
3000
Not possible
Not possible
0,18
0,53
63
B5/IP55
Radial Fan FRv 125/140 fo...
1001464
20001368(0Links1)
20001368
FRv 125/140/4/L/D/EX
15
40 - 380
140 - 60
EEx eb II T 3
4
1500
Not possible
Not possible
0,12
0,48
63
B5/IP55
Radial Fan FRv 125/140 fo...
1001470
20001367(0Rechts1)
20001367
FRv 125/140/4/R/D/EX
15
40 - 380
140 - 60
EEx eb II T 3
4
1500
Not possible
Not possible
0,12
0,48
63
B5/IP55
Radial Fan FRv 125/140 fo...
1001469
20002273(0Links1)
20002273
FRv 125/140/2/L/D/Exde
15
80 - 790
560 - 240
EEx db eb II T 4
2
3000
544
3264
0,18
0,87
63
B5/IP55
Radial Fan FRv 125/140 fo...
1002375
20002274(0Rechts1)
20002274
FRv 125/140/2/R/D/Exde
15
80 - 790
560 - 240
EEx db eb II T 4
2
3000
544
3264
0,18
0,87
63
B5/IP55
Radial Fan FRv 125/140 fo...
1002376
20002275(0Links1)
20002275
FRv 125/140/4/L/D/Exde
15
40 - 380
140 - 60
EEx db eb II T 4
4
1500
266
1596
0,18
1,11
63
B5/IP55
Radial Fan FRv 125/140 fo...
1002377
20002276(0Rechts1)
20002276
FRv 125/140/4/R/D/Exde
15
40 - 380
140 - 60
EEx db eb II T 4
4
1500
266
1596
0,18
1,11
63
B5/IP55
Radial Fan FRv 125/140 fo...
1002378
20001361(0Links1)
20001361
FRv 125/140/2/L/D/WS
11
80 - 790
560 - 240
PTC
2
3000
Not possible
Not possible
0,12
0,50
56
B5/IP55
Radial Fan FRv 125/140 fo...
1001463
20001364(0Rechts1)
20001364
FRv 125/140/2/R/D/WS
11
80 - 790
560 - 240
PTC
2
3000
Not possible
Not possible
0,12
0,50
56
B5/IP55
Radial Fan FRv 125/140 fo...
1001466
20001370(0Links1)
20001370
FRv 125/140/4/L/D/WS
11
40 - 380
140 - 60
PTC
4
1500
Not possible
Not possible
0,09
0,35
56
B5/IP55
Radial Fan FRv 125/140 fo...
1001472
20001365(0Rechts1)
20001365
FRv 125/140/4/R/D/WS
11
40 - 380
140 - 60
PTC
4
1500
Not possible
Not possible
0,09
0,35
56
B5/IP55
Radial Fan FRv 125/140 fo...
1001467
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表