您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 7600 - Sealing rings, Hygienic Design
Ganter
3.0 Machine parts
3.5 Controlling, venting, sealing of liquids and gases
Seals
GN 7600 Sealing Rings, Elastomer, Hygienic Design
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_5/dichtungen/gn7600/gn7600.prj},{NB=Dichtring GN 7600-21-17-2-HNBR-85},{PARTNUMBER=GN 7600-21-17-2-HNBR-85},{NORMNR=GN 7600},{D1=21},{D2=17},{D3=21.8},{D1I=17.9},{D2I=14.5},{D3I=18.6},{D4I=15.7},{S=2.0},{PZ=GN 1580 / GN 5435 / GN 5445},{H=85 ±5 Shore A},{MAT=Hydrierter Acrylnitril-Butadien-Kautschuk},{WEIGHT=0.0004},{CTN=40169300},{ROHS=YES},{INFOGANTER=Produktdetails},{R=0.200},{RX=8.359}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
Nominal dimensions -Installation space
ⁿ/ₐ
D2
Nominal dimensions -Installation space
[mm]
D3
Nominal dimensions -Installation space
[mm]
D1I
Actual dimensions - Sealing ring unassembled
[mm]
D2I
Actual dimensions - Sealing ring unassembled
[mm]
D3I
Actual dimensions - Sealing ring unassembled
[mm]
D4I
Actual dimensions - Sealing ring unassembled
[mm]
S
[mm]
PZ
suitable for
ⁿ/ₐ
H
Hardness
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Sealing ring GN 7600-10-6...
GN 7600-10-6-2-HNBR-85
10
6
10.6
30.4
27.0
31.1
5.4
2.0
GN 1581
85 ±5 Shore A
0.0001
40169300
YES
Sealing ring GN 7600-10-6...
GN 7600-10-6-2-EPDM-85
10
6
10.6
30.4
27.0
31.1
5.4
2.0
GN 1581
85 ±5 Shore A
0.0001
40169300
YES
Sealing ring GN 7600-10-6...
GN 7600-10-6-2-FKM-85
10
6
10.6
9.5
6.1
10.2
5.4
2.0
GN 1581
85 ±5 Shore A
0.0001
40169300
YES
Sealing ring GN 7600-11-7...
GN 7600-11-7-2-HNBR-85
11
7
11.8
9.5
6.1
10.2
6.1
2.0
GN 1580 / GN 1581 / GN 15...
85 ±5 Shore A
0.0002
40169300
YES
Sealing ring GN 7600-11-7...
GN 7600-11-7-2-EPDM-85
11
7
11.8
9.5
6.1
10.2
6.1
2.0
GN 1580 / GN 1581 / GN 15...
85 ±5 Shore A
0.0002
40169300
YES
Sealing ring GN 7600-11-7...
GN 7600-11-7-2-FKM-85
11
7
11.8
10.2
6.8
10.9
6.1
2.0
GN 1580 / GN 1581 / GN 15...
85 ±5 Shore A
0.0002
40169300
YES
Sealing ring GN 7600-12-8...
GN 7600-12-8-2-HNBR-85
12
8
12.8
10.2
6.8
10.9
7.1
2.0
GN 429 / GN 1580
85 ±5 Shore A
0.0002
40169300
YES
Sealing ring GN 7600-12-8...
GN 7600-12-8-2-EPDM-85
12
8
12.8
10.2
6.8
10.9
7.1
2.0
GN 429 / GN 1580
85 ±5 Shore A
0.0001
40169300
YES
Sealing ring GN 7600-12-8...
GN 7600-12-8-2-FKM-85
12
8
12.8
11.2
7.8
11.9
7.1
2.0
GN 429 / GN 1580
85 ±5 Shore A
0.0002
40169300
YES
Sealing ring GN 7600-13-9...
GN 7600-13-9-2-HNBR-85
13
9
13.8
11.2
7.8
11.9
8.1
2.0
GN 1581 / GN 1582
85 ±5 Shore A
0.0002
40169300
YES
Sealing ring GN 7600-13-9...
GN 7600-13-9-2-EPDM-85
13
9
13.8
11.2
7.8
11.9
8.1
2.0
GN 1581 / GN 1582
85 ±5 Shore A
0.0002
40169300
YES
Sealing ring GN 7600-13-9...
GN 7600-13-9-2-FKM-85
13
9
13.8
12.2
8.8
12.9
8.1
2.0
GN 1581 / GN 1582 / GN 83...
85 ±5 Shore A
0.0002
40169300
YES
Sealing ring GN 7600-14-1...
GN 7600-14-10-2-HNBR-85
14
10
14.8
12.2
8.8
12.9
9.1
2.0
GN 75.6 / GN 305 / GN 15...
85 ±5 Shore A
0.0002
40169300
YES
Sealing ring GN 7600-14-1...
GN 7600-14-10-2-EPDM-85
14
10
14.8
12.2
8.8
12.9
9.1
2.0
GN 75.6 / GN 305 / GN 15...
85 ±5 Shore A
0.0001
40169300
YES
Sealing ring GN 7600-14-1...
GN 7600-14-10-2-FKM-85
14
10
14.8
13.2
9.8
13.9
9.1
2.0
GN 75.6 / GN 305 / GN 15...
85 ±5 Shore A
0.0002
40169300
YES
Sealing ring GN 7600-16-1...
GN 7600-16-12-2-HNBR-85
16
12
16.8
13.2
9.8
13.9
11.0
2.0
GN 75.6 / GN 429 / GN 15...
85 ±5 Shore A
0.0003
40169300
YES
Sealing ring GN 7600-16-1...
GN 7600-16-12-2-EPDM-85
16
12
16.8
13.2
9.8
13.9
11.0
2.0
GN 75.6 / GN 429 / GN 15...
85 ±5 Shore A
0.0002
40169300
YES
Sealing ring GN 7600-16-1...
GN 7600-16-12-2-FKM-85
16
12
16.8
15.1
11.7
15.8
11.0
2.0
GN 75.6 / GN 429 / GN 15...
85 ±5 Shore A
0.0002
40169300
YES
Sealing ring GN 7600-18-1...
GN 7600-18-14-2-HNBR-85
18
14
18.8
15.1
11.7
15.8
12.9
2.0
GN 75.6 / GN 305 / GN 158...
85 ±5 Shore A
0.0003
40169300
YES
Sealing ring GN 7600-18-1...
GN 7600-18-14-2-EPDM-85
18
14
18.8
15.1
11.7
15.8
12.9
2.0
GN 75.6 / GN 305 / GN 158...
85 ±5 Shore A
0.0002
40169300
YES
Sealing ring GN 7600-18-1...
GN 7600-18-14-2-FKM-85
18
14
18.8
17.0
13.6
17.7
12.9
2.0
GN 75.6 / GN 305 / GN 158...
85 ±5 Shore A
0.0003
40169300
YES
Sealing ring GN 7600-19-1...
GN 7600-19-15-2-HNBR-85
19
15
19.8
17.0
13.6
17.7
13.8
2.0
GN 1581 / GN 1582
85 ±5 Shore A
0.0003
40169300
YES
Sealing ring GN 7600-19-1...
GN 7600-19-15-2-EPDM-85
19
15
19.8
17.0
13.6
17.7
13.8
2.0
GN 1581 / GN 1582
85 ±5 Shore A
0.0003
40169300
YES
Sealing ring GN 7600-19-1...
GN 7600-19-15-2-FKM-85
19
15
19.8
17.9
14.5
18.6
13.8
2.0
GN 1581 / GN 1582
85 ±5 Shore A
0.0003
40169300
YES
Sealing ring GN 7600-20-1...
GN 7600-20-16-2-HNBR-85
20
16
20.8
32.3
28.9
34.0
14.8
2.0
GN 429
85 ±5 Shore A
0.0003
40169300
YES
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 1580 - Stainless Steel Screws, Hygienic Design, Certified Acc. EHEDG
Ganter
19.06.2024
GN 1580 - Stainless Steel Nuts, Hygienic Design
Ganter
19.06.2024
GN 7600 - Sealing rings, Hygienic Design
Elesa+Ganter
21.06.2024
NPQR-BK - Plug screw
Festo
26.09.2023
GN 2496 - Stainless Steel Cam Rollers for Stainless Steel Cam Roller Linear...
Ganter
19.06.2024
KPOR30 - Piston seal
Dichtomatik - Freudenberg Sealing Technologies
21.06.2023
GN 7600 - Sealing rings, Hygienic Design
JW Winco
25.06.2024
GN 3330 - Tubular Handles, Stainless Steel, with Movable Handle Legs, Hygie...
Ganter
19.06.2024
AE41 - Wiper
Dichtomatik - Freudenberg Sealing Technologies
06.11.2023
XTM01_31 - O-ring, large diameter and specified inner diameter
Yiheda 3D Electronic Gallery
20.06.2024
07301 - Seal washers in Hygienic DESIGN
norelem
30.05.2024
EASS - rotary shaft seal
Festo
22.08.2023
S 8 - Merkel® Compact seal
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
8200 - Seal with steel insert, PN 16
HAWLE
23.02.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表