您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22560. - Thrust Pads DIN 6311 and low model / low model with increased thrust area, with spring retainer, form S
Halder
Standard Parts
Machine and Fixture Elements
EH 22560. Thrust Pads DIN 6311 and low model
low model with increased thrust area and spring retainer
Powered by
CAD模型選擇
{halder/normalien/machinen_vorrichtungsteile/eh_2256/eh_2256_b/eh_2256_b.prj},{NB=EH 22560.0440 Druckstueck},{BESTNR=22560.0440},{BESTNR1=2256.440},{AUS=niedrige Ausuehrung mit groesserer Druckflaeche, mit Sprengring},{MAT=Stahl},{D1=40},{D2=12.1},{D4=22},{H1=12},{H2=7.0},{T1=7.0},{GD=M 16},{ROT=5},{G=75.0},{B=1.2},{T2=3.0},{Z3=2.8},{FA=1.0},{R=2.0},{FUNC=Pressing, Applying, Balancing, Leveling, Positioning},{COLOR=0.590}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
[mm]
D2
H12
[mm]
D4
[mm]
H1
[mm]
H2
[mm]
T1
[mm]
GD
for Grub Screws with thrust point DIN 6332 S
ⁿ/ₐ
ROT
α min.
ⁿ/ₐ
G
weight
[g]
22560.0425 Thrust Pad
22560.0425
low model with increased ...
Steel
25
6.1
12
8
4.0
4.5
M 8
4
17.0
22560.0432 Thrust Pad
22560.0432
low model with increased ...
Steel
32
8.1
18
10
6.0
6.0
M 10 / M 12
3
42.0
22560.0440 Thrust Pad
22560.0440
low model with increased ...
Steel
40
12.1
22
12
7.0
7.0
M 16
5
75.0
22560.1425 Thrust Pad
22560.1425
low model with increased ...
Stainless steel
25
6.1
12
8
4.0
4.5
M 8
4
17.0
22560.1432 Thrust Pad
22560.1432
low model with increased ...
Stainless steel
32
8.1
18
10
6.0
6.0
M 10 / M 12
3
42.0
22560.1440 Thrust Pad
22560.1440
low model with increased ...
Stainless steel
40
12.1
22
12
7.0
7.0
M 16
5
75.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表