您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
Bauform 119 - Gelenkaugenbefestigung
Heiss
standardzylinderbaureihe_sz_100
Powered by
CAD模型選擇
{heiss/standardzylinderbaureihe_sz_100/sz_100_119_asy.prj},{NB=HEISS SZ 100-40/20/5.1-119.003---(L1=40, L2=25, M=M16, ZB=keine, HUBST=0)},{KOLBEN=40.000},{D=20.000},{SW=17.000},{SWT=7.000},{SWH=0.000},{B11=11.000},{D1=58.000},{D2=48.000},{D8=17.000},{L003=137.000},{L004=177.000},{L005006=157.000},{L1A=36.000},{L2=25.000},{L3=62.000},{L4=35.000},{L13=32.000},{L14=52.000},{B8=10.000},{B9=14.000},{R=25.000},{X=80.000},{GNDR=13.157},{GKDR=11.445},{D1G=11.500},{TG=12.000},{D2G=6.000},{D3G=24.000},{BG=18.000},{SG=1.440},{ALL=2.000},{ALW=30.000},{HUBMIN1=5.100},{PSTOL=0.010},{P=1.000},{L1START=40},{B1START=15},{TYP=SZ 100-40/20},{BD=100},{BF=119},{KS=mit Aussengewinde},{FA=003},{HUB=5.1},{HUBST=0},{M=M16},{ZB=108},{B2L2=25},{L1=40},{B1=15}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
TYP
Typenbezeichnung
ⁿ/ₐ
BD
Betriebsdruck
[bar]
BF
Bauform
ⁿ/ₐ
KOLBEN
Kolbendurchmesser Ø
[mm]
D
Stangendurchmesser Ø
[mm]
D1
Durchmesser
[mm]
D2
Durchmesser
[mm]
D8
Durchmesser D8 H8
[mm]
L003
Länge
[mm]
L004
Länge
[mm]
L005006
Länge
[mm]
L2
Länge
[mm]
L3
Länge
[mm]
L4
Länge
[mm]
L13
Länge
[mm]
L14
Länge
[mm]
B8
Breite
[mm]
B9
Breite
[mm]
R
Radius
[mm]
G
Gewinde
ⁿ/ₐ
X
Länge
[mm]
ALFA1
Winkel
[°]
ALFA
Länge x Winkel
[mm x °]
HEISS SZ 100-12/6/4.1-119...
SZ 100-12/6
100
119
12.000
6.000
29.000
18.000
5.000
81.000
101.000
91.000
10.000
42.000
23.000
15.000
24.000
6.000
8.000
15.000
G1/8"
42.000
13°
0,5x45°
HEISS SZ 100-16/8/4.1-119...
SZ 100-16/8
100
119
16.000
8.000
30.000
22.000
6.000
82.000
102.000
92.000
12.000
42.000
23.000
15.000
24.000
4.000
6.000
15.000
G1/8"
44.000
13°
0,5x45°
HEISS SZ 100-20/10/15.1-1...
SZ 100-20/10
100
119
20.000
10.000
32.000
25.000
8.000
94.000
124.000
109.000
14.000
51.000
25.000
20.000
29.000
5.000
8.000
16.000
G1/8"
58.000
15°
0,5x45°
HEISS SZ 100-25/12/9.1-11...
SZ 100-25/12
100
119
25.000
12.000
39.000
30.000
10.000
101.000
141.000
121.000
16.000
52.000
26.000
20.000
30.000
6.000
9.000
19.500
G1/8"
58.000
12°
1,5x30°
HEISS SZ 100-32/16/5.1-11...
SZ 100-32/16
100
119
32.000
16.000
48.000
38.000
15.000
117.000
157.000
137.000
20.000
54.000
28.000
25.000
40.000
9.000
12.000
20.000
G1/4"
68.000
8°
2x30°
HEISS SZ 100-40/20/5.1-11...
SZ 100-40/20
100
119
40.000
20.000
58.000
48.000
17.000
137.000
177.000
157.000
25.000
62.000
35.000
32.000
52.000
10.000
14.000
25.000
G1/4"
80.000
10°
2x30°
HEISS SZ 100-50/25/4.1-11...
SZ 100-50/25
100
119
50.000
25.000
72.000
60.000
20.000
153.000
203.000
178.000
30.000
70.000
40.000
38.000
52.000
12.000
16.000
28.000
G3/8"
87.000
9°
2,5x30°
HEISS SZ 100-63/32/6.1-11...
SZ 100-63/32
100
119
63.000
32.000
90.000
75.000
25.000
166.000
206.000
186.000
40.000
82.000
48.000
40.000
56.000
16.000
20.000
35.000
G3/8"
90.000
7°
3x30°
HEISS SZ 100-80/40/17.1-1...
SZ 100-80/40
100
119
80.000
40.000
110.000
92.000
40.000
194.000
234.000
214.000
35.000
96.000
55.000
50.000
70.000
22.000
28.000
50.000
G1/2"
115.000
7°
3x30°
HEISS SZ 100-100/50/23.1-...
SZ 100-100/50
100
119
100.000
50.000
135.000
115.000
50.000
243.000
293.000
268.000
45.000
127.000
75.000
65.000
85.000
28.000
35.000
60.000
G1/2"
137.000
6°
3x30°
HEISS SZ 100-125/60/28.1-...
SZ 100-125/60
100
119
125.000
60.000
170.000
145.000
60.000
305.000
375.000
340.000
58.000
155.000
95.000
90.000
116.000
36.000
44.000
70.000
G3/4"
178.000
6°
4x30°
HEISS SZ 100-160/80/20.1-...
SZ 100-160/80
100
119
160.000
80.000
220.000
190.000
70.000
415.000
515.000
465.000
65.000
220.000
145.000
115.000
140.000
40.000
49.000
82.000
G1"
215.000
6°
5x30°
HEISS SZ 100-200/100/20.1...
SZ 100-200/100
100
119
200.000
100.000
270.000
245.000
80.000
550.000
670.000
610.000
80.000
240.000
145.000
141.000
235.000
45.000
55.000
90.000
G1"
261.000
6°
6x30°
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Design 225 - Clevis Attachment
Heiss
15.09.2017
Design 219 - Pivot Eye Attachment
Heiss
15.09.2017
GK - Hydraulic Swivel Head
Heiss
15.09.2017
GKK - Hydraulic Swivel Head
Heiss
15.09.2017
GLB-CB - Hydraulic Pivot Bracket
Heiss
15.09.2017
GA - Hydraulic Rod Clevis
Heiss
15.09.2017
Design 219 - Pivot Eye Attachment
Heiss
15.09.2017
Design 219 - Pivot Eye Attachment
Heiss
15.09.2017
Design ME 5 - 120 - Nondifferential Cylinder with Flange Attachment
Heiss
15.09.2017
Design 113-2 - Foot Attachment
Heiss
15.09.2017
Design ME 5 - Flange Attachment
Heiss
15.09.2017
Design ME 6 - Flange Attachment
Heiss
15.09.2017
Design 111-1 - Thread Attachment
Heiss
15.09.2017
Design 120-1 - Nondifferential Cylinder
Heiss
15.09.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表