您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: HellermannTyton
Created: 28.10.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HellermannTyton
PCS-FMC compression fitting with fixed thread, IP65
HellermannTyton
Cable protection
HelaGuard Flexible Conduits and Fittings
Fittings for metallic conduits with plastic coating
Powered by
CAD模型選擇
{hellermann_tyton/19/1439/1498/pcs_fm_starres_aussengewinde_ip54.prj},{NB=166-31008},{IDNR=166-31008},{NO_CU_PER_OU=1.000},{PRICE_QUANT36=1.000},{QUANTITY_MIN=1.000},{QUANTITY_IN38=1.000},{PRICE_EUR_N=25.040},{TAX_N=0.190},{B=15.000},{C=44.700},{CIL=22.000},{D=42.000},{E=58.000},{HEXAC=64.000},{HEXL=6.000},{KDM=48.160},{NDM=50.000},{SD=56.000},{SL=24.000},{VER=1.000},{M=15.0},{N=44.7},{O=42.0},{P=58},{PWID=1373},{DESCRIPTION14=Metallverschraubung starres Außengewinde},{DESCRIPTION15=Zweiteilige Metallverschraubung, Messing vernickelt, mit starrem Außengewinde. Kann mit einer Gegenmutter befestigt werden.},{EAN=4031026306995},{ID_MANUFACT17=166-31008},{MANUFACTURE18=HellermannTyton},{MANUFACTURE19=PCS50-FM-M50},{SPECIAL_TRE20=NONE},{CNSECLASS601=27-14-91-14}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
IDNR
Identification
ⁿ/ₐ
DESCRIPTION14
Short Description
ⁿ/ₐ
MANUFACTURE19
Manufacturer Type Description
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
LAENGE
Length
[mm]
NO_CU_PER_OU
Package Quantity
ⁿ/ₐ
QUANTITY_MIN
Minimum Order Quantity
ⁿ/ₐ
HOEHEH
Height (H)
[mm]
NENNMASS
Nominal diameter
[mm]
NENNGROESS129
Nominal diameter, imperial
ⁿ/ₐ
BETRIEBSTE130
Operating Temperature
ⁿ/ₐ
KLEINSTERI134
Inner Diameter min.
[mm]
L
Thread
ⁿ/ₐ
M
Thread length
[mm]
N
Minimum bore size
[mm]
O
Length
[mm]
P
SW main body
[mm]
HellermannTyton 166-31000
166-31000
Metallic fitting, fixed t...
PCS10-FM-M12
Nickel Plated Brass (NPB)
Metal (ML)
21.0
1.000
10.000
13
10
Others
-100 °C to +300 °C
5.6
M12x1.5
8.0
5.6
21.0
13
HellermannTyton 166-31001
166-31001
Metallic fitting, fixed t...
PCS12-FM-M16
Nickel Plated Brass (NPB)
Metal (ML)
23.0
1.000
10.000
17
12
Others
-100 °C to +300 °C
8.5
M16x1.5
8.0
8.5
23.0
17
HellermannTyton 166-31002
166-31002
Metallic fitting, fixed t...
PCS16-FM-M16
Nickel Plated Brass (NPB)
Metal (ML)
25.0
1.000
10.000
20
16
Others
-100 °C to +300 °C
11.5
M16x1.5
10.0
11.5
25.0
20
HellermannTyton 166-31003
166-31003
Metallic fitting, fixed t...
PCS16-FM-M20
Nickel Plated Brass (NPB)
Metal (ML)
25.0
1.000
10.000
22
16
Others
-100 °C to +300 °C
11.5
M20x1.5
10.0
11.5
25.0
22
HellermannTyton 166-31004
166-31004
Metallic fitting, fixed t...
PCS20-FM-M20
Nickel Plated Brass (NPB)
Metal (ML)
26.3
1.000
10.000
24
20
Others
-100 °C to +300 °C
15.3
M20x1.5
10.0
15.3
26.3
24
HellermannTyton 166-31005
166-31005
Metallic fitting, fixed t...
PCS25-FM-M25
Nickel Plated Brass (NPB)
Metal (ML)
32.5
1.000
10.000
29
25
Others
-100 °C to +300 °C
19.1
M25x1.5
10.0
19.1
32.5
29
HellermannTyton 166-31006
166-31006
Metallic fitting, fixed t...
PCS32-FM-M32
Nickel Plated Brass (NPB)
Metal (ML)
36.8
1.000
2.000
36
32
Others
-100 °C to +300 °C
26.2
M32x1.5
13.0
26.2
36.8
36
HellermannTyton 166-31007
166-31007
Metallic fitting, fixed t...
PCS40-FM-M40
Nickel Plated Brass (NPB)
Metal (ML)
39.0
1.000
2.000
48
40
Others
-100 °C to +300 °C
34.2
M40x1.5
14.0
34.6
39.0
48
HellermannTyton 166-31008
166-31008
Metallic fitting, fixed t...
PCS50-FM-M50
Nickel Plated Brass (NPB)
Metal (ML)
42.0
1.000
1.000
58
50
Others
-100 °C to +300 °C
44.8
M50x1.5
15.0
44.7
42.0
58
HellermannTyton 166-31009
166-31009
Metallic fitting, fixed t...
PCS63-FM-M63
Nickel Plated Brass (NPB)
Metal (ML)
50.0
1.000
1.000
70
63
Others
-100 °C to +300 °C
54.5
M63x1.5
18.0
54.5
50.0
70
HellermannTyton 166-31010
166-31010
Metallic fitting, fixed t...
PCS10-FM-PG7
Nickel Plated Brass (NPB)
Metal (ML)
21.0
1.000
10.000
13
10
Others
-100 °C to +300 °C
5.6
PG7
8.0
5.6
21.0
13
HellermannTyton 166-31011
166-31011
Metallic fitting, fixed t...
PCS12-FM-PG9
Nickel Plated Brass (NPB)
Metal (ML)
23.0
1.000
10.000
17
12
Others
-100 °C to +300 °C
8.5
PG9
8.0
8.5
23.0
17
HellermannTyton 166-31012
166-31012
Metallic fitting, fixed t...
PCS16-FM-PG11
Nickel Plated Brass (NPB)
Metal (ML)
25.0
1.000
10.000
22
16
Others
-100 °C to +300 °C
11.5
PG11
10.0
11.5
25.0
22
HellermannTyton 166-31014
166-31014
Metallic fitting, fixed t...
PCS20-FM-PG16
Nickel Plated Brass (NPB)
Metal (ML)
26.3
1.000
10.000
24
20
Others
-100 °C to +300 °C
15.3
PG16
10.0
15.3
26.3
24
HellermannTyton 166-31015
166-31015
Metallic fitting, fixed t...
PCS25-FM-PG21
Nickel Plated Brass (NPB)
Metal (ML)
32.5
1.000
2.000
29
25
Others
-100 °C to +300 °C
19.1
PG21
12.0
19.1
32.5
29
HellermannTyton 166-31016
166-31016
Metallic fitting, fixed t...
PCS32-FM-PG29
Nickel Plated Brass (NPB)
Metal (ML)
36.8
1.000
2.000
38
32
Others
-100 °C to +300 °C
26.2
PG29
13.0
26.2
36.8
38
HellermannTyton 166-31017
166-31017
Metallic fitting, fixed t...
PCS40-FM-PG36
Nickel Plated Brass (NPB)
Metal (ML)
39.0
1.000
1.000
48
40
Others
-100 °C to +300 °C
34.2
PG36
14.0
34.2
39.0
48
HellermannTyton 166-31018
166-31018
Metallic fitting, fixed t...
PCS50-FM-PG42
Nickel Plated Brass (NPB)
Metal (ML)
42.0
1.000
1.000
70
50
Others
-100 °C to +300 °C
44.8
PG42
15.0
44.8
42.0
70
HellermannTyton 166-31019
166-31019
Metallic fitting, fixed t...
PCS75-FM-M75
Nickel Plated Brass (NPB)
Metal (ML)
60.0
1.000
1.000
84
75
Others
-100 °C to +300 °C
66.5
M75x1.5
20.0
66.5
60.0
84
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
PCS-90FMC 90° compression fitting, IP65
HellermannTyton
17.06.2024
PCS Galv. Steel Conduit, PVC Coating
HellermannTyton
17.06.2024
PCS-EI End Insert
HellermannTyton
17.06.2024
A90FM 90° Elbow, Int. & Ext. Threaded Fitting
HellermannTyton
17.06.2024
PSR-S, straight fitting
HellermannTyton
17.06.2024
PCS-SM swivel external thread, IP54
HellermannTyton
17.06.2024
ALNPB Nickel plate brass locknuts
HellermannTyton
17.06.2024
US-M - Safety-type screwed conduit connector with ferrule, sealing and O-ri...
Flexa
06.12.2023
PCS-SM swivel external thread, IP54
HellermannTyton
17.06.2024
SO 51124 - Male adaptor union with edge seal
SERTO
11.03.2024
AFCS Fixing Clip, Plated Steel & PVC Liner
HellermannTyton
17.06.2024
SSC Stainless Steel Conduit
HellermannTyton
17.06.2024
SC Galv. Steel Conduit
HellermannTyton
17.06.2024
Etaline-R Pump - In-line pump
KSB
06.02.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表