您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
日本語
한국어
Nederlands
polski
русский
中文 (繁體)
中文 (繁體)
Track Lubricators - DualVee
HepcoMotion
DualVee Linear Slide System
Lubricators
Powered by
CAD模型選擇
{hepcomotion/06_dual_vee/06_03_lubricators/track_lubricators_asmtab.prj},{NB=TL2A(Yes)},{VERS=1},{D82THK=0.5},{MHS=20.0},{W=11.40},{VH=11.00},{FD=4.60},{DESC=Track Lubricators},{SIZE=2},{CW=Bushings standard profile/Journals},{A=M3 x 0.5 x 6mm Stainless},{BB=M3 Stainless},{C=300 Series stainless},{D=White wool},{E=Synthetic oil},{WASHPN=WADINM3SS},{PPATH=../assemblies/track_lubricators_asmtpl.prj},{CWPN=},{ASSCFGPRA=track_lubricators_size_2},{B=12},{SW=M3 x .5 x 4},{INFO=Website},{INFOEN=https://www.hepcomotion.com/downloads/dualvee-guide-wheels/},{INFODE=https://www.hepcomotion.com/de/downloads/dualvee-guide-wheels/},{INFOFR=https://www.hepcomotion.com/fr/downloads/dualvee-guide-wheels/},{HARDWARE=Yes}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CNSORDERNO
Part number
ⁿ/ₐ
DESC
Decription
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
CW
Compatible With
ⁿ/ₐ
H
H Height
[mm]
L
L Length
[mm]
M
M Hole Spacing
[mm]
V
V Mounting Surface to Track Vee
[mm]
A
A Screw
ⁿ/ₐ
BB
B Washers
ⁿ/ₐ
C
C Felt Holder
ⁿ/ₐ
D
D Felts
ⁿ/ₐ
E
E Bottle of Lubricant
ⁿ/ₐ
WEIGHT
Weight
[g]
MHS
Hole Spacing
[mm]
B
Body Length
[mm]
W
Width
[mm]
VH
Vee Height
[mm]
FD
Fastener Hole Location
[mm]
SW
Fastener Screw & Washer
ⁿ/ₐ
MV0TLA(Yes)
MV0TLA
Track Lubricators
0
Studded wheels
9.14
17.0
12
5.20-6.15
M2 x 0.4 x 4mm Stainless
M2 Stainless
300 Series stainless
White wool
Synthetic oil
2
12.0
6
7.62
4.32
2.92
M2 x .4 x 4
TL2A(Yes)
TL2A
Track Lubricators
2
Bushings standard profile...
17.50
28.0
20
9.40-12.70
M3 x 0.5 x 6mm Stainless
M3 Stainless
300 Series stainless
White wool
Synthetic oil
7
20.0
12
11.40
11.00
4.60
M3 x .5 x 4
TL2LPA(Yes)
TL2LPA
Track Lubricators
2
Bushings low profile
13.50
28.0
20
5.40-8.70
M3 x 0.5 x 6mm Stainless
M3 Stainless
300 Series stainless
White wool
Synthetic oil
6
20.0
12
11.40
7.10
4.60
M3 x .5 x 4
TL4A(Yes)
TL4A
Track Lubricators
4
Bushings standard profile...
30.50
46.7
34
16.20-22.00
M4 x 0.7 x 8mm Stainless
M4 Stainless
300 Series stainless
White wool
Synthetic oil
20
34.0
21
18.80
19.10
7.40
M4 x .7 x 8
TL4LPA(Yes)
TL4LPA
Track Lubricators
4
Bushings low profile
21.30
46.7
34
11.43-13.20
M4 x 0.7 x 8mm Stainless
M4 Stainless
300 Series stainless
White wool
Synthetic oil
17
34.0
21
18.80
12.30
7.40
M4 x .7 x 8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表