您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Reducer eccentric, Aluminium acc. to EN 754/755, EN AW 5754-0/H112, seamless, acc. to DIN 2616-1
Huelsen
Reducers
Reducers Aluminium
Powered by
CAD模型選擇
{huelsen/2_reduzierungen/1_aluminium/reduzierung_132.prj},{NB=1321080407603},{ARTNR=1321080407603},{DN1=100},{DN2=65},{D1=108},{S1=4},{D2=76},{S2=3},{L=100},{GEW=0.381},{PG=Reduzierungen},{PUG=Reduzierung, exzentrischen},{NORM=DIN 2616-2},{AUS=nahtlos},{WERK1=Aluminium},{WERK2=EN 754/755},{WERK3=EN AW 5754-0/H112},{SV=keine}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ARTNR
Part number
ⁿ/ₐ
DN
NB
[mm]
D1
Outside Ø
[mm]
S1
Wall Thickness
[mm]
D2
Outside Ø
[mm]
S2
Wall Thickness
[mm]
L
Length
[mm]
GEW
Theoretical Weight [kg/Piece]
ⁿ/ₐ
BEZ
Article Indication
ⁿ/ₐ
PG
Product Group
ⁿ/ₐ
PUG
Product Sub-group
ⁿ/ₐ
NORM
Standard
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
WERK
Primary Material
ⁿ/ₐ
SV
Welding Bevels
ⁿ/ₐ
1320890305703
1320890305703
80 x 50
89
3
57
3
90
0.213
Reducer eccentric, Alumin...
Reducers
Reducers, eccentric
DIN 2616-2
seamless
Aluminium, EN 754/755, EN...
no
1320890307603
1320890307603
80 x 65
89
3
76
3
90
0.213
Reducer eccentric, Alumin...
Reducers
Reducers, eccentric
DIN 2616-2
seamless
Aluminium, EN 754/755, EN...
no
1321080407603
1321080407603
100 x 65
108
4
76
3
100
0.381
Reducer eccentric, Alumin...
Reducers
Reducers, eccentric
DIN 2616-2
seamless
Aluminium, EN 754/755, EN...
no
1321080408904
1321080408904
100 x 80
108
4
89
4
100
0.381
Reducer eccentric, Alumin...
Reducers
Reducers, eccentric
DIN 2616-2
seamless
Aluminium, EN 754/755, EN...
no
1321590410804
1321590410804
150 x 100
159
4
108
4
150
0.852
Reducer eccentric, Alumin...
Reducers
Reducers, eccentric
DIN 2616-2
seamless
Aluminium, EN 754/755, EN...
no
1321590413304
1321590413304
150 x 125
159
4
133
4
150
0.852
Reducer eccentric, Alumin...
Reducers
Reducers, eccentric
DIN 2616-2
seamless
Aluminium, EN 754/755, EN...
no
1322190415904
1322190415904
200 x 150
219
4
159
4
155
1.222
Reducer eccentric, Alumin...
Reducers
Reducers, eccentric
DIN 2616-2
seamless
Aluminium, EN 754/755, EN...
no
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
HDRD - Ring Slides
HepcoMotion
08.11.2023
Wheel Covers - DualVee
HepcoMotion
20.12.2023
G Series - Illuminated Indicators
NKK Switches
15.05.2024
Series S - Medium Capacity Standard Size Toggles
NKK Switches
15.05.2024
GW Series - Ultra-Thin Fully Illuminated Paddles
NKK Switches
15.05.2024
JP Series - Internationally Approved Pushbuttons - JP Series - Internationa...
NKK Switches
15.05.2024
TL Series - Fully Illuminated Toggles
NKK Switches
15.05.2024
36 x 24 Display - SmartDisplay™
NKK Switches
15.05.2024
JW Series - Internationally Approved TV Rated Rockers
NKK Switches
15.05.2024
UB Series - PC and Snap-in Mount Nonilluminated Pushbuttons
NKK Switches
15.05.2024
Bracket Mount Miniature Toggles - Series M20 - Miniature Toggles
NKK Switches
15.05.2024
MB2500 Series - Snap-Action Bushing Mount Pushbuttons
NKK Switches
15.05.2024
HP02 Series - 6mm Tactiles
NKK Switches
15.05.2024
Snap-In Mount Illuminated Pushbuttons - Illuminated Pushbuttons - Series LB
NKK Switches
15.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表