您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
JFRM-JFLM-SG - High helix lead screw nuts with flange, made from iglidur® J
igus
DryLin®
Trapezoidal
Powered by
CAD模型選擇
{igus/drylin_lineargleitlager/trapezgewindemutter/jfrm_jflm_sg.prj},{NB=JFRM-2835SG12x25},{ARTNR=JFRM-2835SG12x25},{INFO=INFO},{FT=337},{D2=28},{D3=48},{D4=38},{D5=6},{B1=35},{B2=12},{TR=SG12x25},{D1=12.00},{P=25.0},{F=843},{KDM=8.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
FT
Effective supporting surface
[mm2]
D2
Diameter
[mm]
D3
Diameter
[mm]
D4
Diameter
[mm]
D5
Diameter
[mm]
B1
Height
[mm]
B2
Height
[mm]
TR
Thread D1 x P
ⁿ/ₐ
D1
Diameter
[mm]
P
Pitch
[mm]
F
Max. static F
[N]
JFRM-1315SG5x5
JFRM-1315SG5x5
152
13
25
19
3
15
5
SG5x5
5.00
5.0
100
JFRM-1315SG6,35x12,7
JFRM-1315SG6,35x12,7
107
13
25
19
3
15
5
SG6,35x12,7
6.35
12.7
100
JFRM-2020SG8x10
JFRM-2020SG8x10
232
20
34
28
4
20
5
SG8x10
8.00
10.0
458
JFRM-2020SG8x15
JFRM-2020SG8x15
183
20
34
28
4
20
5
SG8x15
8.00
15.0
458
JFRM-2525SG10x12
JFRM-2525SG10x12
324
25
42
34
5
25
10
SG10x12
10.00
12.0
810
JFRM-2525SG10x50
JFRM-2525SG10x50
177
25
42
34
5
25
10
SG10x50
10.00
50.0
443
JFRM-2835SG12x25
JFRM-2835SG12x25
337
28
48
38
6
35
12
SG12x25
12.00
25.0
843
JFRM-2835SG18x24
JFRM-2835SG18x24
945
28
48
38
6
35
12
SG18x24
18.00
24.0
2363
JFRM-2835SG18x100
JFRM-2835SG18x100
500
28
48
38
6
35
12
SG18x100
18.00
100.0
1250
JFLM-2020SG8x10
JFLM-2020SG8x10
232
20
34
28
4
20
5
SG8x10
8.00
10.0
458
JFLM-2525SG10x12
JFLM-2525SG10x12
324
25
42
34
5
25
10
SG10x12
10.00
12.0
810
JFLM-2525SG10x50
JFLM-2525SG10x50
177
25
42
34
5
25
10
SG10x50
10.00
50.0
443
JFLM-2835SG12x25
JFLM-2835SG12x25
337
28
48
38
6
35
12
SG12x25
12.00
25.0
843
JFLM-2835SG18x24
JFLM-2835SG18x24
945
28
48
38
6
35
12
SG18x24
18.00
24.0
2363
JFLM-2835SG18x100
JFLM-2835SG18x100
500
28
48
38
6
35
12
SG18x100
18.00
100.0
1250
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表