您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
italiano
English
QA認證資訊
目錄: Intercom
Created: 27.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Intercom
N33 - Matrici di tranciatura ISO 8977 con collare N 33
Intercom
Punches dies
Die bushes according to ISO 8977 without collar N32 form A - with collar N33 form B
Powered by
CAD模型選擇
{intercom/punzoni_matrici/matrici_di_tranciatura_02/matrici_di_tranciatura_33.prj},{NB=33.3.0840.0950.025(9.5)},{TYPE=N33},{FORMA=2},{D1=8.4},{D2=9.5},{D3=16},{D4=19},{L1=5},{L=25},{Z=0.01},{PROG=0.1},{LX=20,25,32}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
L1
[mm]
L
[mm]
Z
[mm]
PROG
Prog.
[mm]
33.3.0100.0280.016(2.8)
33.3.0100.0280.016
N33
1.0
2.8
5
8
2
16
0.01
0.1
33.3.0100.0280.020(2.8)
33.3.0100.0280.020
N33
1.0
2.8
5
8
2
20
0.01
0.1
33.3.0100.0280.025(2.8)
33.3.0100.0280.025
N33
1.0
2.8
5
8
2
25
0.01
0.1
33.3.0110.0280.016(2.8)
33.3.0110.0280.016
N33
1.1
2.8
5
8
2
16
0.01
0.1
33.3.0110.0280.020(2.8)
33.3.0110.0280.020
N33
1.1
2.8
5
8
2
20
0.01
0.1
33.3.0110.0280.025(2.8)
33.3.0110.0280.025
N33
1.1
2.8
5
8
2
25
0.01
0.1
33.3.0120.0280.016(2.8)
33.3.0120.0280.016
N33
1.2
2.8
5
8
2
16
0.01
0.1
33.3.0120.0280.020(2.8)
33.3.0120.0280.020
N33
1.2
2.8
5
8
2
20
0.01
0.1
33.3.0120.0280.025(2.8)
33.3.0120.0280.025
N33
1.2
2.8
5
8
2
25
0.01
0.1
33.3.0130.0280.016(2.8)
33.3.0130.0280.016
N33
1.3
2.8
5
8
2
16
0.01
0.1
33.3.0130.0280.020(2.8)
33.3.0130.0280.020
N33
1.3
2.8
5
8
2
20
0.01
0.1
33.3.0130.0280.025(2.8)
33.3.0130.0280.025
N33
1.3
2.8
5
8
2
25
0.01
0.1
33.3.0140.0280.016(2.8)
33.3.0140.0280.016
N33
1.4
2.8
5
8
2
16
0.01
0.1
33.3.0140.0280.020(2.8)
33.3.0140.0280.020
N33
1.4
2.8
5
8
2
20
0.01
0.1
33.3.0140.0280.025(2.8)
33.3.0140.0280.025
N33
1.4
2.8
5
8
2
25
0.01
0.1
33.3.0150.0280.016(2.8)
33.3.0150.0280.016
N33
1.5
2.8
5
8
2
16
0.01
0.1
33.3.0150.0280.020(2.8)
33.3.0150.0280.020
N33
1.5
2.8
5
8
2
20
0.01
0.1
33.3.0150.0280.025(2.8)
33.3.0150.0280.025
N33
1.5
2.8
5
8
2
25
0.01
0.1
33.3.0160.0280.016(2.8)
33.3.0160.0280.016
N33
1.6
2.8
5
8
2
16
0.01
0.1
33.3.0160.0280.020(2.8)
33.3.0160.0280.020
N33
1.6
2.8
5
8
2
20
0.01
0.1
33.3.0160.0280.025(2.8)
33.3.0160.0280.025
N33
1.6
2.8
5
8
2
25
0.01
0.1
33.3.0170.0280.016(2.8)
33.3.0170.0280.016
N33
1.7
2.8
5
8
2
16
0.01
0.1
33.3.0170.0280.020(2.8)
33.3.0170.0280.020
N33
1.7
2.8
5
8
2
20
0.01
0.1
33.3.0170.0280.025(2.8)
33.3.0170.0280.025
N33
1.7
2.8
5
8
2
25
0.01
0.1
33.3.0180.0280.016(2.8)
33.3.0180.0280.016
N33
1.8
2.8
5
8
2
16
0.01
0.1
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
NDX.T - ELESA-Round end-caps
Elesa
24.06.2024
GN 448 - Insert Bushings for Round Tubes
Ganter
19.06.2024
LXY-A - Indexing Mechanism
NBK (Nabeya Bi-tech Kaisha)
24.06.2024
N930 - Colonne di guida intercambiabili con imbocco agevolato
Intercom
15.07.2022
N430 - Colonna di guida intercambiabile N430
Intercom
15.07.2022
DU Bushes mm - Bushes mm
GGB
13.03.2024
PAMO - Compact anti-rotative suction cup-holders
Gamavuoto
20.05.2021
T - Relief valves for finned suction cup
Gamavuoto
20.05.2021
NDX.T - Round end-caps
Elesa
24.06.2024
EN 448 - Insert Bushings for Round Tubes, Inch
JW Winco
25.06.2024
GN 349 - Threaded mounting plates
Ganter
19.06.2024
Type D - Mechanical in die tapping unit
Intercom
15.07.2022
Tappo - Screw plug with conical head
Intercom
15.07.2022
N311 - Plastic ball cages
Intercom
15.07.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表