您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: KBK Antriebstechnik
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
KBK Antriebstechnik
KBS 56 - Locking Device
KBK Antriebstechnik
Locking Devices / Shrink Discs / Locking Elements
Powered by
CAD模型選擇
{kbk/locking_devices_shrink_discs_locking_elements/kbs_56_asmtab.prj},{NB=KBS56-11x23},{DDX=11x23},{D=11},{DD=23},{T=72},{L=26},{L1=13},{SW=19},{F=13},{TASZ=44},{CNSMASSEXACT=47.0},{CNSSTDDTIME=-},{VER=7},{INFO1=Product information},{INFO2=Product information},{INFO3=Product information},{PPATH=kbs_56/kbs_56_asmtpl.prj},{INFO1X=kbs_56_technical_data_sheet_$(CADENAS_LANGUAGE).pdf},{INFO2X=../commonpool/rust_protection_for_shaft_hub_connections.pdf},{INFO3X=kbs_56_operating_installation_instruction_$(CADENAS_LANGUAGE).pdf}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
D
Inner diameter
[mm]
DD
Outer diameter
[mm]
T
Torque
[Nm]
L
Length
[mm]
L1
Length
[mm]
SW
Dimensions
[mm]
F
Axial force
[kN]
TASZ
Tightening Torques
[Nm]
CNSMASSEXACT
Mass
[g]
KBS56-5x16
5
16
11
19
10
13
4
10
19.0
KBS56-6x16
6
16
13
19
10
13
4
10
18.0
KBS56-7x20
7
20
35
22
11
16
10
28
34.0
KBS56-8x20
8
20
40
22
11
16
10
28
33.0
KBS56-9x20
9
20
45
22
11
16
10
28
32.0
KBS56-10x23
10
23
65
26
13
19
13
44
49.0
KBS56-11x23
11
23
72
26
13
19
13
44
47.0
KBS56-12x23
12
23
79
26
13
19
13
44
45.0
KBS56-14x26
14
26
118
29
16
22
17
66
65.0
KBS56-15x26
15
26
126
29
16
22
17
66
62.0
KBS56-16x26
16
26
135
29
16
22
17
66
59.0
KBS56-20x45
20
45
290
48
22
38
29
85
82.0
KBS56-22x45
22
45
315
48
22
38
29
85
84.0
KBS56-24x45
24
45
380
48
22
38
31
85
89.0
KBS56-25x45
25
45
390
48
22
38
31
85
93.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
KBS 11 - Locking Device
KBK Antriebstechnik
26.11.2019
KBS 61 - Locking Device
KBK Antriebstechnik
26.11.2019
KBS 57 - Locking Device
KBK Antriebstechnik
26.11.2019
KBS 58 - Locking Device
KBK Antriebstechnik
26.11.2019
BRSL - Smooth ball buschings
PlaSteel
17.06.2021
KBS 10 - Locking Device
KBK Antriebstechnik
26.11.2019
KBS 55 - Locking Device
KBK Antriebstechnik
26.11.2019
KBS 52 - Locking Device
KBK Antriebstechnik
26.11.2019
102287 - BRAZE CONNECTOR FEMALE JIC
FOR Fittings
06.05.2024
KBS 59 - Locking Device
KBK Antriebstechnik
26.11.2019
MAE-MSM - Miniature Clamping Bushes MSM, Mild steel
MÄDLER
10.04.2024
MAE-SPS-COM-B-ST - Locking Assemblies COM-B, Material steel
MÄDLER
10.04.2024
BRSD - Recirculating ball guide bush
ENS
11.06.2020
Coupling GM
MecVel
12.09.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表