您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
Ground Helical Racks (ZSTP GH)
KHK KOHARA GEAR
Racks
Powered by
CAD模型選擇
{khk/racks/zstp_gh.prj},{NB=ZSTP3-30LRGH7_On},{CN=ZSTP3-30LRGH7},{M=3},{Z=30},{SC=0.26761},{MD=48},{DH=L},{S=S1GH7},{A=25},{B=85},{C=95.49},{D=104},{E=30},{F=20},{G=50},{K=0},{KD=0.0},{M1=M10},{CBD1=11},{CBD2=0},{J1=11},{PCD=40},{N2=6},{J=0},{MX=3},{TOOTH=On},{NEW=0},{H7=58}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CN
Catalog No.
ⁿ/ₐ
M
Module
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
S
Shape
ⁿ/ₐ
A
Bore
[mm]
B
Hub diameter
[mm]
C
Pitch diameter
[mm]
D
Outside diameter
[mm]
E
Face width
[mm]
F
Hub width
[mm]
G
Total lenght
[mm]
M1
Screw size
ⁿ/ₐ
CBD1
Counterbore depth
[mm]
CBD2
Counterbore diameter
[mm]
J1
Drilled hole diameter
[mm]
PCD
Screw PCD
[mm]
N2
Number of screws
ⁿ/ₐ
ZSTP3-30LRGH17
ZSTP3-30LRGH17
3
30
S1GH17
25
85
95.49
104
30
20
50
M12
13
20
14
55
8
ZSTP3-30LRGH7
ZSTP3-30LRGH7
3
30
S1GH7
25
85
95.49
104
30
20
50
M10
11
0
11
40
6
ZSTP4-30LRGH24
ZSTP4-30LRGH24
4
30
S1GH24
25
110
127.32
138
40
25
65
M12
29
20
14
72
8
ZSTP5-24LRGH40
ZSTP5-24LRGH40
5
24
S1GH40
25
110
127.32
142
50
25
75
M12
13
20
14
85
12
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Ground Helical Racks (ZSTP)
KHK KOHARA GEAR
12.04.2024
Helical Racks with Machined Ends (SRHF)
KHK KOHARA GEAR
12.04.2024
Ground Helical Racks (KRHGFD)
KHK KOHARA GEAR
12.04.2024
Ground Helical Racks (KRHG)
KHK KOHARA GEAR
12.04.2024
KRGFD-J
KHK KOHARA GEAR
12.04.2024
MAE-ZST-SV-MONTAGEHILFE - Assembly aid for precision steel racks, helical t...
MÄDLER
26.04.2024
Helical-toothed standard gear racks - Helical-toothed standard gear racks
SCHNEEBERGER
19.01.2022
Ground Racks (SRGFD, SRGFK)
KHK KOHARA GEAR
12.04.2024
Pinion gear for DR (SSDR)
KHK KOHARA GEAR
12.04.2024
Helical Racks with Bolt Holes (SRHFD)
KHK KOHARA GEAR
12.04.2024
Ground Spur Gears (KSG)
KHK KOHARA GEAR
28.07.2021
MAE-RD-ZST-M1-M6-ST - Round Gear Racks Made From Steel C45K / St50K, Module...
MÄDLER
10.04.2024
LF Series - Flange mounted 2 & 4 Hole - Ball Transfer Units
Omnitrack
16.04.2020
MAE-PR-ZST-SV-M2-ST-VZGUG - Precision Gear Racks Made from Stee 16MnCr5, He...
MÄDLER
26.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表