您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
QA認證資訊
目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
SILVYN® MPC-M black
LAPP
SILVYN® Protective Cable Conduit systems
Protective cable conduit systems plastic
Flexible with PVC spiral
Powered by
CAD模型選擇
{lapp_kabel/silvyn/kabelschutzs_system_aus_kstoff/silvyn_el_eloe_elt/silvyn_mpc_m_s.prj},{NB=SILVYN MPC-M schwarz Art. Nr. 55502464},{EAN=4044774463483},{ATN=55502464},{ARTB=SILVYN MPC-25-M25},{CLRVIS=Black},{DES=Metric Thread},{CT=MPC},{NW=22},{CS=25},{A=M25x1.5},{T1=M25},{NDM=25.0000},{KDM=23.1600},{B=15},{C=30},{D=42},{E=19.0},{F=37},{CNSMAT=Nylon PA66},{NL=19.000},{LT=35.000},{HAC=41.000},{HL=6.000},{VPE=10}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
EAN
International Article Number
ⁿ/ₐ
ATN
Part number
ⁿ/ₐ
ARTB
Article description
ⁿ/ₐ
CLRVIS
Color
ⁿ/ₐ
DES
Description
ⁿ/ₐ
NW
European size
ⁿ/ₐ
CS
Conduit Size
ⁿ/ₐ
A
Thread
ⁿ/ₐ
B
Length
[mm]
C
Length
[mm]
D
Diameter
[mm]
E
Diameter
[mm]
F
Width across flats
[mm]
VPE
Package [pc]
[ST]
SILVYN® MPC-M black A...
4044774463445
55502460
SILVYN MPC-12-M16
Black
Metric Thread
10
12
M16x1.5
11
27
24
9.0
23
10
SILVYN® MPC-M black A...
4044774463452
55502461
SILVYN MPC-16-M16
Black
Metric Thread
12
16
M16x1.5
11
29
28
10.5
25
10
SILVYN® MPC-M black A...
4044774463469
55502462
SILVYN MPC-16-M20
Black
Metric Thread
14
16
M20x1.5
14
27
28
10.5
25
10
SILVYN® MPC-M black A...
4044774463476
55502463
SILVYN MPC-20-M20
Black
Metric Thread
17
20
M20x1.5
14
29
33
14.5
30
10
SILVYN® MPC-M black A...
4044774463483
55502464
SILVYN MPC-25-M25
Black
Metric Thread
22
25
M25x1.5
15
30
42
19.0
37
10
SILVYN® MPC-M black A...
4044774463490
55502465
SILVYN MPC-30-M32
Black
Metric Thread
29
30
M32x1.5
16
30
45
24.5
41
10
SILVYN® MPC-M black A...
4044774852638
55502469
SILVYN MPC-32-M32
Black
Metric Thread
29
32
M32x1.5
16
32
48
24.5
45
10
SILVYN® MPC-M black A...
4044774463605
55502466
SILVYN MPC-40-M40
Black
Metric Thread
36
40
M40x1.5
16
43
60
33.0
60
2
SILVYN® MPC-M black A...
4044774463612
55502467
SILVYN MPC-50-M50
Black
Metric Thread
48
50
M50x1.5
16
39
64
39.0
60
2
SILVYN® MPC-M black A...
4044774463629
55502468
SILVYN MPC-63-M63
Black
Metric Thread
56
63
M63x1.5
16
40
76
48.0
73
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表