您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
Set collars DIN 705 form B
MBO Oßwald
Set collars
Powered by
CAD模型選擇
{mbo_osswald/stellringe/stellringe20din2070520form20b.prj},{NB=10 36 0000 0650B/001},{PREVIEW=../_pool_/17/41/stellring_700x700px.png},{REF=10 36 0000 0650B/001},{IDENT=Stellring DIN 705 Form B B 65 Stahl blank},{SIZE=B 65},{MATERIAL=Stahl},{SURFACE=blank},{D1R1=-},{D1R2=65},{BJS14=20},{D2H13=100},{D4H11=10},{GROOVEDPIN=10 x 100},{TAPERPIN=10 x 100},{WEIGHT100=69,8},{WEB=mbo Oßwald eShop},{WEBTOOPEN=https://www.mbo-osswald.de/shop/stellring-din-705-form-b-b-65-stahl-blank},{DEFAULTSORTATTR=215}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Article no.
ⁿ/ₐ
IDENT
Identifier
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
MATERIAL
Material group
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
D1R1
d1 Row 1
[mm]
D1R2
d1 Row 2
[mm]
BJS14
b js14
[mm]
D2H13
d2 h13
[mm]
D4H11
d4 H11
[mm]
GROOVEDPIN
Optional, grooved pin DIN EN ISO 8744
[mm]
TAPERPIN
Optional, taper pin DIN EN ISO 22339
[mm]
WEIGHT100
Mass per 100 pieces
[kg]
10 36 0000 0020B/001
10 36 0000 0020B/001
Set collar DIN 705 form B...
B 2
Steel
bright
2
-
3,5
6
0,6
-
0,6 x 6
0,065
10 36 0000 0020B/013
10 36 0000 0020B/013
Set collar DIN 705 form B...
B 2
Steel
electr. galvanised white
2
-
3,5
6
0,6
-
0,6 x 6
0,065
10 36 0000 0025B/001
10 36 0000 0025B/001
Set collar DIN 705 form B...
B 2,5
Steel
bright
2,5
-
4,5
7
0,8
-
0,8 x 6
0,096
10 36 0000 0025B/013
10 36 0000 0025B/013
Set collar DIN 705 form B...
B 2,5
Steel
electr. galvanised white
2,5
-
4,5
7
0,8
-
0,8 x 6
0,096
10 36 0000 0030B/001
10 36 0000 0030B/001
Set collar DIN 705 form B...
B 3
Steel
bright
3
-
5
7
0,8
-
0,8 x 6
0,115
10 36 0000 0030B/013
10 36 0000 0030B/013
Set collar DIN 705 form B...
B 3
Steel
electr. galvanised white
3
-
5
7
0,8
-
0,8 x 6
0,115
10 36 0000 0035B/001
10 36 0000 0035B/001
Set collar DIN 705 form B...
B 3,5
Steel
bright
-
3,5
5
8
1
-
1 x 8
0,155
10 36 0000 0035B/013
10 36 0000 0035B/013
Set collar DIN 705 form B...
B 3,5
Steel
electr. galvanised white
-
3,5
5
8
1
-
1 x 8
0,155
10 36 0000 0040B/001
10 36 0000 0040B/001
Set collar DIN 705 form B...
B 4
Steel
bright
4
-
5
8
1
-
1 x 8
0,145
10 36 0000 0040B/013
10 36 0000 0040B/013
Set collar DIN 705 form B...
B 4
Steel
electr. galvanised white
4
-
5
8
1
-
1 x 8
0,145
10 36 0000 0045B/001
10 36 0000 0045B/001
Set collar DIN 705 form B...
B 4,5
Steel
bright
-
4,5
6
10
1,5
1,5 x 10
1,5 x 10
0,289
10 36 0000 0045B/013
10 36 0000 0045B/013
Set collar DIN 705 form B...
B 4,5
Steel
electr. galvanised white
-
4,5
6
10
1,5
1,5 x 10
1,5 x 10
0,289
10 36 0000 0050B/001
10 36 0000 0050B/001
Set collar DIN 705 form B...
B 5
Steel
bright
5
-
6
10
1,5
1,5 x 10
1,5 x 10
0,273
10 36 0000 0050B/013
10 36 0000 0050B/013
Set collar DIN 705 form B...
B 5
Steel
electr. galvanised white
5
-
6
10
1,5
1,5 x 10
1,5 x 10
0,273
10 36 0000 0055B/001
10 36 0000 0055B/001
Set collar DIN 705 form B...
B 5,5
Steel
bright
-
5,5
6
12
1,5
1,5 x 12
1,5 x 12
0,414
10 36 0000 0055B/013
10 36 0000 0055B/013
Set collar DIN 705 form B...
B 5,5
Steel
electr. galvanised white
-
5,5
6
12
1,5
1,5 x 12
1,5 x 12
0,414
10 36 0000 0060B/001
10 36 0000 0060B/001
Set collar DIN 705 form B...
B 6
Steel
bright
6
-
8
12
1,5
1,5 x 12
1,5 x 12
0,526
10 36 0000 0060B/013
10 36 0000 0060B/013
Set collar DIN 705 form B...
B 6
Steel
electr. galvanised white
6
-
8
12
1,5
1,5 x 12
1,5 x 12
0,526
10 36 0000 0070B/001
10 36 0000 0070B/001
Set collar DIN 705 form B...
B 7
Steel
bright
-
7
8
12
1,5
1,5 x 12
1,5 x 12
0,464
10 36 0000 0070B/013
10 36 0000 0070B/013
Set collar DIN 705 form B...
B 7
Steel
electr. galvanised white
-
7
8
12
1,5
1,5 x 12
1,5 x 12
0,464
10 36 0000 0080B/001
10 36 0000 0080B/001
Set collar DIN 705 form B...
B 8
Steel
bright
8
-
8
16
2
2 x 16
2 x 16
0,92
10 36 0000 0080B/013
10 36 0000 0080B/013
Set collar DIN 705 form B...
B 8
Steel
electr. galvanised white
8
-
8
16
2
2 x 16
2 x 16
0,92
10 36 0000 0100B/001
10 36 0000 0100B/001
Set collar DIN 705 form B...
B 10
Steel
bright
10
-
10
20
3
3 x 20
3 x 20
1,8
10 36 0000 0100B/013
10 36 0000 0100B/013
Set collar DIN 705 form B...
B 10
Steel
electr. galvanised white
10
-
10
20
3
3 x 20
3 x 20
1,8
10 36 0000 0120B/001
10 36 0000 0120B/001
Set collar DIN 705 form B...
B 12
Steel
bright
12
-
12
22
4
4 x 22
4 x 20
2,44
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表