您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
Angle joints DIN 71802 form CS with threaded stud
MBO Oßwald
Angle joints / Ball sockets / Ball studs / Axial joints
Powered by
CAD模型選擇
{mbo_osswald/winkelgelenke202f20kugelpfannen202f20kugelzapfen202f20axialgelenke/winkelgelenke20din207180220form20cs20mit20gewindezapfen.prj},{NB=16 03 4419 8162/013},{PREVIEW=../_pool_/b9/ec/winkelgelenk-form-cs_700x700px.png},{REF=16 03 4419 8162/013},{IDENT=Winkelgelenk DIN 71802 Form CS mit Gewindezapfen CS 19 M16FG Stahl galv. verzinkt weiß},{SIZE=CS 19 M16FG¹},{MATERIAL=Stahl},{SURFACE=galv. verzinkt weiß},{D1=19},{D2=M16 x 1,5 FG},{THREAD=Feingewinde rechts},{D3=22},{L2PM03=28},{L3PM03=20},{APM03=45},{EMIN=21,5},{SW=16},{WEIGHT=0,221},{WEB=mbo Oßwald eShop},{WEBTOOPEN=https://www.mbo-osswald.de/shop/winkelgelenk-aehnlich-din-71802-form-cs-mit-gewindezapfen-cs-19-m16fg1-stahl-galv.-verzinkt-weiss},{DEFAULTSORTATTR=4579}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Article no.
ⁿ/ₐ
IDENT
Identifier
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
MATERIAL
Material group
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
D1
d1
[mm]
D2
d2
[mm]
THREAD
Thread version
ⁿ/ₐ
D3
d3
[mm]
L2PM03
l2 ±0,3
[mm]
L3PM03
l3 ±0,3
[mm]
APM03
a ±0,3
[mm]
EMIN
e min.
[mm]
SW
sw
[mm]
WEIGHT
Mass per piece
[kg]
10 03 4408 8002/001
10 03 4408 8002/001
Angle joint DIN 71802 for...
CS 8 M5
Steel
bright
8
M5 x 0,8
Regular thread right
8
10,2
9
22
10,2
7
0,015
10 03 4408 8002/013
10 03 4408 8002/013
Angle joint DIN 71802 for...
CS 8 M5
Steel
electr. galvanised white
8
M5 x 0,8
Regular thread right
8
10,2
9
22
10,2
7
0,015
11 03 4408 8002/001
11 03 4408 8002/001
Angle joint DIN 71802 for...
CS 8 M5LH
Steel
bright
8
M5 x 0,8 LH
Regular thread left
8
10,2
9
22
10,2
7
0,015
11 03 4408 8002/013
11 03 4408 8002/013
Angle joint DIN 71802 for...
CS 8 M5LH
Steel
electr. galvanised white
8
M5 x 0,8 LH
Regular thread left
8
10,2
9
22
10,2
7
0,015
10 03 4410 8002/001
10 03 4410 8002/001
Angle joint DIN 71802 for...
CS 10 M6
Steel
bright
10
M6 x 1
Regular thread right
10
12,5
11
25
11,5
8
0,025
10 03 4410 8002/013
10 03 4410 8002/013
Angle joint DIN 71802 for...
CS 10 M6
Steel
electr. galvanised white
10
M6 x 1
Regular thread right
10
12,5
11
25
11,5
8
0,025
11 03 4410 8002/001
11 03 4410 8002/001
Angle joint DIN 71802 for...
CS 10 M6LH
Steel
bright
10
M6 x 1 LH
Regular thread left
10
12,5
11
25
11,5
8
0,025
11 03 4410 8002/013
11 03 4410 8002/013
Angle joint DIN 71802 for...
CS 10 M6LH
Steel
electr. galvanised white
10
M6 x 1 LH
Regular thread left
10
12,5
11
25
11,5
8
0,025
10 03 4413 8002/001
10 03 4413 8002/001
Angle joint DIN 71802 for...
CS 13 M8
Steel
bright
13
M8 x 1,25
Regular thread right
13
16,5
13
30
14
11
0,053
10 03 4413 8002/013
10 03 4413 8002/013
Angle joint DIN 71802 for...
CS 13 M8
Steel
electr. galvanised white
13
M8 x 1,25
Regular thread right
13
16,5
13
30
14
11
0,053
11 03 4413 8002/001
11 03 4413 8002/001
Angle joint DIN 71802 for...
CS 13 M8LH
Steel
bright
13
M8 x 1,25 LH
Regular thread left
13
16,5
13
30
14
11
0,053
11 03 4413 8002/013
11 03 4413 8002/013
Angle joint DIN 71802 for...
CS 13 M8LH
Steel
electr. galvanised white
13
M8 x 1,25 LH
Regular thread left
13
16,5
13
30
14
11
0,053
10 03 4416 8002/001
10 03 4416 8002/001
Angle joint DIN 71802 for...
CS 16 M10
Steel
bright
16
M10 x 1,5
Regular thread right
16
20
16
35
15,5
13
0,104
10 03 4416 8002/013
10 03 4416 8002/013
Angle joint DIN 71802 for...
CS 16 M10
Steel
electr. galvanised white
16
M10 x 1,5
Regular thread right
16
20
16
35
15,5
13
0,104
11 03 4416 8002/001
11 03 4416 8002/001
Angle joint DIN 71802 for...
CS 16 M10LH
Steel
bright
16
M10 x 1,5 LH
Regular thread left
16
20
16
35
15,5
13
0,104
11 03 4416 8002/013
11 03 4416 8002/013
Angle joint DIN 71802 for...
CS 16 M10LH
Steel
electr. galvanised white
16
M10 x 1,5 LH
Regular thread left
16
20
16
35
15,5
13
0,104
10 03 4416 8122/001
10 03 4416 8122/001
Angle joint DIN 71802 for...
CS 16 M12¹
Steel
bright
16
M12 x 1,75
Regular thread right
16
20
16
35
15,5
13
0,104
10 03 4416 8122/013
10 03 4416 8122/013
Angle joint DIN 71802 for...
CS 16 M12¹
Steel
electr. galvanised white
16
M12 x 1,75
Regular thread right
16
20
16
35
15,5
13
0,104
11 03 4416 8122/001
11 03 4416 8122/001
Angle joint DIN 71802 for...
CS 16 M12LH¹
Steel
bright
16
M12 x 1,75 LH
Regular thread left
16
20
16
35
15,5
13
0,104
11 03 4416 8122/013
11 03 4416 8122/013
Angle joint DIN 71802 for...
CS 16 M12LH¹
Steel
electr. galvanised white
16
M12 x 1,75 LH
Regular thread left
16
20
16
35
15,5
13
0,104
10 03 4419 8002/001
10 03 4419 8002/001
Angle joint DIN 71802 for...
CS 19 M14¹
Steel
bright
19
M14 x 2
Regular thread right
22
28
20
45
21,5
16
0,221
10 03 4419 8002/013
10 03 4419 8002/013
Angle joint DIN 71802 for...
CS 19 M14¹
Steel
electr. galvanised white
19
M14 x 2
Regular thread right
22
28
20
45
21,5
16
0,221
11 03 4419 8002/001
11 03 4419 8002/001
Angle joint DIN 71802 for...
CS 19 M14LH¹
Steel
bright
19
M14 x 2 LH
Regular thread left
22
28
20
45
21,5
16
0,221
11 03 4419 8002/013
11 03 4419 8002/013
Angle joint DIN 71802 for...
CS 19 M14LH¹
Steel
electr. galvanised white
19
M14 x 2 LH
Regular thread left
22
28
20
45
21,5
16
0,221
16 03 4419 8002/001
16 03 4419 8002/001
Angle joint DIN 71802 for...
CS 19 M14FG
Steel
bright
19
M14 x 1,5 FG
Fine-pitch thread right
22
28
20
45
21,5
16
0,221
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
27650 - Ball joints DIN 71802
norelem
30.05.2024
Angle joints DIN 71802 form C with threaded stud
MBO Oßwald
08.10.2021
DIN 71802 - Winkeld ball joint, Type CS, with threaded ball shanks, with sa...
Ganter
12.04.2024
DSNU - round cylinder
Festo
23.05.2024
Ball and socket joint
Dictator
06.07.2021
BNC01_03 - Rod end joint bearing
Yiheda 3D Electronic Gallery
09.05.2024
K0734 - Ball joints DIN 71802
KIPP USA
21.05.2024
DIN 808 - Stainless Steel-Universal joints with friction bearing, Form DG d...
Elesa+Ganter
28.03.2024
DIN808 - Stainless Steel-Universal joints with friction bearing, Form DG do...
Berger Tools
29.05.2023
Angle joints DIN 71802 form BS with rivet stud
MBO Oßwald
08.10.2021
DIN 71802 CS - Hinged joints with threaded pin and hexagonal nut and lockin...
Fabory
13.02.2023
Clevises with hardened cross hole
MBO Oßwald
14.07.2022
Angle joints DIN 71802 form B with rivet stud
MBO Oßwald
08.10.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表