您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
Twin rod cylinder series TWNC version 3 series
Metalwork
Actuators
Twin rod cylinder series TWNC
Series TWNC series 3
Powered by
CAD模型選擇
{metalwork/actuators/twin_rod_cyl_ser_twnc/twin_rod_serie_3/twin_rod_serie_3_asmtab.prj},{NB=W1403500025/0-1-0-0-0},{D=50},{TYPE=0},{EX=Series 3},{HUB=25},{HUBST=0},{AC3=1},{AC4=0},{AC5=0},{XV=0},{MAT=},{INFO=Catalogue},{PL=14},{PL1=14},{A=10.0},{A1=10},{B=40},{CH1=17},{CH2=24},{CH3=8},{TG=46.5},{VA=4},{EE=G1/4},{RT=M8},{E=46.5},{L0=106},{BG=17.5},{N=5.5},{P=6},{P1=6},{P2=30},{Q=6},{Q1=6},{C=18},{C1=25},{DD=20},{F=32},{I=30},{K=50},{KK=M16x1.5},{S=12},{O=5},{V=43},{VD=13.0},{U=54},{G2=M8},{G3=M8},{WH=37},{G=G1/4},{G1=M8},{M=12},{R=},{T=65},{XMIN=91.5},{MALEHINGEVER=12},{COUNTERHINGEVER=22},{PPATH=twin_rod_serie_3_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CODE
Code
ⁿ/ₐ
D
Diameter
ⁿ/ₐ
EX
Execution
ⁿ/ₐ
PL
[mm]
PL1
[mm]
A
[mm]
A1
[mm]
B
[mm]
CH1
[mm]
CH2
[mm]
CH3
[mm]
TG
[mm]
VA
[mm]
EE
[mm]
RT
[mm]
E
[mm]
L0
[mm]
BG
[mm]
N
[mm]
P
[mm]
P1
[mm]
P2
[mm]
Q
[mm]
Q1
[mm]
C
[mm]
C1
[mm]
DD
D
ⁿ/ₐ
F
[mm]
I
[mm]
K
[mm]
KK
[mm]
S
[mm]
O
[mm]
V
[mm]
VD
[mm]
U
[mm]
G2
ⁿ/ₐ
G3
ⁿ/ₐ
WH
[mm]
G
ⁿ/ₐ
G1
ⁿ/ₐ
G4
ⁿ/ₐ
H
[mm]
J
[mm]
L
[mm]
L1
[mm]
M
[mm]
R
[mm]
S1
[mm]
T
[mm]
W
[mm]
Z
[mm]
CH
[mm]
W1403320025
W1403320025
32
Series 3
10
13
10.0
10
30
10
17
6
32.5
4
G1/8
M6
32.5
100
14.5
4.5
6
8
19
4
-
15
16
12
22
18
32
M10x1.25
10
4
40
6.5
45
M6
-
26
G1/8
M6
-
47
-
100
77
9
-
47
-
-
-
W1403400025
W1403400025
40
Series 3
12
12
10.0
10
35
13
19
6
38.0
4
G1/4
M6
38.0
100
14.5
4.5
6
6
22
4
4
15
20
16
24
22
40
M12x1.25
10
4
40
8.0
49
M8
-
30
G1/4
M6
-
53
-
100
76.5
9
-
52
-
-
-
W1403500025
W1403500025
50
Series 3
14
14
10.0
10
40
17
24
8
46.5
4
G1/4
M8
46.5
106
17.5
5.5
6
6
30
6
6
18
25
20
32
30
50
M16x1.5
12
5
43
13.0
54
M8
M8
37
G1/4
M8
-
65
-
106
78
12
-
65
-
-
-
W1403630025
W1403630025
63
Series 3
16
16
10.0
10
45
17
24
8
56.5
4
G3/8
M8
56.5
116
17.5
5.5
6
6
38
6
6
22
25
20
32
38
63
M16x1.5
16
5
47
14.0
69
M10
M10
37
G3/8
M8
-
75
-
116
86
12
-
75
-
-
-
W1403800025
W1403800025
80
Series 3
18
18
12.0
12
45
22
30
10
72.0
4
G3/8
M10
72.0
131
21.5
5.5
10
10
50
7
7
25
33
25
40
48
80
M20x1.5
22
5
50
12.0
89
M12
M12
46
G3/8
M10
-
95
-
131
98
16
-
95
-
-
-
W1403A10025
W1403A10025
100
Series 3
20
20
12.0
12
55
22
30
10
89.0
4
G1/2
M10
89.0
138
21.5
5.5
10
10
70
7
7
25
38
25
40
60
100
M20x1.5
22
5
50
14.0
109
M12
M12
51
G1/2
M10
-
115
-
138
103
16
-
115
-
-
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表